Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
55200 - 55444D | Series N/A 55000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
55187 - 55444D | Series N/A 55000 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Double Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cones N/A 2.5624 in65.085 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7350 lbf32700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 49400 lbf220000 N |
CAD
N/A ![]() |
3780V - 3729D | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8440 lbf37500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56700 lbf252000 N |
CAD
N/A ![]() |
3774 - 3729D | Series N/A 3700 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3775 - 3729D | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3776 - 3729D | Series N/A 3700 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3777 - 3729D | Series N/A 3700 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3779 - 3729D | Series N/A 3700 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3780 - 3729D | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3781 - 3729D | Series N/A 3700 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3782 - 3729D | Series N/A 3700 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3783 - 3729D | Series N/A 3700 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3784 - 3729D | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3795 - 3729D | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3778 - 3729D | Series N/A 3700 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3767A - 3729D | Series N/A 3700 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3767 - 3729D | Series N/A 3700 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3780 - 3729DC | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
3775 - 3729DC | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7120 lbf31700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A ![]() |
466 - 452D | Series N/A 455 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
455A - 452D | Series N/A 455 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
458 - 452D | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
456 - 452D | Series N/A 455 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
466-S - 452D | Series N/A 455 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
467 - 452D | Series N/A 455 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |