Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
468 - 452D | Series N/A 455 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
465 - 452D | Series N/A 455 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
455W - 452D | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
461 - 452D | Series N/A 455 | d - Bore N/A 1.6870 in42.850 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
462 - 452D | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
460 - 452D | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
462A - 452D | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
462W - 452D | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
455-S - 452D | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
455 - 452D | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
457 - 452D | Series N/A 455 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
464A - 452D | Series N/A 455 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
456 - 452DC | Series N/A 455 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
457 - 452DC | Series N/A 455 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
458 - 452DC | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
469 - 452DC | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
460 - 452DC | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
461 - 452DC | Series N/A 455 | d - Bore N/A 1.6870 in42.850 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
462 - 452DC | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
462W - 452DC | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
464A - 452DC | Series N/A 455 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7900 lbf35200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A ![]() |
468 - 452DC | Series N/A 455 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
466 - 452DC | Series N/A 455 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
466-S - 452DC | Series N/A 455 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |
467 - 452DC | Series N/A 455 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9370 lbf41700 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 62900 lbf280000 N |
CAD
N/A ![]() |