Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
478 - 472D | Series N/A 475 | d - Bore N/A 2.5591 in65.001 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A ![]() |
479 - 472D | Series N/A 475 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A ![]() |
480 - 472D | Series N/A 475 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A ![]() |
482 - 472D | Series N/A 475 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A ![]() |
483 - 472D | Series N/A 475 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A ![]() |
484 - 472D | Series N/A 475 | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 37200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A ![]() |
42376 - 42587D | Series N/A 42000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42375 - 42587D | Series N/A 42000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42373 - 42587D | Series N/A 42000 | d - Bore N/A 3.7392 in94.976 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9490 lbf42200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A ![]() |
42346 - 42587D | Series N/A 42000 | d - Bore N/A 3.4630 in87.960 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42381 - 42587D | Series N/A 42000 | d - Bore N/A 3.8125 in96.838 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42350 - 42587D | Series N/A 42000 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42362 - 42587D | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9490 lbf42200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A ![]() |
42373 - 42587DC | Series N/A 42000 | d - Bore N/A 3.7392 in94.976 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9490 lbf42200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A ![]() |
42368 - 42587DC | Series N/A 42000 | d - Bore N/A 3 11/16 in93.663 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42375 - 42587DC | Series N/A 42000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42362 - 42587DC | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 9490 lbf42200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 63800 lbf284000 N |
CAD
N/A ![]() |
42381 - 42587DC | Series N/A 42000 | d - Bore N/A 3.8125 in96.838 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42346 - 42587DC | Series N/A 42000 | d - Bore N/A 3.4630 in87.960 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42376 - 42587DC | Series N/A 42000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
42350 - 42587DC | Series N/A 42000 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Double Cup Width N/A 2.0625 in52.388 mm | T - Bearing Width across Cones N/A 2.6248 in66.670 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 11300 lbf50100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 75600 lbf336000 N |
CAD
N/A ![]() |
33225 - 33462D | Series N/A 33000 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33251 - 33462D | Series N/A 33000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33261 - 33462D | Series N/A 33000 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |
33287A - 33462D | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Double Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cones N/A 2.6249 in66.672 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 8060 lbf35900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 54200 lbf241000 N |
CAD
N/A ![]() |