Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
18685 - 18620DC | Series N/A 18600 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Double Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cones N/A 1.6248 in41.270 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3030 lbf13500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 20400 lbf90600 N |
CAD
N/A ![]() |
L507945 - L507914D | Series N/A L507900 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3437 in34.13 mm | T - Bearing Width across Cones N/A 1.6563 in42.070 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3650 lbf16300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
L507949 - L507914D | Series N/A L507900 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3437 in34.13 mm | T - Bearing Width across Cones N/A 1.6563 in42.070 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3650 lbf16300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
L507949 - L507914DC | Series N/A L507900 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3437 in34.13 mm | T - Bearing Width across Cones N/A 1.6563 in42.070 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3650 lbf16300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
L507945 - L507914DC | Series N/A L507900 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3437 in34.13 mm | T - Bearing Width across Cones N/A 1.6563 in42.070 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3650 lbf16300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24500 lbf109000 N |
CAD
N/A ![]() |
26112 - 26284D | Series N/A 26000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
26093 - 26284D | Series N/A 26000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26118 - 26284D | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
26100 - 26284D | Series N/A 26000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26126 - 26284D | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26132 - 26284D | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
26126X - 26284D | Series N/A 26000 | d - Bore N/A 1.2598 in31.999 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26131 - 26284D | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
L610549 - L610510D | Series N/A L610500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 3.7188 in94.458 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.6873 in42.857 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3910 lbf17400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 26200 lbf117000 N |
CAD
N/A ![]() |
L814749 - L814710D | Series N/A L814700 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.3125 in109.538 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.6873 in42.857 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4030 lbf17900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27100 lbf120000 N |
CAD
N/A ![]() |
L814749 - L814710DC | Series N/A L814700 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.3125 in109.538 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.6873 in42.857 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4030 lbf17900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27100 lbf120000 N |
CAD
N/A ![]() |
26132 - 26282D | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
26126 - 26282D | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26131 - 26282D | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
26100 - 26282D | Series N/A 26000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26093 - 26282D | Series N/A 26000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26126X - 26282D | Series N/A 26000 | d - Bore N/A 1.2598 in31.999 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A ![]() |
26118 - 26282D | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
26112 - 26282D | Series N/A 26000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A ![]() |
L305648 - L305610D | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3540 lbf15800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23800 lbf106000 N |
CAD
N/A ![]() |