Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
15101 - 15251D | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15102 - 15251D | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15103 - 15251D | Series N/A 15000 | d - Bore N/A 1.0298 in26.157 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15106 - 15251D | Series N/A 15000 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15119 - 15251D | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3490 lbf15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
15125 - 15251D | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.8125 in46.038 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 15500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23400 lbf104000 N |
CAD
N/A ![]() |
14131A - 14276D | Series N/A 14000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14125A - 14276D | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14130 - 14276D | Series N/A 14000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14124 - 14276D | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14131 - 14276D | Series N/A 14000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14119A - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14118AS - 14276D | Series N/A 14000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7560 in19.202 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3770 lbf16800 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25300 lbf113000 N |
CAD
N/A ![]() |
14118A - 14276D | Series N/A 14000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14118 - 14276D | Series N/A 14000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7560 in19.202 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14117A - 14276D | Series N/A 14000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14116W - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14116 - 14276D | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14137AS - 14276D | Series N/A 14000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14138A - 14276D | Series N/A 14000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14139 - 14276D | Series N/A 14000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14139X - 14276D | Series N/A 14000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
14137A - 14276D | Series N/A 14000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3180 lbf14200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A ![]() |
28138 - 28314XD | Series N/A 28000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3700 lbf16500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A ![]() |
28137 - 28314XD | Series N/A 28000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Double Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cones N/A 1.8126 in46.040 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4390 lbf19500 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29500 lbf131000 N |
CAD
N/A ![]() |