Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
387 - 384DRB | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
388A - 384DRB | Series N/A 385 | d - Bore N/A 2.2650 in57.531 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385X - 384DRB | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387AS - 384DRB | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385A - 384DRB | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389AS - 384DRB | Series N/A 385 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387A - 384DRB | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
386 - 384DRB | Series N/A 385 | d - Bore N/A 2.1840 in55.474 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
386A - 384DRB | Series N/A 385 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387W - 384DRB | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389A - 384DRB | Series N/A 385 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385AS - 384DRB | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
385AX - 384DRB | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385AS - 384ED | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N | CAD N/A |
385 - 384ED | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
388A - 384ED | Series N/A 385 | d - Bore N/A 2.2650 in57.531 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
386A - 384ED | Series N/A 385 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387-S - 384ED | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385A - 384ED | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389AS - 384ED | Series N/A 385 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387AS - 384ED | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
389A - 384ED | Series N/A 385 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
385AX - 384ED | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387 - 384ED | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |
387W - 384ED | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N | CAD N/A |