Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
385X - 384ED | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
386 - 384ED | Series N/A 385 | d - Bore N/A 2.1840 in55.474 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N |
CAD
N/A ![]() |
389 - 384ED | Series N/A 385 | d - Bore N/A 2.1880 in55.575 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
386AX - 384ED | Series N/A 385 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5300 lbf23600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 35600 lbf158000 N |
CAD
N/A ![]() |
387A - 384ED | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
387A - 384EDC | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
385 - 384EDC | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
385A - 384EDC | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.937 in100 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Double Cup Width N/A 1.5620 in39.675 mm | T - Bearing Width across Cones N/A 1.9369 in49.197 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 6280 lbf28000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 42200 lbf188000 N |
CAD
N/A ![]() |
LM520349 - LM520310D | Series N/A LM520300 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | B - Cone Width N/A 0.8550 in21.717 mm | C - Double Cup Width N/A 1.5313 in38.895 mm | T - Bearing Width across Cones N/A 1.9373 in49.207 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 7460 lbf33200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 50100 lbf223000 N |
CAD
N/A ![]() |
24780 - 24720D | Series N/A 24700 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.9063 in23.02 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.9374 in49.210 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4400 lbf19600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29600 lbf132000 N |
CAD
N/A ![]() |
24781 - 24720D | Series N/A 24700 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.9063 in23.02 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.9374 in49.210 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4400 lbf19600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29600 lbf132000 N |
CAD
N/A ![]() |
24781 - 24720XD | Series N/A 24700 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.9063 in23.02 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.9374 in49.210 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4400 lbf19600 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 29600 lbf132000 N |
CAD
N/A ![]() |
L521945 - L521910D | Series N/A L521900 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.9374 in49.210 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5600 lbf24900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37600 lbf167000 N |
CAD
N/A ![]() |
L521945 - L521910DC | Series N/A L521900 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Double Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cones N/A 1.9374 in49.210 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5600 lbf24900 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 37600 lbf167000 N |
CAD
N/A ![]() |
21075 - 21226D | Series N/A 21000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.8598 in21.839 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.9375 in49.213 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3210 lbf14300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21600 lbf95900 N |
CAD
N/A ![]() |
21063 - 21226D | Series N/A 21000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.8598 in21.839 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.9375 in49.213 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3210 lbf14300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21600 lbf95900 N |
CAD
N/A ![]() |
21075A - 21226D | Series N/A 21000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.8598 in21.839 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.9375 in49.213 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3210 lbf14300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 21600 lbf95900 N |
CAD
N/A ![]() |
365 - 363D | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |
369AS - 363D | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |
369A - 363D | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |
368W - 363D | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5010 lbf22300 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 33600 lbf150000 N |
CAD
N/A ![]() |
368A - 363D | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |
369-S - 363D | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |
368 - 363D | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |
365A - 363D | Series N/A 365 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.6563 in42.070 mm | T - Bearing Width across Cones N/A 1.9688 in50.008 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 5930 lbf26400 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A ![]() |