Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
351 - 375 of 2093 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 29600 N/A 2 3/4 in69.850 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Add To Cart
Request Quote
N/A 29600 N/A 2.7810 in70.637 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Add To Cart
Request Quote
N/A 29600 N/A 2.9062 in73.817 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Add To Cart
Request Quote
N/A 29600 N/A 2.8750 in73.025 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Add To Cart
Request Quote
N/A 29600 N/A 2 1/2 in63.500 mm N/A 4.4995 in114.287 mm N/A 1.0000 in25.400 mm N/A 1.8125 in46.038 mm N/A 2.3124 in58.735 mm N/A 6440 lbf28600 N N/A 43300 lbf192000 N N/A CAD Add To Cart
Request Quote
N/A 29800 N/A 10 in254 mm N/A 12.75 in323.85 mm N/A 0.875 in22.225 mm N/A 2.0000 in50.800 mm N/A 2.4999 in63.497 mm N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Add To Cart
Request Quote
N/A 29800 N/A 10.7500 in273.050 mm N/A 12.75 in323.85 mm N/A 0.875 in22.225 mm N/A 2.0000 in50.800 mm N/A 2.4999 in63.497 mm N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Add To Cart
Request Quote
N/A 29800 N/A 10 1/2 in266.7 mm N/A 12.75 in323.85 mm N/A 0.875 in22.225 mm N/A 2.0000 in50.800 mm N/A 2.4999 in63.497 mm N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Add To Cart
Request Quote
N/A 29800 N/A 10 in254 mm N/A 12.75 in323.85 mm N/A 0.875 in22.225 mm N/A 2.0000 in50.800 mm N/A 2.4999 in63.497 mm N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Add To Cart
Request Quote
N/A 29800 N/A 10 1/2 in266.7 mm N/A 12.75 in323.85 mm N/A 0.875 in22.225 mm N/A 2.0000 in50.800 mm N/A 2.4999 in63.497 mm N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Add To Cart
Request Quote
N/A 29800 N/A 10.7500 in273.050 mm N/A 12.75 in323.85 mm N/A 0.875 in22.225 mm N/A 2.0000 in50.800 mm N/A 2.4999 in63.497 mm N/A 8800 lbf39200 N N/A 59100 lbf263000 N N/A CAD Add To Cart
Request Quote
N/A 333000 N/A 13.7500 in349.250 mm N/A 20.2500 in514.350 mm N/A 3.3125 in84.138 mm N/A 6.0000 in152.400 mm N/A 7.6249 in193.672 mm N/A 78700 lbf350000 N N/A 529000 lbf2350000 N N/A CAD Add To Cart
Request Quote
N/A 333000 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 3.3125 in84.138 mm N/A 6.0000 in152.400 mm N/A 7.6249 in193.672 mm N/A 78700 lbf350000 N N/A 529000 lbf2350000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 1/4 in57.15 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 1/2 in63.500 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2.8750 in73.025 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 13/16 in71.438 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 3/4 in69.850 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 11/16 in68.263 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 13/16 in71.438 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
N/A 33000 N/A 2 1/2 in63.500 mm N/A 4.6250 in117.475 mm N/A 1.1875 in30.163 mm N/A 2.1250 in53.975 mm N/A 2.6249 in66.672 mm N/A 8060 lbf35900 N N/A 54200 lbf241000 N N/A CAD Add To Cart
Request Quote
351 - 375 of 2093 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »