Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
526 - 550 of 2093 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 385 N/A 2 1/4 in57.15 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/4 in57.15 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1654 in55.001 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1250 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1250 in53.975 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 1 7/8 in47.625 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1880 in55.575 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0624 in52.385 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1654 in55.001 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1880 in55.575 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 1 7/8 in47.625 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/4 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.2650 in57.531 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1654 in55.001 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/4 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1250 in53.975 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/4 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1840 in55.474 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 1 7/8 in47.625 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 1/4 in57.15 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2.1250 in53.975 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 6280 lbf28000 N N/A 42200 lbf188000 N N/A CAD Add To Cart
Request Quote
N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.5620 in39.675 mm N/A 1.9369 in49.197 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A CAD Add To Cart
Request Quote
526 - 550 of 2093 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »