Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1026 - 1050 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 595 N/A 3.6250 in92.075 mm N/A 6 in152.400 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 11/16 in93.663 mm N/A 6 in152.400 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.3750 in85.725 mm N/A 6 in152.400 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.5433 in90 mm N/A 6 in152.400 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.6250 in92.075 mm N/A 6 in152.400 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 12600 lbf56000 N N/A 84600 lbf376000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2 11/16 in68.263 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 13600 lbf60400 N N/A 91200 lbf406000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2 13/16 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2.6250 in66.675 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2 13/16 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2.6250 in66.675 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 16100 lbf71600 N N/A 108000 lbf481000 N N/A CAD Add To Cart
Request Quote
N/A 635 N/A 2 11/16 in68.263 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 13600 lbf60400 N N/A 91200 lbf406000 N N/A CAD Add To Cart
Request Quote
N/A 640000 N/A 19.2500 in488.950 mm N/A 26.0 in660.400 mm N/A 3.7188 in94.458 mm N/A 6.2500 in158.750 mm N/A 8.1249 in206.372 mm N/A 138000 lbf614000 N N/A 928000 lbf4130000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.3297 in109.974 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.5266 in114.976 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.3297 in109.974 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 64000 N/A 4.5266 in114.976 mm N/A 7.0000 in177.800 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 16000 lbf71200 N N/A 108000 lbf478000 N N/A CAD Add To Cart
Request Quote
N/A 649000 N/A 24.0000 in609.600 mm N/A 31.0000 in787.4 mm N/A 3.6875 in93.663 mm N/A 6.2500 in158.750 mm N/A 8.1250 in206.375 mm N/A 152000 lbf677000 N N/A 1020000 lbf4550000 N N/A CAD Add To Cart
Request Quote
N/A 650000 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 6.8750 in174.625 mm N/A 11.6250 in295.275 mm N/A 14.3750 in365.125 mm N/A 270000 lbf1200000 N N/A 1820000 lbf8080000 N N/A CAD Add To Cart
Request Quote
N/A 655 N/A 3 3/16 in80.963 mm N/A 6 in152.400 mm N/A 1.5000 in38.100 mm N/A 3 in76.2 mm N/A 3.4999 in88.897 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Add To Cart
Request Quote
1026 - 1050 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »