Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1101 - 1125 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 675 N/A 3 1/2 in88.900 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3.8750 in98.425 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3.7392 in94.976 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3.3750 in85.725 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3 3/4 in95.250 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 4.0625 in103.188 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3.6250 in92.075 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3.7392 in94.976 mm N/A 6.6250 in168.275 mm N/A 1.5940 in40.488 mm N/A 2.75 in69.85 mm N/A 3.5630 in90.500 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 4 in101.600 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 18300 lbf81300 N N/A 123000 lbf546000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 4 in101.600 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 675 N/A 3.6250 in92.075 mm N/A 6.6250 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.1250 in130.175 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 25400 lbf113000 N N/A 171000 lbf759000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 25400 lbf113000 N N/A 171000 lbf759000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.1250 in130.175 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.3750 in85.725 mm N/A 4.0000 in101.600 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 4.7500 in120.650 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.6250 in92.075 mm N/A 4.2500 in107.950 mm N/A 25400 lbf113000 N N/A 171000 lbf759000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.6250 in92.075 mm N/A 4.2500 in107.950 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.6250 in92.075 mm N/A 4.2500 in107.950 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
N/A 67300 N/A 5.1250 in130.175 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 3.6250 in92.075 mm N/A 4.2500 in107.950 mm N/A 21400 lbf95300 N N/A 144000 lbf640000 N N/A CAD Add To Cart
Request Quote
1101 - 1125 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »