Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1276 - 1300 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Add To Cart
Request Quote
N/A 755 N/A 3 1/4 in82.550 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Add To Cart
Request Quote
N/A 755 N/A 3.1250 in79.375 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Add To Cart
Request Quote
N/A 755 N/A 3.1250 in79.375 mm N/A 6-3/8 in161.925 mm N/A 1.9000 in48.260 mm N/A 3.3750 in85.725 mm N/A 4.1249 in104.772 mm N/A 19100 lbf84800 N N/A 128000 lbf570000 N N/A CAD Add To Cart
Request Quote
N/A 755000 N/A 28.0000 in711.2 mm N/A 36.0000 in914.400 mm N/A 3.2500 in82.550 mm N/A 5.5000 in139.700 mm N/A 7.4999 in190.497 mm N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Add To Cart
Request Quote
N/A 755000 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 3.1875 in80.963 mm N/A 5.5000 in139.700 mm N/A 7.3749 in187.322 mm N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Add To Cart
Request Quote
N/A 755000 N/A 28.5000 in723.900 mm N/A 38.5000 in977.9 mm N/A 3.1875 in80.963 mm N/A 5.5000 in139.700 mm N/A 7.3749 in187.322 mm N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Add To Cart
Request Quote
N/A 755000 N/A 28.5000 in723.900 mm N/A 39.5000 in1003.300 mm N/A 3.1875 in80.963 mm N/A 5.5000 in139.700 mm N/A 7.3749 in187.322 mm N/A 139000 lbf619000 N N/A 934000 lbf4150000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3.8750 in98.425 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3.6250 in92.075 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 3/4 in95.250 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 1/2 in88.900 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 3/4 in95.250 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 3/4 in95.250 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 4 in101.600 mm N/A 7.0866 in180 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3.937 in100 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 4.1250 in104.775 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
N/A 775 N/A 3 3/4 in95.250 mm N/A 7-1/8 in180.975 mm N/A 1.8900 in48.006 mm N/A 3.3750 in85.725 mm N/A 4.125 in104.775 mm N/A 20200 lbf89700 N N/A 135000 lbf603000 N N/A CAD Add To Cart
Request Quote
1276 - 1300 of 2093 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »