Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1401 - 1425 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 30700 lbf137000 N N/A 206000 lbf918000 N N/A CAD Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Add To Cart
Request Quote
N/A 8500 N/A 9 in228.600 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 32500 lbf145000 N N/A 219000 lbf972000 N N/A CAD Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 2.0625 in52.388 mm N/A 3.25 in82.55 mm N/A 4.5000 in114.300 mm N/A 31300 lbf139000 N N/A 210000 lbf935000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.937 in100 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.7392 in94.976 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3 1/2 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.6250 in92.075 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.7402 in95.001 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.7392 in94.976 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.6250 in92.075 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3 7/16 in87.313 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.937 in100 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.7402 in95.001 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3 1/2 in88.900 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 26700 lbf119000 N N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 87000 N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 23600 lbf105000 N N/A 159000 lbf706000 N N/A CAD Add To Cart
Request Quote
N/A 87000 N/A 7.3750 in187.325 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD Add To Cart
Request Quote
N/A 87000 N/A 7.5 in190.5 mm N/A 11.1250 in282.575 mm N/A 1.875 in47.625 mm N/A 3.1250 in79.375 mm N/A 4.2500 in107.950 mm N/A 29700 lbf132000 N N/A 199000 lbf886000 N N/A CAD Add To Cart
Request Quote
1401 - 1425 of 2093 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »