Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 15000 N/A 1.1880 in30.175 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1855 in30.112 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1806 in29.987 mm N/A 2.5000 in63.500 mm N/A 0.7500 in19.050 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 1/8 in28.575 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 1/4 in31.75 mm N/A 2.5000 in63.500 mm N/A 0.7500 in19.050 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1811 in30 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 1/4 in31.75 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1 in25.40 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.0298 in26.157 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.0625 in26.988 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 15000 N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 3490 lbf15500 N N/A 23400 lbf104000 N N/A CAD Add To Cart
Request Quote
N/A 153000 N/A 4.7500 in120.650 mm N/A 10.1875 in258.763 mm N/A 3.2500 in82.550 mm N/A 5.3750 in136.525 mm N/A 7.0000 in177.800 mm N/A 41400 lbf184000 N N/A 278000 lbf1240000 N N/A CAD Add To Cart
Request Quote
N/A 153000 N/A 5 in127 mm N/A 10.1875 in258.763 mm N/A 3.2500 in82.550 mm N/A 5.3750 in136.525 mm N/A 7.0000 in177.800 mm N/A 41400 lbf184000 N N/A 278000 lbf1240000 N N/A CAD Add To Cart
Request Quote
N/A 160000 N/A 14 in355.6 mm N/A 19 in482.6 mm N/A 2.1875 in55.563 mm N/A 3.5000 in88.900 mm N/A 5.2499 in133.347 mm N/A 36600 lbf163000 N N/A 246000 lbf1090000 N N/A CAD Add To Cart
Request Quote
N/A 160000 N/A 13 in330.200 mm N/A 19 in482.6 mm N/A 2.1875 in55.563 mm N/A 3.5000 in88.900 mm N/A 5.2499 in133.347 mm N/A 36600 lbf163000 N N/A 246000 lbf1090000 N N/A CAD Add To Cart
Request Quote
N/A 160000 N/A 13.6250 in346.075 mm N/A 19 in482.6 mm N/A 2.1875 in55.563 mm N/A 3.5000 in88.900 mm N/A 5.2499 in133.347 mm N/A 36600 lbf163000 N N/A 246000 lbf1090000 N N/A CAD Add To Cart
Request Quote
N/A 160000 N/A 13 15/16 in354.013 mm N/A 19 in482.6 mm N/A 2.1875 in55.563 mm N/A 3.5000 in88.900 mm N/A 5.2499 in133.347 mm N/A 31900 lbf142000 N N/A 214000 lbf954000 N N/A CAD Add To Cart
Request Quote
N/A 170000 N/A 9.7500 in247.650 mm N/A 14.5000 in368.300 mm N/A 2 in50.8 mm N/A 3.3750 in85.725 mm N/A 4.7500 in120.650 mm N/A 37500 lbf167000 N N/A 252000 lbf1120000 N N/A CAD Add To Cart
Request Quote
N/A 170000 N/A 9 1/2 in241.300 mm N/A 14.5000 in368.300 mm N/A 2 in50.8 mm N/A 3.3750 in85.725 mm N/A 4.7500 in120.650 mm N/A 37500 lbf167000 N N/A 252000 lbf1120000 N N/A CAD Add To Cart
Request Quote
N/A 17000 N/A 0.9843 in25.001 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A CAD Add To Cart
Request Quote
N/A 17000 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A CAD Add To Cart
Request Quote
N/A 17000 N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A CAD Add To Cart
Request Quote
126 - 150 of 2093 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »