Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1526 - 1550 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 95000 N/A 5.2500 in133.350 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD Add To Cart
Request Quote
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.6249 in142.872 mm N/A 36700 lbf163000 N N/A 246000 lbf1090000 N N/A CAD Add To Cart
Request Quote
N/A 96000 N/A 8.2500 in209.550 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 44200 lbf197000 N N/A 297000 lbf1320000 N N/A CAD Add To Cart
Request Quote
N/A 96000 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 44200 lbf197000 N N/A 297000 lbf1320000 N N/A CAD Add To Cart
Request Quote
N/A 96000 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 2.6250 in66.675 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 44200 lbf197000 N N/A 297000 lbf1320000 N N/A CAD Add To Cart
Request Quote
N/A 970000 N/A 12.9870 in329.870 mm N/A 21.0 in533.400 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD Add To Cart
Request Quote
N/A 970000 N/A 13.5000 in342.900 mm N/A 21.0 in533.400 mm N/A 3.0000 in76.200 mm N/A 4.5000 in114.300 mm N/A 6.5000 in165.100 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD Add To Cart
Request Quote
N/A 970000 N/A 12.9870 in329.870 mm N/A 21.5000 in546.1 mm N/A 3.0000 in76.200 mm N/A 6.0000 in152.400 mm N/A 7.0000 in177.800 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD Add To Cart
Request Quote
N/A 970000 N/A 13.5000 in342.900 mm N/A 21.5000 in546.1 mm N/A 3.0000 in76.200 mm N/A 6.0000 in152.400 mm N/A 7.0000 in177.800 mm N/A 101000 lbf448000 N N/A 676000 lbf3010000 N N/A CAD Add To Cart
Request Quote
N/A 97000 N/A 4 1/2 in114.300 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 21900 lbf97500 N N/A 147000 lbf655000 N N/A CAD Add To Cart
Request Quote
N/A 97000 N/A 4.7244 in120 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 21900 lbf97500 N N/A 147000 lbf655000 N N/A CAD Add To Cart
Request Quote
N/A 97000 N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 26000 lbf116000 N N/A 174000 lbf776000 N N/A CAD Add To Cart
Request Quote
N/A 97000 N/A 4.9330 in125.298 mm N/A 9.0000 in228.600 mm N/A 1.9460 in49.428 mm N/A 3.3125 in84.138 mm N/A 4.5625 in115.888 mm N/A 21900 lbf97500 N N/A 147000 lbf655000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.937 in100 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3 1/2 in88.900 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3 1/2 in88.900 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.1496 in80 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
N/A 98000 N/A 3.9330 in99.898 mm N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 28100 lbf125000 N N/A 189000 lbf839000 N N/A CAD Add To Cart
Request Quote
1526 - 1550 of 2093 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »