Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1901 - 1925 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A LM451300 N/A 10.3750 in263.525 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10.4321 in264.975 mm N/A 14.0630 in357.200 mm N/A 2.4409 in61.999 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10.3533 in262.974 mm N/A 14.0630 in357.200 mm N/A 2.4409 in61.999 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 37100 lbf165000 N N/A 249000 lbf1110000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 39300 lbf175000 N N/A 264000 lbf1170000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 43300 lbf193000 N N/A 291000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 2.2500 in57.150 mm N/A 4.0000 in101.600 mm N/A 4.9999 in126.997 mm N/A 40900 lbf182000 N N/A 275000 lbf1220000 N N/A CAD Add To Cart
Request Quote
N/A LM520300 N/A 4 in101.600 mm N/A 5.7500 in146.050 mm N/A 0.8550 in21.717 mm N/A 1.5313 in38.895 mm N/A 1.9373 in49.207 mm N/A 7460 lbf33200 N N/A 50100 lbf223000 N N/A CAD Add To Cart
Request Quote
N/A LM522500 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 1.375 in34.925 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A LM522500 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 1.375 in34.925 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 11400 lbf50700 N N/A 76600 lbf341000 N N/A CAD Add To Cart
Request Quote
N/A LM522500 N/A 4 1/4 in107.95 mm N/A 6.2987 in159.987 mm N/A 1.375 in34.925 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A LM522500 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 1.375 in34.925 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 11400 lbf50700 N N/A 76600 lbf341000 N N/A CAD Add To Cart
Request Quote
N/A LM522500 N/A 4 1/4 in107.95 mm N/A 6.2987 in159.987 mm N/A 1.375 in34.925 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A LM522500 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 1.375 in34.925 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 13500 lbf60100 N N/A 90800 lbf404000 N N/A CAD Add To Cart
Request Quote
N/A LM654600 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 2.5625 in65.088 mm N/A 4.2500 in107.950 mm N/A 5.4999 in139.697 mm N/A 42100 lbf187000 N N/A 283000 lbf1260000 N N/A CAD Add To Cart
Request Quote
N/A LM654600 N/A 11.2500 in285.750 mm N/A 14.9960 in380.898 mm N/A 2.5625 in65.088 mm N/A 4.2500 in107.950 mm N/A 5.4999 in139.697 mm N/A 42100 lbf187000 N N/A 283000 lbf1260000 N N/A CAD Add To Cart
Request Quote
N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 3.2500 in82.550 mm N/A 5.5000 in139.700 mm N/A 6.9999 in177.797 mm N/A 78900 lbf351000 N N/A 530000 lbf2360000 N N/A CAD Add To Cart
Request Quote
N/A LM665900 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 3.2500 in82.550 mm N/A 5.5000 in139.700 mm N/A 6.9999 in177.797 mm N/A 78900 lbf351000 N N/A 530000 lbf2360000 N N/A CAD Add To Cart
Request Quote
N/A LM739700 N/A 7.7500 in196.850 mm N/A 10.1250 in257.175 mm N/A 1.5625 in39.688 mm N/A 2.6250 in66.675 mm N/A 3.3750 in85.725 mm N/A 18600 lbf82500 N N/A 125000 lbf554000 N N/A CAD Add To Cart
Request Quote
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.25 in285.750 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Add To Cart
Request Quote
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.25 in285.750 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Add To Cart
Request Quote
N/A LM742700 N/A 8.3750 in212.725 mm N/A 11.25 in285.750 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Add To Cart
Request Quote
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.25 in285.750 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 22100 lbf98100 N N/A 148000 lbf659000 N N/A CAD Add To Cart
Request Quote
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.3750 in288.925 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A CAD Add To Cart
Request Quote
1901 - 1925 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »