Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
02872 - 02823D | Series N/A 2800 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
02875 - 02823D | Series N/A 2800 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
02876 - 02823D | Series N/A 2800 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
02877 - 02823D | Series N/A 2800 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
02878 - 02823D | Series N/A 2800 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Double Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cones N/A 1.8750 in47.625 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3830 lbf17000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 25700 lbf114000 N | CAD N/A |
05062 - 05180D | Series N/A 5000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05062 - 05185D | Series N/A 5000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05066 - 05180D | Series N/A 5000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05066 - 05185D | Series N/A 5000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05068 - 05180D | Series N/A 5000 | d - Bore N/A 0.6875 in17.463 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05068 - 05185D | Series N/A 5000 | d - Bore N/A 0.6875 in17.463 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05070XS - 05180D | Series N/A 5000 | d - Bore N/A 0.7082 in17.988 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05070XS - 05185D | Series N/A 5000 | d - Bore N/A 0.7082 in17.988 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05075 - 05180D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05075 - 05185D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05075X - 05180D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05075X - 05185D | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05079 - 05180D | Series N/A 5000 | d - Bore N/A 0.7869 in19.987 mm | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
05079 - 05185D | Series N/A 5000 | d - Bore N/A 0.7869 in19.987 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Double Cup Width N/A 0.9926 in25.212 mm | T - Bearing Width across Cones N/A 1.2499 in31.747 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1560 lbf6930 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 10500 lbf46500 N | CAD N/A |
07079 - 07196D | Series N/A 7000 | d - Bore N/A 0.7874 in20 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07079 - 07196DC | Series N/A 7000 | d - Bore N/A 0.7874 in20 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07087 - 07196D | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07087 - 07196DC | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07087X - 07196D | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |
07087X - 07196DC | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Double Cup Width N/A 1.0000 in25.400 mm | T - Bearing Width across Cones N/A 1.3126 in33.340 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1700 lbf7550 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 11400 lbf50700 N | CAD N/A |