Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 2093 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Sort by
N/A A2000 N/A 0.3750 in9.525 mm N/A 1.2000 in30.480 mm N/A 0.4246 in10.785 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 630 lbf2800 N N/A 4230 lbf18800 N N/A CAD
N/A A2000 N/A 0.4719 in11.986 mm N/A 1.2000 in30.480 mm N/A 0.4246 in10.785 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 630 lbf2800 N N/A 4230 lbf18800 N N/A CAD
N/A A2000 N/A 0.3125 in7.938 mm N/A 1.2000 in30.480 mm N/A 0.4246 in10.785 mm N/A 0.8370 in21.260 mm N/A 0.9999 in25.397 mm N/A 630 lbf2800 N N/A 4230 lbf18800 N N/A CAD
N/A A4000 N/A 0.5901 in14.989 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD
N/A A4000 N/A 0.5000 in12.7 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD
N/A A4000 N/A 0.4375 in11.113 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD
N/A A4000 N/A 0.4992 in12.680 mm N/A 1.3775 in34.989 mm N/A 0.4326 in10.988 mm N/A 0.8125 in20.638 mm N/A 0.9910 in25.171 mm N/A 767 lbf3410 N N/A 5150 lbf22900 N N/A CAD
N/A 5000 N/A 0.7500 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.6250 in15.875 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.6875 in17.463 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7082 in17.988 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7500 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.6250 in15.875 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7500 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.6875 in17.463 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7082 in17.988 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 5000 N/A 0.7500 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD
N/A 13800 N/A 1 1/2 in38.1 mm N/A 2.5000 in63.500 mm N/A 0.4688 in11.908 mm N/A 1.2500 in31.750 mm N/A 1.5000 in38.100 mm N/A 1580 lbf7040 N N/A 10600 lbf47300 N N/A CAD
N/A 13800 N/A 1.5150 in38.481 mm N/A 2.5000 in63.500 mm N/A 0.4688 in11.908 mm N/A 1.2500 in31.750 mm N/A 1.5000 in38.100 mm N/A 1580 lbf7040 N N/A 10600 lbf47300 N N/A CAD
N/A 7000 N/A 0.8750 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
N/A 7000 N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD
1 - 25 of 2093 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »