All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDI (Tapered Double Inner) > Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial > View Items  

Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 469  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

392DW - 393AS 395 2 7/16 in
61.913
mm
4.3750 in
111.125
mm
2.875 in
73.025
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
36600 lbf
163000
N
CAD Icon (for items table)
392DW - 393A 395 2 7/16 in
61.913
mm
4-7/16 in
112.713
mm
2.875 in
73.025
mm
0.6250 in
15.875
mm
2.2047 in
55.999
mm
36600 lbf
163000
N
CAD Icon (for items table)
39585D - 39520XX 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
2.375 in
60.325
mm
0.9375 in
23.813
mm
2.3750 in
60.325
mm
65300 lbf
291000
N
CAD Icon (for items table)
39585D - 39521 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
2.375 in
60.325
mm
0.9375 in
23.813
mm
2.3750 in
60.325
mm
65300 lbf
291000
N
CAD Icon (for items table)
39585D - 39522 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
2.375 in
60.325
mm
1.1875 in
30.163
mm
2.8750 in
73.025
mm
65300 lbf
291000
N
CAD Icon (for items table)
39585D - 39528 39500 2 1/2 in
63.500
mm
4.7238 in
119.985
mm
2.375 in
60.325
mm
1.0610 in
26.949
mm
2.5787 in
65.499
mm
65300 lbf
291000
N
CAD Icon (for items table)
39585D - 39520P 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
2.375 in
60.325
mm
0.9375 in
23.813
mm
2.3750 in
60.325
mm
65300 lbf
291000
N
CAD Icon (for items table)
39585D - 39520 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
2.375 in
60.325
mm
0.9375 in
23.813
mm
2.3750 in
60.325
mm
65300 lbf
291000
N
CAD Icon (for items table)
399D - 393WE 395 2 7/16 in
61.913
mm
4.5900 in
116.586
mm
2.1870 in
55.550
mm
1.1859 in
30.122
mm
3.0765 in
78.143
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 394XS 395 2 7/16 in
61.913
mm
4.3301 in
109.985
mm
2.1870 in
55.550
mm
0.7480 in
18.999
mm
2.3247 in
59.047
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 394CS 395 2 7/16 in
61.913
mm
4.4680 in
113.487
mm
2.1870 in
55.550
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 394AS 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.1870 in
55.550
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 394ARB 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.1870 in
55.550
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 394A 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.1870 in
55.550
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 394 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.1870 in
55.550
mm
0.8661 in
21.999
mm
2.1869 in
55.547
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 393C 395 2 7/16 in
61.913
mm
4.4680 in
113.487
mm
2.1870 in
55.550
mm
0.8060 in
20.472
mm
2.3167 in
58.844
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 393AS 395 2 7/16 in
61.913
mm
4.3750 in
111.125
mm
2.1870 in
55.550
mm
0.7411 in
18.824
mm
2.1869 in
55.547
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 393A 395 2 7/16 in
61.913
mm
4-7/16 in
112.713
mm
2.1870 in
55.550
mm
0.6250 in
15.875
mm
2.2047 in
55.999
mm
38700 lbf
172000
N
CAD Icon (for items table)
399D - 393 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
2.1870 in
55.550
mm
1.063 in
27
mm
2.5807 in
65.550
mm
38700 lbf
172000
N
CAD Icon (for items table)
42362D - 42590 42000 3.6250 in
92.075
mm
5.9045 in
149.974
mm
2.2812 in
57.942
mm
0.9688 in
24.608
mm
2.4999 in
63.497
mm
63800 lbf
284000
N
CAD Icon (for items table)
42362D - 42587 42000 3.6250 in
92.075
mm
5 7/8 in
149.225
mm
2.2812 in
57.942
mm
0.9688 in
24.608
mm
2.4999 in
63.497
mm
63800 lbf
284000
N
CAD Icon (for items table)
42362D - 42585 42000 3.6250 in
92.075
mm
5.8437 in
148.430
mm
2.2812 in
57.942
mm
1.0000 in
25.400
mm
2.2499 in
57.147
mm
63800 lbf
284000
N
CAD Icon (for items table)
42362D - 42584 42000 3.6250 in
92.075
mm
5.8437 in
148.430
mm
2.2812 in
57.942
mm
0.8438 in
21.433
mm
2.2499 in
57.147
mm
63800 lbf
284000
N
CAD Icon (for items table)
42362D - 42586 42000 3.6250 in
92.075
mm
5.8437 in
148.430
mm
2.2812 in
57.942
mm
1.2500 in
31.750
mm
2.7499 in
69.847
mm
63800 lbf
284000
N
CAD Icon (for items table)
48290DW - 48220 48200 5 in
127
mm
7.1875 in
182.563
mm
3.0000 in
76.200
mm
1.3125 in
33.338
mm
3.0001 in
76.203
mm
105000 lbf
466000
N
CAD Icon (for items table)
  Results 76 - 100 of 469  1 2 3 4 5 »