Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 470 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD Add To Cart
Request Quote
N/A 82600 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD Add To Cart
Request Quote
N/A 82600 N/A 7 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A CAD Add To Cart
Request Quote
N/A 82600 N/A 7 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A CAD Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A CAD Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A CAD Add To Cart
Request Quote
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 1.8750 in47.625 mm N/A 4.6250 in117.475 mm N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 1.7500 in44.450 mm N/A 4.6249 in117.472 mm N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 855 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 5.0000 in127.000 mm N/A 1.9375 in49.213 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A CAD Add To Cart
Request Quote
N/A 89000 N/A 10.875 in276.225 mm N/A 15.0000 in381.000 mm N/A 3.5000 in88.900 mm N/A 1.7500 in44.450 mm N/A 4.3750 in111.125 mm N/A 181000 lbf806000 N N/A CAD Add To Cart
Request Quote
N/A 8900 N/A 8.0060 in203.352 mm N/A 11.7500 in298.450 mm N/A 3.2188 in81.758 mm N/A 1.2500 in31.750 mm N/A 3.2187 in81.755 mm N/A 168000 lbf746000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 2.0000 in50.800 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.8730 in199.974 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 2.0000 in50.800 mm N/A 5.6249 in142.872 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.8730 in199.974 mm N/A 13.4132 in340.695 mm N/A 5.2500 in133.350 mm N/A 2.1125 in53.658 mm N/A 5.8499 in148.587 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.8730 in199.974 mm N/A 12.5984 in319.999 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.8730 in199.974 mm N/A 12.5000 in317.500 mm N/A 5.2500 in133.350 mm N/A 1.8125 in46.038 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.8750 in123.825 mm N/A 2.0000 in50.800 mm N/A 5.2499 in133.347 mm N/A 286000 lbf1270000 N N/A CAD Add To Cart
Request Quote
176 - 200 of 470 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »