Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
32307 | Series N/A 32307 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.750 mm1.2894 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26000 lbf | C0 - Static Radial Rating N/A 123000 N27700 lbf | CAD N/A |
33110 | Series N/A 33110 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 125000 N28100 lbf | CAD N/A |
XAA32011X - Y32011X | Series N/A 32011X | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |
X32011X - Y32011X | Series N/A 32011X | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |
32012X | Series N/A 32012XM | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 132000 N29600 lbf | CAD N/A |
31310 | Series N/A 31310M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 29.250 mm1.1516 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33100 lbf | C0 - Static Radial Rating N/A 132000 N29700 lbf | CAD N/A |
X31310M - Y31310M | Series N/A 31310 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 29.250 mm1.1516 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33100 lbf | C0 - Static Radial Rating N/A 132000 N29700 lbf | CAD N/A |
JL819349 - JL819310 | Series N/A L819300 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 135.000 mm5.3150 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 14 mm0.5512 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98400 N22100 lbf | C0 - Static Radial Rating N/A 133000 N29900 lbf | CAD N/A |
JLM508748 - JLM508710 | Series N/A LM508700 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf | CAD N/A |
X32013X - Y32013X | Series N/A 32013X | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
XAA32013X - Y32013X | Series N/A 32013X | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
JW5049 - JW5010 | Series N/A JW5000 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 105 mm4.1339 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31800 lbf | C0 - Static Radial Rating N/A 138000 N31000 lbf | CAD N/A |
XFA30309M - Y30309M | Series N/A 30309M | d - Bore N/A 47.500 mm1.8701 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
JLM710949C - JLM710910 | Series N/A LM710900 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 105 mm4.1339 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
30309 | Series N/A 30309M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
32211 | Series N/A 32211M | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 26.750 mm1.0531 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 141000 N31600 lbf | CAD N/A |
33011 | Series N/A 33011 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26500 lbf | C0 - Static Radial Rating N/A 141000 N31700 lbf | CAD N/A |
JP8049 - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
JP8049H - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
33208 | Series N/A 33208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 144000 N32400 lbf | CAD N/A |
33012 | Series N/A 33012M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 N27400 lbf | C0 - Static Radial Rating N/A 150000 N33600 lbf | CAD N/A |
X32308 - Y32308 | Series N/A 32308 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 33.000 mm1.2992 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.250 mm1.3878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf | CAD N/A |
X30310 - Y30310 | Series N/A 30310 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 29.250 mm1.1516 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 142000 N31900 lbf | C0 - Static Radial Rating N/A 150000 N33800 lbf | CAD N/A |
30310 | Series N/A 30310M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 29.250 mm1.1516 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 168000 N37800 lbf | C0 - Static Radial Rating N/A 150000 N33800 lbf | CAD N/A |
JM205149A - JM205110 | Series N/A M205100 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33000 lbf | C0 - Static Radial Rating N/A 154000 N34600 lbf | CAD N/A |