Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
JH307749 - JH307710 | Series N/A H307700 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf |
CAD
N/A ![]() |
JH307749H - JH307710 | Series N/A H307700 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf |
CAD
N/A ![]() |
30314 | Series N/A 30314M | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56500 lbf | C0 - Static Radial Rating N/A 276000 N62000 lbf |
CAD
N/A ![]() |
X33020 - Y33020 | Series N/A 33020 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.500 mm1.2795 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf |
CAD
N/A ![]() |
31314 | Series N/A 31314M | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 252000 N56800 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A ![]() |
33117 | Series N/A 33117 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 254000 N57100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf |
CAD
N/A ![]() |
X32312 - Y32312 | Series N/A 32312 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 48.500 mm1.9094 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 264000 N59400 lbf | C0 - Static Radial Rating N/A 310000 N69800 lbf |
CAD
N/A ![]() |
32021X | Series N/A 32021XM | d - Bore N/A 105 mm4.1339 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf |
CAD
N/A ![]() |
XGA32021X - Y32021X | Series N/A 32021X | d - Bore N/A 106.000 mm4.1732 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 N60500 lbf | C0 - Static Radial Rating N/A 339000 N76200 lbf |
CAD
N/A ![]() |
JH913848 - JH913811 | Series N/A H913800 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 39.688 mm1.5625 in | C - Cup Width N/A 25.400 mm1.0000 in | T - Bearing Width N/A 41.275 mm1.6250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 273000 N61300 lbf | C0 - Static Radial Rating N/A 256000 N57500 lbf |
CAD
N/A ![]() |
JF6049 - JF6010 | Series N/A JF6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 33.000 mm1.2992 in | T - Bearing Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61500 lbf | C0 - Static Radial Rating N/A 279000 N62800 lbf |
CAD
N/A ![]() |
JW7549 - JW7510 | Series N/A JW7500 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 274000 N61600 lbf | C0 - Static Radial Rating N/A 294000 N66200 lbf |
CAD
N/A ![]() |
X33214 - Y33214 | Series N/A 33214 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 314000 N70700 lbf |
CAD
N/A ![]() |
JHM516849 - JHM516810 | Series N/A HM516800 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 31.500 mm1.2402 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 339000 N76300 lbf |
CAD
N/A ![]() |
XA32217 - Y32217 | Series N/A 32217M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65300 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf |
CAD
N/A ![]() |
33018 | Series N/A 33018 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.500 mm1.2795 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 293000 N65900 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf |
CAD
N/A ![]() |
JT9049 - JT9010 | Series N/A JT9000 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 42.000 mm1.6535 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 298000 N67100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf |
CAD
N/A ![]() |
30220 | Series N/A 30220M | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 34.000 mm1.3386 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 301000 N67600 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf |
CAD
N/A ![]() |
31317 | Series N/A 31317 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 28 mm1.1024 in | T - Bearing Width N/A 44.5 mm1.752 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 308000 N69300 lbf | C0 - Static Radial Rating N/A 366000 N82300 lbf |
CAD
N/A ![]() |
JW8049 - JW8010 | Series N/A JW8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70300 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf |
CAD
N/A ![]() |
30317 | Series N/A 30317M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 44.5 mm1.752 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70500 lbf | C0 - Static Radial Rating N/A 346000 N77700 lbf |
CAD
N/A ![]() |
32313 | Series N/A 32313M | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 48 mm1.8898 in | C - Cup Width N/A 39 mm1.5354 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 320000 N72000 lbf | C0 - Static Radial Rating N/A 388000 N87200 lbf |
CAD
N/A ![]() |
J6392 - J6327 | Series N/A 6300 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 56 mm2.2050 in | C - Cup Width N/A 44.450 mm1.7500 in | T - Bearing Width N/A 53.975 mm2.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72300 lbf | C0 - Static Radial Rating N/A 404000 N90900 lbf |
CAD
N/A ![]() |
31316 | Series N/A 31316 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 42.5 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72100 lbf | C0 - Static Radial Rating N/A 312000 N70100 lbf |
CAD
N/A ![]() |
31318 | Series N/A 31318M | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 46.5 mm1.8307 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf |
CAD
N/A ![]() |