Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
J90354 - J90748 | Series N/A 90000 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 46.038 mm1.8125 in | C - Cup Width N/A 31.750 mm1.2500 in | T - Bearing Width N/A 50.800 mm2.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 392000 N88100 lbf |
CAD
N/A ![]() |
X33020 - Y33020 | Series N/A 33020 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.500 mm1.2795 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 N56300 lbf | C0 - Static Radial Rating N/A 393000 N88300 lbf |
CAD
N/A ![]() |
32219 | Series N/A 32219M | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 45.500 mm1.7913 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf |
CAD
N/A ![]() |
XAA32219 - Y32219 | Series N/A 32219M | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 45.500 mm1.7913 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf |
CAD
N/A ![]() |
XAA32219M - Y32219M | Series N/A 32219 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 45.500 mm1.7913 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf |
CAD
N/A ![]() |
J6392 - J6327 | Series N/A 6300 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 56 mm2.2050 in | C - Cup Width N/A 44.450 mm1.7500 in | T - Bearing Width N/A 53.975 mm2.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72300 lbf | C0 - Static Radial Rating N/A 404000 N90900 lbf |
CAD
N/A ![]() |
32928 | Series N/A 32928M | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 N50900 lbf | C0 - Static Radial Rating N/A 404000 N90700 lbf |
CAD
N/A ![]() |
32218 | Series N/A 32218M | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 42.5 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 370000 N83200 lbf | C0 - Static Radial Rating N/A 406000 N91200 lbf |
CAD
N/A ![]() |
30221 | Series N/A 30221M | d - Bore N/A 105 mm4.1339 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 407000 N91400 lbf |
CAD
N/A ![]() |
33216 | Series N/A 33216M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 35 mm1.378 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 N79100 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf |
CAD
N/A ![]() |
JP18049 - JP18010 | Series N/A JP18000 | d - Bore N/A 180 mm7.0866 in | D - Cup Outer Diameter N/A 240 mm9.4488 in | B - Cone Width N/A 30.000 mm1.1811 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 239000 N53600 lbf | C0 - Static Radial Rating N/A 409000 N92000 lbf |
CAD
N/A ![]() |
JHM720249 - JHM720210 | Series N/A HM720200 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf |
CAD
N/A ![]() |
JHM720249 - JHM720210P | Series N/A HM720200 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 N74400 lbf | C0 - Static Radial Rating N/A 416000 N93500 lbf |
CAD
N/A ![]() |
32315 | Series N/A 32315M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 55 mm2.1654 in | C - Cup Width N/A 45.000 mm1.7717 in | T - Bearing Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf |
CAD
N/A ![]() |
31318 | Series N/A 31318M | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 46.5 mm1.8307 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf |
CAD
N/A ![]() |
30318 | Series N/A 30318 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 36 mm1.4173 in | T - Bearing Width N/A 46.5 mm1.8307 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 406000 N91300 lbf | C0 - Static Radial Rating N/A 429000 N96500 lbf |
CAD
N/A ![]() |
X32022X - Y32022X | Series N/A 32022X | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75000 lbf | C0 - Static Radial Rating N/A 433000 N97300 lbf |
CAD
N/A ![]() |
JH217249 - JH217210 | Series N/A H217200 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 446000 N100000 lbf |
CAD
N/A ![]() |
JHM318448A - JHM318410 | Series N/A HM318400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 155 mm6.1024 in | B - Cone Width N/A 44.000 mm1.7323 in | C - Cup Width N/A 35.500 mm1.3976 in | T - Bearing Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf |
CAD
N/A ![]() |
JHM318448 - JHM318410 | Series N/A HM318400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 155 mm6.1024 in | B - Cone Width N/A 44.000 mm1.7323 in | C - Cup Width N/A 35.500 mm1.3976 in | T - Bearing Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf |
CAD
N/A ![]() |
33118 | Series N/A 33118M | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 35 mm1.378 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 N81600 lbf | C0 - Static Radial Rating N/A 447000 N100000 lbf |
CAD
N/A ![]() |
32314 | Series N/A 32314 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 54 mm2.126 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 434000 N97500 lbf | C0 - Static Radial Rating N/A 448000 N101000 lbf |
CAD
N/A ![]() |
JH415647 - JH415610 | Series N/A H415600 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf |
CAD
N/A ![]() |
JH415647A - JH415610 | Series N/A H415600 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N78000 lbf | C0 - Static Radial Rating N/A 463000 N104000 lbf |
CAD
N/A ![]() |
XAA32024X - Y32024X | Series N/A 32024X | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 N77900 lbf | C0 - Static Radial Rating N/A 466000 N105000 lbf |
CAD
N/A ![]() |