Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
JLM104946 - JLM104910 | Series N/A LM104900 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 23.993 mm0.9446 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A ![]() |
JLM104945 - JLM104910 | Series N/A LM104900 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 27.700 mm1.0906 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A ![]() |
JLM104948 - JLM104914 | Series N/A LM104900 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 88.000 mm3.4646 in | B - Cone Width N/A 21.500 mm0.8465 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A ![]() |
JLM104945 - JLM104914 | Series N/A LM104900 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 88.000 mm3.4646 in | B - Cone Width N/A 27.700 mm1.0906 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A ![]() |
JLM104946 - JLM104914 | Series N/A LM104900 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 88.000 mm3.4646 in | B - Cone Width N/A 23.993 mm0.9446 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96300 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23400 lbf |
CAD
N/A ![]() |
JLM704649 - JLM704610 | Series N/A LM704600 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 84.000 mm3.3071 in | B - Cone Width N/A 22.000 mm0.8661 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 22.000 mm0.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96500 N21700 lbf | C0 - Static Radial Rating N/A 104000 N23500 lbf |
CAD
N/A ![]() |
JLM508748 - JLM508710 | Series N/A LM508700 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf |
CAD
N/A ![]() |
JL819349 - JL819310 | Series N/A L819300 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 135.000 mm5.3150 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 14 mm0.5512 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98400 N22100 lbf | C0 - Static Radial Rating N/A 133000 N29900 lbf |
CAD
N/A ![]() |
32210 | Series N/A 32210M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf |
CAD
N/A ![]() |
X32210M - Y32210M | Series N/A 32210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf |
CAD
N/A ![]() |
X31308 - Y31308 | Series N/A 31308 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 25.250 mm0.9941 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf |
CAD
N/A ![]() |
JHM88540 - JHM88513 | Series N/A HM88500 | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 27.783 mm1.0938 in | C - Cup Width N/A 23.020 mm0.9063 in | T - Bearing Width N/A 29.370 mm1.1563 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 N23200 lbf | C0 - Static Radial Rating N/A 111000 N24900 lbf |
CAD
N/A ![]() |
X32306 - Y32306 | Series N/A 32306 | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 28.750 mm1.1319 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 89800 N20200 lbf |
CAD
N/A ![]() |
33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A ![]() |
XAA33108 - Y33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A ![]() |
32209 | Series N/A 32209M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf |
CAD
N/A ![]() |
X33108 - Y33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A ![]() |
32208 | Series N/A 32208M | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf |
CAD
N/A ![]() |
X32208M - Y32208M | Series N/A 32208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf |
CAD
N/A ![]() |
30211 | Series N/A 30211M | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 22.750 mm0.8957 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 122000 N27400 lbf |
CAD
N/A ![]() |
X30212 - Y30212 | Series N/A 30212 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 22.000 mm0.8661 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 23.750 mm0.9350 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf |
CAD
N/A ![]() |
JP8049 - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A ![]() |
JP8049H - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A ![]() |
JLM506849A - JLM506810 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf |
CAD
N/A ![]() |
JLM506849 - JLM506810 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf |
CAD
N/A ![]() |