Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
JW5549 - JW5510 | Series N/A JW5500 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 23.500 mm0.9252 in | T - Bearing Width N/A 34.000 mm1.3386 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38700 lbf | C0 - Static Radial Rating N/A 175000 N39200 lbf | CAD N/A |
31311 | Series N/A 31311M | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 31.500 mm1.2402 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 N38700 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf | CAD N/A |
30311 | Series N/A 30311M | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 31.500 mm1.2402 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 190000 N42700 lbf | CAD N/A |
32213 | Series N/A 32213 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 32.750 mm1.2894 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 209000 N46900 lbf | CAD N/A |
X32213 - YAA32213 | Series N/A 32213 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 32.750 mm1.2894 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 174000 N39100 lbf | C0 - Static Radial Rating N/A 209000 N46900 lbf | CAD N/A |
JM612949 - JM612910 | Series N/A M612900 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 N40000 lbf | C0 - Static Radial Rating N/A 198000 N44500 lbf | CAD N/A |
JM612949 - JM612910V | Series N/A M612900 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 178000 N40000 lbf | C0 - Static Radial Rating N/A 198000 N44500 lbf | CAD N/A |
32924 | Series N/A 32924M | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 179000 N40300 lbf | C0 - Static Radial Rating N/A 308000 N69300 lbf | CAD N/A |
XA30215 - Y30215 | Series N/A 30215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 181000 N40600 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf | CAD N/A |
32309 | Series N/A 32309M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.250 mm1.5059 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 183000 N41000 lbf | C0 - Static Radial Rating N/A 171000 N38600 lbf | CAD N/A |
31312 | Series N/A 31312M | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 186000 N41700 lbf | C0 - Static Radial Rating N/A 188000 N42200 lbf | CAD N/A |
X32310 - Y32310 | Series N/A 32310 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 33.000 mm1.2992 in | T - Bearing Width N/A 42.250 mm1.6634 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf | CAD N/A |
33015 | Series N/A 33015 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.500 mm1.0039 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf | CAD N/A |
XLA33211 - Y33211 | Series N/A 33211 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 33.500 mm1.3189 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
XGA33211 - Y33211 | Series N/A 33211 | d - Bore N/A 50.815 mm2.0006 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
33211 | Series N/A 33211 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf | CAD N/A |
JD6549 - JD6510 | Series N/A JD6500 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43400 lbf | C0 - Static Radial Rating N/A 212000 N47700 lbf | CAD N/A |
XAA32017X - Y32017X | Series N/A 32017X | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf | CAD N/A |
32017X | Series N/A 32017X | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf | CAD N/A |
JL730646 - JL730612 | Series N/A L730600 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 205.000 mm8.0709 in | B - Cone Width N/A 28.575 mm1.1250 in | C - Cup Width N/A 21.438 mm0.8440 in | T - Bearing Width N/A 28.575 mm1.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
JP12049 - JP12010 | Series N/A JP12000 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.500 mm0.7677 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf | CAD N/A |
JP12049A - JP12010 | Series N/A JP12000 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.500 mm0.7677 in | T - Bearing Width N/A 27.000 mm1.0630 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44100 lbf | C0 - Static Radial Rating N/A 238000 N53500 lbf | CAD N/A |
32016X | Series N/A 32016XM | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 N44200 lbf | C0 - Static Radial Rating N/A 238000 N53600 lbf | CAD N/A |
32215 | Series N/A 32215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.250 mm1.3091 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf | CAD N/A |
32019X | Series N/A 32019XM | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 201000 N45300 lbf | C0 - Static Radial Rating N/A 274000 N61500 lbf | CAD N/A |