Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
32006X | Series N/A 32006X | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 55 mm2.1654 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 N10400 lbf | C0 - Static Radial Rating N/A 45300 N10200 lbf |
CAD
N/A ![]() |
32206 | Series N/A 32206M | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.250 mm0.8366 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 64100 N14400 lbf | C0 - Static Radial Rating N/A 71900 N16200 lbf |
CAD
N/A ![]() |
X32306 - Y32306 | Series N/A 32306 | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 23.000 mm0.9055 in | T - Bearing Width N/A 28.750 mm1.1319 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 89800 N20200 lbf |
CAD
N/A ![]() |
X33206 - Y33206 | Series N/A 33206 | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.500 mm0.7677 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87600 N19700 lbf | C0 - Static Radial Rating N/A 82200 N18500 lbf |
CAD
N/A ![]() |
X32006X - YGA32006X | Series N/A 32006X | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 N10400 lbf | C0 - Static Radial Rating N/A 45300 N10200 lbf |
CAD
N/A ![]() |
X30207 - Y30207 | Series N/A 30207 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 15.000 mm0.5906 in | T - Bearing Width N/A 18.255 mm0.7187 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60600 N13600 lbf | C0 - Static Radial Rating N/A 63600 N14300 lbf |
CAD
N/A ![]() |
30307 | Series N/A 30307M | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 22.750 mm0.8957 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 87200 N19600 lbf | C0 - Static Radial Rating N/A 86100 N19300 lbf |
CAD
N/A ![]() |
31307 | Series N/A 31307 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 15.000 mm0.5906 in | T - Bearing Width N/A 22.750 mm0.8957 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 86300 N19400 lbf | C0 - Static Radial Rating N/A 74800 N16800 lbf |
CAD
N/A ![]() |
32007X | Series N/A 32007X | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 14 mm0.5512 in | T - Bearing Width N/A 18.000 mm0.7087 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56500 N12700 lbf | C0 - Static Radial Rating N/A 57600 N12900 lbf |
CAD
N/A ![]() |
32207 | Series N/A 32207 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.250 mm0.9547 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 N16800 lbf | C0 - Static Radial Rating N/A 82300 N18500 lbf |
CAD
N/A ![]() |
32307 | Series N/A 32307 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.750 mm1.2894 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26000 lbf | C0 - Static Radial Rating N/A 123000 N27700 lbf |
CAD
N/A ![]() |
33207 | Series N/A 33207 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 28.000 mm1.1024 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 116000 N26200 lbf |
CAD
N/A ![]() |
JL69349 - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349H - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349A - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349AX - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69348 - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349P - JL69310 | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349 - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349P - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349H - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349A - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69348 - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
JL69349AX - JL69310P | Series N/A L69300 | d - Bore N/A 38.000 mm1.4961 in | D - Cup Outer Diameter N/A 63.000 mm2.4803 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.500 mm0.5315 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 51000 N11500 lbf | C0 - Static Radial Rating N/A 55000 N12400 lbf |
CAD
N/A ![]() |
J16154 - J16285 | Series N/A 16000 | d - Bore N/A 39.000 mm1.5354 in | D - Cup Outer Diameter N/A 72.014 mm2.8352 in | B - Cone Width N/A 20.638 mm0.8125 in | C - Cup Width N/A 16.637 mm0.6550 in | T - Bearing Width N/A 21.400 mm0.8425 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56600 N12700 lbf | C0 - Static Radial Rating N/A 65800 N14800 lbf |
CAD
N/A ![]() |