Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
JF4049 - JF4010 | Series N/A JF4000 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 32.500 mm1.2795 in | C - Cup Width N/A 28 mm1.1024 in | T - Bearing Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 162000 N36500 lbf | C0 - Static Radial Rating N/A 160000 N35900 lbf |
CAD
N/A ![]() |
X30308 - Y30308 | Series N/A 30308 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 25.250 mm0.9941 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 117000 N26300 lbf | C0 - Static Radial Rating N/A 102000 N23000 lbf |
CAD
N/A ![]() |
X31308 - Y31308 | Series N/A 31308 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 25.250 mm0.9941 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 101000 N22700 lbf | C0 - Static Radial Rating N/A 88100 N19800 lbf |
CAD
N/A ![]() |
XAA32008X - Y32008X | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |
32008X | Series N/A 32008XM | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |
XAA32008X - Y32008XZ | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 65800 N14800 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |
32208 | Series N/A 32208M | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf |
CAD
N/A ![]() |
X32308 - Y32308 | Series N/A 32308 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 33.000 mm1.2992 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.250 mm1.3878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 133000 N30000 lbf | C0 - Static Radial Rating N/A 150000 N33700 lbf |
CAD
N/A ![]() |
XBA32308-B - Y32308-B | Series N/A 32308-B | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 33.500 mm1.3189 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.250 mm1.3878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 157000 N35300 lbf | C0 - Static Radial Rating N/A 160000 N36100 lbf |
CAD
N/A ![]() |
33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A ![]() |
XAA33108 - Y33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A ![]() |
33208 | Series N/A 33208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 143000 N32200 lbf | C0 - Static Radial Rating N/A 144000 N32400 lbf |
CAD
N/A ![]() |
XGA33210 - Y33210 | Series N/A 33210 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 24.500 mm0.9646 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf |
CAD
N/A ![]() |
X32008XM - Y32008XM | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A ![]() |
X33108 - Y33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A ![]() |
X32208M - Y32208M | Series N/A 32208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf |
CAD
N/A ![]() |
30208 | Series N/A 30208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 19.75 mm0.7776 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 70900 N15900 lbf | C0 - Static Radial Rating N/A 74700 N16800 lbf |
CAD
N/A ![]() |
X32009XM - Y32009XM | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A ![]() |
JW4549 - JW4510 | Series N/A JW4500 | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 26.500 mm1.0433 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 114000 N25600 lbf |
CAD
N/A ![]() |
30209 | Series N/A 30209M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 20.750 mm0.8169 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94800 N21300 lbf | C0 - Static Radial Rating N/A 89000 N20000 lbf |
CAD
N/A ![]() |
30309 | Series N/A 30309M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 N29000 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf |
CAD
N/A ![]() |
31309 | Series N/A 31309M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 113000 N25400 lbf |
CAD
N/A ![]() |
XAB-32009X - Y32009X | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A ![]() |
XAA32009X - Y32009X | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 78700 N17700 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A ![]() |
32009X | Series N/A 32009XM | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A ![]() |