Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
JLM506849 - JLM506810 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |
XAA32011X - Y32011X | Series N/A 32011X | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |
X32011X - Y32011X | Series N/A 32011X | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 N25300 lbf | C0 - Static Radial Rating N/A 126000 N28300 lbf | CAD N/A |
32012X | Series N/A 32012XM | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 132000 N29600 lbf | CAD N/A |
X32013X - Y32013X | Series N/A 32013X | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
XAA32013X - Y32013X | Series N/A 32013X | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 N26100 lbf | C0 - Static Radial Rating N/A 137000 N30900 lbf | CAD N/A |
X30212 - Y30212 | Series N/A 30212 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 22.000 mm0.8661 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 23.750 mm0.9350 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24100 lbf | C0 - Static Radial Rating N/A 117000 N26200 lbf | CAD N/A |
JLM710949C - JLM710910 | Series N/A LM710900 | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 105 mm4.1339 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 N28800 lbf | C0 - Static Radial Rating N/A 139000 N31300 lbf | CAD N/A |
JLM508748 - JLM508710 | Series N/A LM508700 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 97600 N21900 lbf | C0 - Static Radial Rating N/A 135000 N30400 lbf | CAD N/A |
33010 | Series N/A 33010 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95500 N21500 lbf | C0 - Static Radial Rating N/A 112000 N25300 lbf | CAD N/A |
JP8049 - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
JP8049H - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf | CAD N/A |
JP10044 - JP10010 | Series N/A JP10000 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049 - JP10010 | Series N/A JP10000 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049A - JP10010 | Series N/A JP10000 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 149000 N33400 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
JP10049 - JP10010A | Series N/A JP10000 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf | CAD N/A |
32207 | Series N/A 32207 | d - Bore N/A 35 mm1.3780 in | D - Cup Outer Diameter N/A 72 mm2.8346 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.250 mm0.9547 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74900 N16800 lbf | C0 - Static Radial Rating N/A 82300 N18500 lbf | CAD N/A |
32208 | Series N/A 32208M | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf | CAD N/A |
32209 | Series N/A 32209M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23300 lbf | C0 - Static Radial Rating N/A 98700 N22200 lbf | CAD N/A |
XA32210 - Y32210 | Series N/A 32210M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |
32210 | Series N/A 32210M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |
30213 | Series N/A 30213M | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36900 lbf | C0 - Static Radial Rating N/A 158000 N35500 lbf | CAD N/A |
X32208M - Y32208M | Series N/A 32208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf | CAD N/A |
X32210M - Y32210M | Series N/A 32210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf | CAD N/A |
JLM506849 - JLM506811 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf | CAD N/A |