Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
XAE32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
XAD32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
XAB-32010X - Y32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
32010X | Series N/A 32010XM | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
XA32210 - Y32210 | Series N/A 32210M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 118000 N26600 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf |
CAD
N/A ![]() |
32210 | Series N/A 32210M | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf |
CAD
N/A ![]() |
X32310 - Y32310 | Series N/A 32310 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 33.000 mm1.2992 in | T - Bearing Width N/A 42.250 mm1.6634 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 211000 N47500 lbf |
CAD
N/A ![]() |
33010 | Series N/A 33010 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95500 N21500 lbf | C0 - Static Radial Rating N/A 112000 N25300 lbf |
CAD
N/A ![]() |
33110 | Series N/A 33110 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 115000 N25800 lbf | C0 - Static Radial Rating N/A 125000 N28100 lbf |
CAD
N/A ![]() |
X33210 - Y33210 | Series N/A 33210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 24.500 mm0.9646 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 154000 N34600 lbf | C0 - Static Radial Rating N/A 166000 N37300 lbf |
CAD
N/A ![]() |
XLA33211 - Y33211 | Series N/A 33211 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 33.500 mm1.3189 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.500 mm1.3189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A ![]() |
XAB-32010X - YKB-32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.500 mm0.8465 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
X32010XM - Y32010XM | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
X32210M - Y32210M | Series N/A 32210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf |
CAD
N/A ![]() |
X31310M - Y31310M | Series N/A 31310 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 29.250 mm1.1516 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33100 lbf | C0 - Static Radial Rating N/A 132000 N29700 lbf |
CAD
N/A ![]() |
XAB-32010X - YKA32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 21.500 mm0.8465 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A ![]() |
XGA33211 - Y33211 | Series N/A 33211 | d - Bore N/A 50.815 mm2.0006 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 35.000 mm1.3780 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 192000 N43200 lbf | C0 - Static Radial Rating N/A 202000 N45300 lbf |
CAD
N/A ![]() |
XGA30210 - Y30210 | Series N/A 30210 | d - Bore N/A 52.000 mm2.0472 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.750 mm0.8563 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf |
CAD
N/A ![]() |
JH307749 - JH307710 | Series N/A H307700 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf |
CAD
N/A ![]() |
JH307749H - JH307710 | Series N/A H307700 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 249000 N56000 lbf | C0 - Static Radial Rating N/A 251000 N56500 lbf |
CAD
N/A ![]() |
JLM506849A - JLM506810 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf |
CAD
N/A ![]() |
JLM506849 - JLM506810 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 18.500 mm0.7283 in | T - Bearing Width N/A 23.000 mm0.9055 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf |
CAD
N/A ![]() |
JLM506849 - JLM506811 | Series N/A LM506800 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 N24500 lbf | C0 - Static Radial Rating N/A 123000 N27600 lbf |
CAD
N/A ![]() |
JM207049A - JM207010 | Series N/A M207000 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 23.500 mm0.9252 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 131000 N29300 lbf | C0 - Static Radial Rating N/A 168000 N37700 lbf |
CAD
N/A ![]() |
JM207049 - JM207010 | Series N/A M207000 | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 95 mm3.7402 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 23.500 mm0.9252 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 131000 N29300 lbf | C0 - Static Radial Rating N/A 168000 N37700 lbf |
CAD
N/A ![]() |