Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
31315 | Series N/A 31315M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 40.000 mm1.5748 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 N55800 lbf | C0 - Static Radial Rating N/A 278000 N62500 lbf |
CAD
N/A ![]() |
32015X | Series N/A 32015XM | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 25.000 mm0.9843 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 N30400 lbf | C0 - Static Radial Rating N/A 170000 N38200 lbf |
CAD
N/A ![]() |
X32215 - Y32215 | Series N/A 32215 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.250 mm1.3091 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 218000 N49000 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf |
CAD
N/A ![]() |
32215 | Series N/A 32215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.250 mm1.3091 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 N44800 lbf | C0 - Static Radial Rating N/A 227000 N51100 lbf |
CAD
N/A ![]() |
32315 | Series N/A 32315M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 55 mm2.1654 in | C - Cup Width N/A 45.000 mm1.7717 in | T - Bearing Width N/A 58.000 mm2.2835 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 357000 N80300 lbf | C0 - Static Radial Rating N/A 421000 N94600 lbf |
CAD
N/A ![]() |
33015 | Series N/A 33015 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 115 mm4.5276 in | B - Cone Width N/A 31.000 mm1.2205 in | C - Cup Width N/A 25.500 mm1.0039 in | T - Bearing Width N/A 31.000 mm1.2205 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 187000 N42000 lbf | C0 - Static Radial Rating N/A 239000 N53700 lbf |
CAD
N/A ![]() |
XAA33115 - Y33115 | Series N/A 33115 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 N46000 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf |
CAD
N/A ![]() |
X33115 - Y33115 | Series N/A 33115 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 205000 N46000 lbf | C0 - Static Radial Rating N/A 287000 N64500 lbf |
CAD
N/A ![]() |
X33215 - Y33215 | Series N/A 33215 | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 316000 N71000 lbf |
CAD
N/A ![]() |
JM515649 - JM515610 | Series N/A M515600 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 34.000 mm1.3386 in | C - Cup Width N/A 28.500 mm1.1220 in | T - Bearing Width N/A 35.000 mm1.3780 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 235000 N52900 lbf | C0 - Static Radial Rating N/A 283000 N63500 lbf |
CAD
N/A ![]() |
JP8049 - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A ![]() |
JP8049H - JP8010 | Series N/A JP8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T - Bearing Width N/A 24.000 mm0.9449 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 141000 N31800 lbf |
CAD
N/A ![]() |
JW8049 - JW8010 | Series N/A JW8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70300 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf |
CAD
N/A ![]() |
30216 | Series N/A 30216M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 28.250 mm1.1122 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf |
CAD
N/A ![]() |
30316 | Series N/A 30316M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 33.000 mm1.2992 in | T - Bearing Width N/A 42.5 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75200 lbf | C0 - Static Radial Rating N/A 381000 N85600 lbf |
CAD
N/A ![]() |
32016X | Series N/A 32016XM | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 N44200 lbf | C0 - Static Radial Rating N/A 238000 N53600 lbf |
CAD
N/A ![]() |
X32216 - Y32216 | Series N/A 32216 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 33.000 mm1.2992 in | C - Cup Width N/A 28 mm1.1024 in | T - Bearing Width N/A 35.250 mm1.3878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 N46200 lbf | C0 - Static Radial Rating N/A 249000 N56000 lbf |
CAD
N/A ![]() |
32316 | Series N/A 32316M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 58.000 mm2.2835 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 61.500 mm2.4213 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 448000 N101000 lbf | C0 - Static Radial Rating N/A 566000 N127000 lbf |
CAD
N/A ![]() |
XA33116 - Y33116 | Series N/A 33116M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55600 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf |
CAD
N/A ![]() |
33116 | Series N/A 33116M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 209000 N46900 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf |
CAD
N/A ![]() |
33216 | Series N/A 33216M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 35 mm1.378 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 N79100 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf |
CAD
N/A ![]() |
XUB-30216 - YFA30216 | Series N/A 30216 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 141.000 mm5.5512 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 30.250 mm1.1909 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf |
CAD
N/A ![]() |
33016 | Series N/A 33016 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 29.5 mm1.1614 in | T - Bearing Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47100 lbf | C0 - Static Radial Rating N/A 315000 N70900 lbf |
CAD
N/A ![]() |
31316 | Series N/A 31316 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 42.5 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 N72100 lbf | C0 - Static Radial Rating N/A 312000 N70100 lbf |
CAD
N/A ![]() |
XUA32018X - Y32018X | Series N/A 32018X | d - Bore N/A 84.000 mm3.3071 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf |
CAD
N/A ![]() |