Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
X33024P - Y33024P | Series N/A 33024 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 48 mm1.8898 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 48.000 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 N93900 lbf | C0 - Static Radial Rating N/A 603000 N135000 lbf | CAD N/A |
31324X | Series N/A 31324X | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 260 mm10.2362 in | B - Cone Width N/A 62 mm2.4409 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 68 mm2.6772 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 642000 N144000 lbf | C0 - Static Radial Rating N/A 777000 N175000 lbf | CAD N/A |
JL725346 - JL725316 | Series N/A L725300 | d - Bore N/A 125.000 mm4.9213 in | D - Cup Outer Diameter N/A 175 mm6.8898 in | B - Cone Width N/A 25.400 mm1.0000 in | C - Cup Width N/A 18.288 mm0.7200 in | T - Bearing Width N/A 25.400 mm1.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 150000 N33700 lbf | C0 - Static Radial Rating N/A 246000 N55300 lbf | CAD N/A |
31326X | Series N/A 31326M | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 280 mm11.0236 in | B - Cone Width N/A 66.000 mm2.5984 in | C - Cup Width N/A 44.000 mm1.7323 in | T - Bearing Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 691000 N155000 lbf | C0 - Static Radial Rating N/A 966000 N217000 lbf | CAD N/A |
32026X | Series N/A 32026XM | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 200 mm7.874 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 386000 N86900 lbf | C0 - Static Radial Rating N/A 617000 N139000 lbf | CAD N/A |
32226 | Series N/A 32226M | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 230 mm9.0551 in | B - Cone Width N/A 64.000 mm2.5197 in | C - Cup Width N/A 54 mm2.126 in | T - Bearing Width N/A 67.500 mm2.6575 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 809000 N182000 lbf | C0 - Static Radial Rating N/A 982000 N221000 lbf | CAD N/A |
32926 | Series N/A 32926M | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47200 lbf | C0 - Static Radial Rating N/A 356000 N80000 lbf | CAD N/A |
32326 | Series N/A 32326 | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 280 mm11.0236 in | B - Cone Width N/A 93 mm3.6614 in | C - Cup Width N/A 78 mm3.0709 in | T - Bearing Width N/A 98.75 mm3.8878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1120000 N252000 lbf | C0 - Static Radial Rating N/A 1460000 N329000 lbf | CAD N/A |
30228 | Series N/A 30228M | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 250 mm9.8425 in | B - Cone Width N/A 42.000 mm1.6535 in | C - Cup Width N/A 36 mm1.4173 in | T - Bearing Width N/A 45.750 mm1.8012 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 502000 N113000 lbf | C0 - Static Radial Rating N/A 649000 N146000 lbf | CAD N/A |
XAA32028X - Y32028X | Series N/A 32028XM | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 210 mm8.2677 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 644000 N145000 lbf | CAD N/A |
32028X | Series N/A 32028XM | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 210 mm8.2677 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 644000 N145000 lbf | CAD N/A |
32928 | Series N/A 32928M | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 25.000 mm0.9843 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 226000 N50900 lbf | C0 - Static Radial Rating N/A 404000 N90700 lbf | CAD N/A |
31328X | Series N/A 31328X | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 300 mm11.811 in | B - Cone Width N/A 70 mm2.7559 in | C - Cup Width N/A 47 mm1.8504 in | T - Bearing Width N/A 77 mm3.0315 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 900000 N202000 lbf | C0 - Static Radial Rating N/A 1020000 N230000 lbf | CAD N/A |
32228 | Series N/A 32228 | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 250 mm9.8425 in | B - Cone Width N/A 68 mm2.6772 in | C - Cup Width N/A 58 mm2.2835 in | T - Bearing Width N/A 71.75 mm2.8248 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 748000 N168000 lbf | C0 - Static Radial Rating N/A 1070000 N241000 lbf | CAD N/A |
J450590 - J451161 | Series N/A 450000 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 295.000 mm11.6142 in | B - Cone Width N/A 80 mm3.1496 in | C - Cup Width N/A 61.912 mm2.4375 in | T - Bearing Width N/A 80.000 mm3.1496 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N224000 lbf | C0 - Static Radial Rating N/A 1480000 N333000 lbf | CAD N/A |
JL730646 - JL730612 | Series N/A L730600 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 205.000 mm8.0709 in | B - Cone Width N/A 28.575 mm1.1250 in | C - Cup Width N/A 21.438 mm0.8440 in | T - Bearing Width N/A 28.575 mm1.1250 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf | CAD N/A |
30230 | Series N/A 30230M | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 270 mm10.6299 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 49.000 mm1.9291 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 565000 N127000 lbf | C0 - Static Radial Rating N/A 735000 N165000 lbf | CAD N/A |
31330X | Series N/A 31330M | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 75.000 mm2.9528 in | C - Cup Width N/A 50.000 mm1.9685 in | T - Bearing Width N/A 82.000 mm3.2283 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 862000 N194000 lbf | C0 - Static Radial Rating N/A 1200000 N270000 lbf | CAD N/A |
32030X | Series N/A 32030XM | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 225 mm8.8583 in | B - Cone Width N/A 48 mm1.8898 in | C - Cup Width N/A 36 mm1.4173 in | T - Bearing Width N/A 48.000 mm1.8898 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 443000 N99500 lbf | C0 - Static Radial Rating N/A 730000 N164000 lbf | CAD N/A |
32230 | Series N/A 32230M | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 270 mm10.6299 in | B - Cone Width N/A 73.000 mm2.8740 in | C - Cup Width N/A 60.000 mm2.3622 in | T - Bearing Width N/A 77 mm3.0315 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 851000 N191000 lbf | C0 - Static Radial Rating N/A 1230000 N276000 lbf | CAD N/A |
32930 | Series N/A 32930M | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 210 mm8.2677 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.000 mm1.4961 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 N72800 lbf | C0 - Static Radial Rating N/A 573000 N129000 lbf | CAD N/A |
33030 | Series N/A 33030 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 225 mm8.8583 in | B - Cone Width N/A 59 mm2.3228 in | C - Cup Width N/A 46 mm1.811 in | T - Bearing Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf | CAD N/A |
JHM133449 - JHM133417 | Series N/A HM133400 | d - Bore N/A 160 mm6.2992 in | D - Cup Outer Diameter N/A 255.000 mm10.0394 in | B - Cone Width N/A 69.850 mm2.7500 in | C - Cup Width N/A 52.388 mm2.0625 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 635000 N143000 lbf | C0 - Static Radial Rating N/A 1040000 N233000 lbf | CAD N/A |
JM734445 - JM734410 | Series N/A M734400 | d - Bore N/A 160 mm6.2992 in | D - Cup Outer Diameter N/A 240 mm9.4488 in | B - Cone Width N/A 44.500 mm1.7520 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |
JM734445 - JM734410V | Series N/A M734400 | d - Bore N/A 160 mm6.2992 in | D - Cup Outer Diameter N/A 240 mm9.4488 in | B - Cone Width N/A 44.500 mm1.7520 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 401000 N90200 lbf | C0 - Static Radial Rating N/A 759000 N171000 lbf | CAD N/A |