Tapered Roller Bearings - TS (Tapered Single) Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - TS (Tapered Single) Metric
For CAD models and more information, click Directly on the part number below.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Results Per Page :
25
50
100
200
Results 226 - 250 of 424
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
33017
33017
85
mm
3.3465
in
130
mm
5.1181
in
36
mm
1.4173
in
29.5
mm
1.1614
in
36
mm
1.4173
in
220000
N
49500
lbf
343000
N
77100
lbf
33117
33117
85
mm
3.3465
in
140
mm
5.5118
in
41
mm
1.6142
in
32.000
mm
1.2598
in
41.000
mm
1.6142
in
254000
N
57100
lbf
386000
N
86800
lbf
33217
33217
85
mm
3.3465
in
150
mm
5.9055
in
49.000
mm
1.9291
in
37.000
mm
1.4567
in
49.000
mm
1.9291
in
416000
N
93600
lbf
483000
N
109000
lbf
J90354 - J90748
90000
90
mm
3.5433
in
190
mm
7.4803
in
46.038
mm
1.8125
in
31.750
mm
1.2500
in
50.800
mm
2.0000
in
383000
N
86100
lbf
392000
N
88100
lbf
JHH221436 - JHH221413
HH221400
90
mm
3.5433
in
190
mm
7.4803
in
57.531
mm
2.2650
in
46.038
mm
1.8125
in
57.150
mm
2.2500
in
534000
N
120000
lbf
692000
N
156000
lbf
JHH221437P - JHH221413
HH221400
90
mm
3.5433
in
190
mm
7.4803
in
65.500
mm
2.5787
in
46.038
mm
1.8125
in
65.000
mm
2.5591
in
578000
N
130000
lbf
692000
N
156000
lbf
JHH221436 - JHH221414P
HH221400
90
mm
3.5433
in
190
mm
7.4803
in
57.531
mm
2.2650
in
48.500
mm
1.9094
in
59.500
mm
2.3425
in
534000
N
120000
lbf
692000
N
156000
lbf
JHH221437P - JHH221414P
HH221400
90
mm
3.5433
in
190
mm
7.4803
in
65.500
mm
2.5787
in
48.500
mm
1.9094
in
67.500
mm
2.6575
in
578000
N
130000
lbf
692000
N
156000
lbf
JHM318448A - JHM318410
HM318400
90
mm
3.5433
in
155
mm
6.1024
in
44.000
mm
1.7323
in
35.500
mm
1.3976
in
44.000
mm
1.7323
in
392000
N
88100
lbf
447000
N
101000
lbf
JHM318448 - JHM318410
HM318400
90
mm
3.5433
in
155
mm
6.1024
in
44.000
mm
1.7323
in
35.500
mm
1.3976
in
44.000
mm
1.7323
in
392000
N
88100
lbf
447000
N
101000
lbf
JM718149A - JM718110
M718100
90
mm
3.5433
in
145
mm
5.7087
in
34.000
mm
1.3386
in
27
mm
1.063
in
35.000
mm
1.3780
in
222000
N
50000
lbf
313000
N
70500
lbf
JM718149 - JM718110
M718100
90
mm
3.5433
in
145
mm
5.7087
in
34.000
mm
1.3386
in
27
mm
1.063
in
35.000
mm
1.3780
in
222000
N
50000
lbf
313000
N
70500
lbf
JT9049 - JT9010
JT9000
90
mm
3.5433
in
150
mm
5.9055
in
40.000
mm
1.5748
in
34
mm
1.3386
in
42.000
mm
1.6535
in
298000
N
67100
lbf
386000
N
86800
lbf
30218
30218M
90
mm
3.5433
in
160
mm
6.2992
in
30.000
mm
1.1811
in
26.000
mm
1.0236
in
32.500
mm
1.2795
in
240000
N
54100
lbf
295000
N
66200
lbf
31318
31318M
90
mm
3.5433
in
190
mm
7.4803
in
43
mm
1.6929
in
30.000
mm
1.1811
in
46.5
mm
1.8307
in
324000
N
72800
lbf
421000
N
94600
lbf
XAA32018X - Y32018X
32018X
90
mm
3.5433
in
140
mm
5.5118
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
32018X
32018X
90
mm
3.5433
in
140
mm
5.5118
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
217000
N
48800
lbf
264000
N
59400
lbf
32218
32218M
90
mm
3.5433
in
160
mm
6.2992
in
40.000
mm
1.5748
in
34
mm
1.3386
in
42.5
mm
1.6732
in
370000
N
83200
lbf
406000
N
91200
lbf
32318
32318M
90
mm
3.5433
in
190
mm
7.4803
in
64.000
mm
2.5197
in
53.000
mm
2.0866
in
67.500
mm
2.6575
in
622000
N
140000
lbf
683000
N
153000
lbf
33018
33018
90
mm
3.5433
in
140
mm
5.5118
in
39
mm
1.5354
in
32.500
mm
1.2795
in
39.000
mm
1.5354
in
293000
N
65900
lbf
377000
N
84700
lbf
33118
33118M
90
mm
3.5433
in
150
mm
5.9055
in
45
mm
1.7717
in
35
mm
1.378
in
45
mm
1.7717
in
363000
N
81600
lbf
447000
N
100000
lbf
JF9549 - JF9510
JF9500
95
mm
3.7402
in
160
mm
6.2992
in
46.000
mm
1.8110
in
38
mm
1.4961
in
46.000
mm
1.8110
in
354000
N
79700
lbf
506000
N
114000
lbf
JL819349 - JL819310
L819300
95
mm
3.7402
in
135
mm
5.3150
in
20.000
mm
0.7874
in
14
mm
0.5512
in
20.000
mm
0.7874
in
98400
N
22100
lbf
133000
N
29900
lbf
JM719149 - JM719113
M719100
95
mm
3.7402
in
150
mm
5.9055
in
34.000
mm
1.3386
in
27
mm
1.063
in
35.000
mm
1.3780
in
215000
N
48300
lbf
316000
N
71100
lbf
JP10044 - JP10010
JP10000
95
mm
3.7402
in
145
mm
5.7087
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
24.000
mm
0.9449
in
125000
N
28200
lbf
172000
N
38700
lbf
Results 226 - 250 of 424
«
6
7
8
9
10
»
<