Tapered Roller Bearings - TS (Tapered Single) Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - TS (Tapered Single) Metric
For CAD models and more information, click Directly on the part number below.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 424
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
30302
30302
15
mm
0.5906
in
42
mm
1.6535
in
13.000
mm
0.5118
in
11.000
mm
0.4331
in
14.250
mm
0.5610
in
26000
N
5850
lbf
22200
N
4980
lbf
30203
30203
17
mm
0.6693
in
40
mm
1.5748
in
12.000
mm
0.4724
in
11.000
mm
0.4331
in
13.250
mm
0.5217
in
21300
N
4800
lbf
19900
N
4460
lbf
30303
30303
17
mm
0.6693
in
47
mm
1.8504
in
14.000
mm
0.5512
in
12.000
mm
0.4724
in
15.250
mm
0.6004
in
32700
N
7360
lbf
28400
N
6390
lbf
30204
30204M
20
mm
0.7874
in
47
mm
1.8504
in
14.000
mm
0.5512
in
12.000
mm
0.4724
in
15.250
mm
0.6004
in
33200
N
7470
lbf
33000
N
7420
lbf
30304
30304
20
mm
0.7874
in
52
mm
2.0472
in
15.000
mm
0.5906
in
13.000
mm
0.5118
in
16.250
mm
0.6398
in
38500
N
8660
lbf
34500
N
7760
lbf
32004X
32004X
20
mm
0.7874
in
42
mm
1.6535
in
15.000
mm
0.5906
in
12.000
mm
0.4724
in
15.000
mm
0.5906
in
32900
N
7390
lbf
29400
N
6600
lbf
32204
32204
20
mm
0.7874
in
47
mm
1.8504
in
18
mm
0.7087
in
15.000
mm
0.5906
in
19.250
mm
0.7579
in
49500
N
11100
lbf
43000
N
9660
lbf
32304
32304M
20
mm
0.7874
in
52
mm
2.0472
in
21.000
mm
0.8268
in
18.000
mm
0.7087
in
22.250
mm
0.8760
in
55200
N
12400
lbf
55000
N
12400
lbf
XAA32004X - YAA32004X
32004X
20
mm
0.7874
in
42
mm
1.6535
in
15.000
mm
0.5906
in
12.000
mm
0.4724
in
15.000
mm
0.5906
in
32900
N
7390
lbf
29400
N
6600
lbf
X32004X - YAA32004X
32004X
20
mm
0.7874
in
42
mm
1.6535
in
15.000
mm
0.5906
in
12.000
mm
0.4724
in
15.000
mm
0.5906
in
32900
N
7390
lbf
29400
N
6600
lbf
JHM33449 - JHM33410
HM33400
24.000
mm
0.9449
in
55
mm
2.1654
in
25.000
mm
0.9843
in
21.000
mm
0.8268
in
25.000
mm
0.9843
in
79500
N
17900
lbf
71000
N
16000
lbf
JL44642A - JL44615
L44600
25
mm
0.9843
in
52
mm
2.0472
in
14.732
mm
0.5800
in
10.668
mm
0.4200
in
14.224
mm
0.5600
in
35600
N
8010
lbf
32900
N
7400
lbf
JLM67041P - JLM67020P
LM67000
25.413
mm
1.0005
in
58.513
mm
2.3037
in
16.231
mm
0.6390
in
11.561
mm
0.4552
in
15.392
mm
0.6060
in
46700
N
10500
lbf
44600
N
10000
lbf
30205
30205M
25
mm
0.9843
in
52
mm
2.0472
in
15.000
mm
0.5906
in
13.000
mm
0.5118
in
16.250
mm
0.6398
in
36900
N
8300
lbf
38300
N
8620
lbf
30305
30305M
25
mm
0.9843
in
62
mm
2.4409
in
17.000
mm
0.6693
in
15.000
mm
0.5906
in
18.250
mm
0.7185
in
53800
N
12100
lbf
49600
N
11200
lbf
X32205 - Y32205
32205
25
mm
0.9843
in
52
mm
2.0472
in
18
mm
0.7087
in
16
mm
0.6299
in
19.250
mm
0.7579
in
49800
N
11200
lbf
42100
N
9470
lbf
32305
32305
25
mm
0.9843
in
62
mm
2.4409
in
24.000
mm
0.9449
in
20.000
mm
0.7874
in
25.250
mm
0.9941
in
72400
N
16300
lbf
72400
N
16300
lbf
33205
33205
25
mm
0.9843
in
52
mm
2.0472
in
22.000
mm
0.8661
in
18.000
mm
0.7087
in
22.000
mm
0.8661
in
65400
N
14700
lbf
63600
N
14300
lbf
XAA32005X - YAA32005X
32005X
25
mm
0.9843
in
47
mm
1.8504
in
15.000
mm
0.5906
in
11.500
mm
0.4528
in
15.000
mm
0.5906
in
36500
N
8200
lbf
35400
N
7960
lbf
JLM67042 - JLM67020P
LM67000
27.000
mm
1.0630
in
58.513
mm
2.3037
in
16.764
mm
0.6600
in
11.561
mm
0.4552
in
15.875
mm
0.6250
in
46700
N
10500
lbf
44600
N
10000
lbf
XFA30206CM - Y30206CM
30206C
27.000
mm
1.0630
in
62
mm
2.4409
in
16
mm
0.6299
in
14
mm
0.5512
in
17.25
mm
0.6791
in
49300
N
11100
lbf
51800
N
11600
lbf
JHM88540 - JHM88513
HM88500
30
mm
1.1811
in
72
mm
2.8346
in
27.783
mm
1.0938
in
23.020
mm
0.9063
in
29.370
mm
1.1563
in
103000
N
23200
lbf
111000
N
24900
lbf
X30206CM - Y30206CM
30206C
30
mm
1.1811
in
62
mm
2.4409
in
16
mm
0.6299
in
14
mm
0.5512
in
17.25
mm
0.6693
in
49300
N
11100
lbf
51800
N
11600
lbf
30306
30306M
30
mm
1.1811
in
72
mm
2.8346
in
19.000
mm
0.7480
in
16
mm
0.6299
in
20.750
mm
0.8169
in
67700
N
15200
lbf
65300
N
14700
lbf
32006X
32006X
30
mm
1.1811
in
55
mm
2.1654
in
17.000
mm
0.6693
in
13.000
mm
0.5118
in
17.000
mm
0.6693
in
46500
N
10400
lbf
45300
N
10200
lbf
Results 1 - 25 of 424
1
2
3
4
5
»
<