Tapered Roller Bearings - TS (Tapered Single) Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - TS (Tapered Single) Metric
For CAD models and more information, click Directly on the part number below.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Results Per Page :
25
50
100
200
Results 251 - 275 of 424
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X32019X - Y32019X
32019X
95
mm
3.7402
in
145
mm
5.7087
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
220000
N
49500
lbf
274000
N
61500
lbf
XAA32019X - Y32019X
32019X
95
mm
3.7402
in
145
mm
5.7087
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
220000
N
49500
lbf
274000
N
61500
lbf
32019X
32019XM
95
mm
3.7402
in
145
mm
5.7087
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
201000
N
45300
lbf
274000
N
61500
lbf
32219
32219M
95
mm
3.7402
in
170
mm
6.6929
in
43
mm
1.6929
in
37.000
mm
1.4567
in
45.500
mm
1.7913
in
375000
N
84300
lbf
401000
N
90100
lbf
XAA32219 - Y32219
32219M
95
mm
3.7402
in
170
mm
6.6929
in
43
mm
1.6929
in
37.000
mm
1.4567
in
45.500
mm
1.7913
in
375000
N
84300
lbf
401000
N
90100
lbf
33019
33019
95
mm
3.7402
in
145
mm
5.7087
in
39
mm
1.5354
in
32.500
mm
1.2795
in
39.000
mm
1.5354
in
246000
N
55300
lbf
378000
N
85100
lbf
XAA33019 - Y33019
33019
95
mm
3.7402
in
145
mm
5.7087
in
39
mm
1.5354
in
32.500
mm
1.2795
in
39.000
mm
1.5354
in
246000
N
55300
lbf
378000
N
85100
lbf
JHH224333 - JHH224315
HH224300
100
mm
3.937
in
215
mm
8.4646
in
66.675
mm
2.6250
in
53.975
mm
2.1250
in
66.675
mm
2.6250
in
680000
N
153000
lbf
906000
N
204000
lbf
JHM720249 - JHM720210
HM720200
100
mm
3.937
in
160
mm
6.2992
in
40.000
mm
1.5748
in
32.000
mm
1.2598
in
41.000
mm
1.6142
in
331000
N
74400
lbf
416000
N
93500
lbf
JHM720249 - JHM720210P
HM720200
100
mm
3.937
in
160
mm
6.2992
in
40.000
mm
1.5748
in
32.000
mm
1.2598
in
41.000
mm
1.6142
in
331000
N
74400
lbf
416000
N
93500
lbf
JLM820048 - JLM820012
LM820000
100
mm
3.937
in
150
mm
5.9055
in
30.000
mm
1.1811
in
26.000
mm
1.0236
in
32.000
mm
1.2598
in
162000
N
36500
lbf
242000
N
54400
lbf
JM720249 - JM720210
M720200
100
mm
3.937
in
155
mm
6.1024
in
35.000
mm
1.3780
in
28
mm
1.1024
in
36
mm
1.4173
in
231000
N
52000
lbf
355000
N
79900
lbf
JP10049 - JP10010
JP10000
100
mm
3.937
in
145
mm
5.7087
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
24.000
mm
0.9449
in
125000
N
28200
lbf
172000
N
38700
lbf
JP10049A - JP10010
JP10000
100
mm
3.937
in
145
mm
5.7087
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
24.000
mm
0.9449
in
149000
N
33400
lbf
172000
N
38700
lbf
JP10049 - JP10010A
JP10000
100
mm
3.937
in
145
mm
5.7087
in
22.500
mm
0.8858
in
17.500
mm
0.6890
in
24.000
mm
0.9449
in
125000
N
28200
lbf
172000
N
38700
lbf
30220
30220M
100
mm
3.937
in
180
mm
7.0866
in
34.000
mm
1.3386
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
301000
N
67600
lbf
375000
N
84300
lbf
XA30220 - Y30220
30220M
100
mm
3.937
in
180
mm
7.0866
in
34.000
mm
1.3386
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
357000
N
80200
lbf
375000
N
84300
lbf
XAA32020X - Y32020X
32020X
100
mm
3.937
in
150
mm
5.9055
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
231000
N
51800
lbf
295000
N
66400
lbf
32020X
32020XM
100
mm
3.937
in
150
mm
5.9055
in
32.000
mm
1.2598
in
24.000
mm
0.9449
in
32.000
mm
1.2598
in
211000
N
47400
lbf
295000
N
66400
lbf
32320
32320M
100
mm
3.937
in
215
mm
8.4646
in
73.000
mm
2.8740
in
60.000
mm
2.3622
in
77.500
mm
3.0512
in
621000
N
140000
lbf
883000
N
198000
lbf
X33020 - Y33020
33020
100
mm
3.937
in
150
mm
5.9055
in
39
mm
1.5354
in
32.500
mm
1.2795
in
39.000
mm
1.5354
in
251000
N
56300
lbf
393000
N
88300
lbf
30221
30221M
105
mm
4.1339
in
190
mm
7.4803
in
36
mm
1.4173
in
30.000
mm
1.1811
in
39.000
mm
1.5354
in
325000
N
73200
lbf
407000
N
91400
lbf
32021X
32021XM
105
mm
4.1339
in
160
mm
6.2992
in
35.000
mm
1.3780
in
26.000
mm
1.0236
in
35.000
mm
1.3780
in
269000
N
60500
lbf
339000
N
76200
lbf
XAA32221 - Y32221
32221
105
mm
4.1339
in
190
mm
7.4803
in
50
mm
1.9685
in
43
mm
1.6929
in
53.000
mm
2.0866
in
398000
N
89600
lbf
516000
N
116000
lbf
32221
32221M
105
mm
4.1339
in
190
mm
7.4803
in
50
mm
1.9685
in
43
mm
1.6929
in
53.000
mm
2.0866
in
472000
N
106000
lbf
516000
N
116000
lbf
Results 251 - 275 of 424
«
11
12
13
14
15
»
<