All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  

Tapered Roller Bearings - TS (Tapered Single) Metric

Check up to five results to perform an action.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 424 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X32019X - Y32019X 32019X 95 mm
3.7402
in
145 mm
5.7087
in
32.000 mm
1.2598
in
24.000 mm
0.9449
in
32.000 mm
1.2598
in
220000 N
49500
lbf
274000 N
61500
lbf
CAD Icon (for items table)
XAA32019X - Y32019X 32019X 95 mm
3.7402
in
145 mm
5.7087
in
32.000 mm
1.2598
in
24.000 mm
0.9449
in
32.000 mm
1.2598
in
220000 N
49500
lbf
274000 N
61500
lbf
CAD Icon (for items table)
32019X 32019XM 95 mm
3.7402
in
145 mm
5.7087
in
32.000 mm
1.2598
in
24.000 mm
0.9449
in
32.000 mm
1.2598
in
201000 N
45300
lbf
274000 N
61500
lbf
CAD Icon (for items table)
32219 32219M 95 mm
3.7402
in
170 mm
6.6929
in
43 mm
1.6929
in
37.000 mm
1.4567
in
45.500 mm
1.7913
in
375000 N
84300
lbf
401000 N
90100
lbf
CAD Icon (for items table)
XAA32219 - Y32219 32219M 95 mm
3.7402
in
170 mm
6.6929
in
43 mm
1.6929
in
37.000 mm
1.4567
in
45.500 mm
1.7913
in
375000 N
84300
lbf
401000 N
90100
lbf
CAD Icon (for items table)
33019 33019 95 mm
3.7402
in
145 mm
5.7087
in
39 mm
1.5354
in
32.500 mm
1.2795
in
39.000 mm
1.5354
in
246000 N
55300
lbf
378000 N
85100
lbf
CAD Icon (for items table)
XAA33019 - Y33019 33019 95 mm
3.7402
in
145 mm
5.7087
in
39 mm
1.5354
in
32.500 mm
1.2795
in
39.000 mm
1.5354
in
246000 N
55300
lbf
378000 N
85100
lbf
CAD Icon (for items table)
JHH224333 - JHH224315 HH224300 100 mm
3.937
in
215 mm
8.4646
in
66.675 mm
2.6250
in
53.975 mm
2.1250
in
66.675 mm
2.6250
in
680000 N
153000
lbf
906000 N
204000
lbf
CAD Icon (for items table)
JHM720249 - JHM720210 HM720200 100 mm
3.937
in
160 mm
6.2992
in
40.000 mm
1.5748
in
32.000 mm
1.2598
in
41.000 mm
1.6142
in
331000 N
74400
lbf
416000 N
93500
lbf
CAD Icon (for items table)
JHM720249 - JHM720210P HM720200 100 mm
3.937
in
160 mm
6.2992
in
40.000 mm
1.5748
in
32.000 mm
1.2598
in
41.000 mm
1.6142
in
331000 N
74400
lbf
416000 N
93500
lbf
CAD Icon (for items table)
JLM820048 - JLM820012 LM820000 100 mm
3.937
in
150 mm
5.9055
in
30.000 mm
1.1811
in
26.000 mm
1.0236
in
32.000 mm
1.2598
in
162000 N
36500
lbf
242000 N
54400
lbf
CAD Icon (for items table)
JM720249 - JM720210 M720200 100 mm
3.937
in
155 mm
6.1024
in
35.000 mm
1.3780
in
28 mm
1.1024
in
36 mm
1.4173
in
231000 N
52000
lbf
355000 N
79900
lbf
CAD Icon (for items table)
JP10049 - JP10010 JP10000 100 mm
3.937
in
145 mm
5.7087
in
22.500 mm
0.8858
in
17.500 mm
0.6890
in
24.000 mm
0.9449
in
125000 N
28200
lbf
172000 N
38700
lbf
CAD Icon (for items table)
JP10049A - JP10010 JP10000 100 mm
3.937
in
145 mm
5.7087
in
22.500 mm
0.8858
in
17.500 mm
0.6890
in
24.000 mm
0.9449
in
149000 N
33400
lbf
172000 N
38700
lbf
CAD Icon (for items table)
JP10049 - JP10010A JP10000 100 mm
3.937
in
145 mm
5.7087
in
22.500 mm
0.8858
in
17.500 mm
0.6890
in
24.000 mm
0.9449
in
125000 N
28200
lbf
172000 N
38700
lbf
CAD Icon (for items table)
30220 30220M 100 mm
3.937
in
180 mm
7.0866
in
34.000 mm
1.3386
in
29.000 mm
1.1417
in
37.000 mm
1.4567
in
301000 N
67600
lbf
375000 N
84300
lbf
CAD Icon (for items table)
XA30220 - Y30220 30220M 100 mm
3.937
in
180 mm
7.0866
in
34.000 mm
1.3386
in
29.000 mm
1.1417
in
37.000 mm
1.4567
in
357000 N
80200
lbf
375000 N
84300
lbf
CAD Icon (for items table)
XAA32020X - Y32020X 32020X 100 mm
3.937
in
150 mm
5.9055
in
32.000 mm
1.2598
in
24.000 mm
0.9449
in
32.000 mm
1.2598
in
231000 N
51800
lbf
295000 N
66400
lbf
CAD Icon (for items table)
32020X 32020XM 100 mm
3.937
in
150 mm
5.9055
in
32.000 mm
1.2598
in
24.000 mm
0.9449
in
32.000 mm
1.2598
in
211000 N
47400
lbf
295000 N
66400
lbf
CAD Icon (for items table)
32320 32320M 100 mm
3.937
in
215 mm
8.4646
in
73.000 mm
2.8740
in
60.000 mm
2.3622
in
77.500 mm
3.0512
in
621000 N
140000
lbf
883000 N
198000
lbf
CAD Icon (for items table)
X33020 - Y33020 33020 100 mm
3.937
in
150 mm
5.9055
in
39 mm
1.5354
in
32.500 mm
1.2795
in
39.000 mm
1.5354
in
251000 N
56300
lbf
393000 N
88300
lbf
CAD Icon (for items table)
30221 30221M 105 mm
4.1339
in
190 mm
7.4803
in
36 mm
1.4173
in
30.000 mm
1.1811
in
39.000 mm
1.5354
in
325000 N
73200
lbf
407000 N
91400
lbf
CAD Icon (for items table)
32021X 32021XM 105 mm
4.1339
in
160 mm
6.2992
in
35.000 mm
1.3780
in
26.000 mm
1.0236
in
35.000 mm
1.3780
in
269000 N
60500
lbf
339000 N
76200
lbf
CAD Icon (for items table)
XAA32221 - Y32221 32221 105 mm
4.1339
in
190 mm
7.4803
in
50 mm
1.9685
in
43 mm
1.6929
in
53.000 mm
2.0866
in
398000 N
89600
lbf
516000 N
116000
lbf
CAD Icon (for items table)
32221 32221M 105 mm
4.1339
in
190 mm
7.4803
in
50 mm
1.9685
in
43 mm
1.6929
in
53.000 mm
2.0866
in
472000 N
106000
lbf
516000 N
116000
lbf
CAD Icon (for items table)
  Results 251 - 275 of 424 « 11 12 13 14 15 »