All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  

Tapered Roller Bearings - TS (Tapered Single) Metric

Check up to five results to perform an action.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 424  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

30302 30302 15 mm
0.5906
in
42 mm
1.6535
in
13.000 mm
0.5118
in
11.000 mm
0.4331
in
14.250 mm
0.5610
in
26000 N
5850
lbf
22200 N
4980
lbf
CAD Icon (for items table)
30203 30203 17 mm
0.6693
in
40 mm
1.5748
in
12.000 mm
0.4724
in
11.000 mm
0.4331
in
13.250 mm
0.5217
in
21300 N
4800
lbf
19900 N
4460
lbf
CAD Icon (for items table)
30303 30303 17 mm
0.6693
in
47 mm
1.8504
in
14.000 mm
0.5512
in
12.000 mm
0.4724
in
15.250 mm
0.6004
in
32700 N
7360
lbf
28400 N
6390
lbf
CAD Icon (for items table)
30204 30204M 20 mm
0.7874
in
47 mm
1.8504
in
14.000 mm
0.5512
in
12.000 mm
0.4724
in
15.250 mm
0.6004
in
33200 N
7470
lbf
33000 N
7420
lbf
CAD Icon (for items table)
30304 30304 20 mm
0.7874
in
52 mm
2.0472
in
15.000 mm
0.5906
in
13.000 mm
0.5118
in
16.250 mm
0.6398
in
38500 N
8660
lbf
34500 N
7760
lbf
CAD Icon (for items table)
32004X 32004X 20 mm
0.7874
in
42 mm
1.6535
in
15.000 mm
0.5906
in
12.000 mm
0.4724
in
15.000 mm
0.5906
in
32900 N
7390
lbf
29400 N
6600
lbf
CAD Icon (for items table)
32204 32204 20 mm
0.7874
in
47 mm
1.8504
in
18 mm
0.7087
in
15.000 mm
0.5906
in
19.250 mm
0.7579
in
49500 N
11100
lbf
43000 N
9660
lbf
CAD Icon (for items table)
32304 32304M 20 mm
0.7874
in
52 mm
2.0472
in
21.000 mm
0.8268
in
18.000 mm
0.7087
in
22.250 mm
0.8760
in
55200 N
12400
lbf
55000 N
12400
lbf
CAD Icon (for items table)
XAA32004X - YAA32004X 32004X 20 mm
0.7874
in
42 mm
1.6535
in
15.000 mm
0.5906
in
12.000 mm
0.4724
in
15.000 mm
0.5906
in
32900 N
7390
lbf
29400 N
6600
lbf
CAD Icon (for items table)
X32004X - YAA32004X 32004X 20 mm
0.7874
in
42 mm
1.6535
in
15.000 mm
0.5906
in
12.000 mm
0.4724
in
15.000 mm
0.5906
in
32900 N
7390
lbf
29400 N
6600
lbf
CAD Icon (for items table)
JHM33449 - JHM33410 HM33400 24.000 mm
0.9449
in
55 mm
2.1654
in
25.000 mm
0.9843
in
21.000 mm
0.8268
in
25.000 mm
0.9843
in
79500 N
17900
lbf
71000 N
16000
lbf
CAD Icon (for items table)
JL44642A - JL44615 L44600 25 mm
0.9843
in
52 mm
2.0472
in
14.732 mm
0.5800
in
10.668 mm
0.4200
in
14.224 mm
0.5600
in
35600 N
8010
lbf
32900 N
7400
lbf
CAD Icon (for items table)
JLM67041P - JLM67020P LM67000 25.413 mm
1.0005
in
58.513 mm
2.3037
in
16.231 mm
0.6390
in
11.561 mm
0.4552
in
15.392 mm
0.6060
in
46700 N
10500
lbf
44600 N
10000
lbf
CAD Icon (for items table)
30205 30205M 25 mm
0.9843
in
52 mm
2.0472
in
15.000 mm
0.5906
in
13.000 mm
0.5118
in
16.250 mm
0.6398
in
36900 N
8300
lbf
38300 N
8620
lbf
CAD Icon (for items table)
30305 30305M 25 mm
0.9843
in
62 mm
2.4409
in
17.000 mm
0.6693
in
15.000 mm
0.5906
in
18.250 mm
0.7185
in
53800 N
12100
lbf
49600 N
11200
lbf
CAD Icon (for items table)
X32205 - Y32205 32205 25 mm
0.9843
in
52 mm
2.0472
in
18 mm
0.7087
in
16 mm
0.6299
in
19.250 mm
0.7579
in
49800 N
11200
lbf
42100 N
9470
lbf
CAD Icon (for items table)
32305 32305 25 mm
0.9843
in
62 mm
2.4409
in
24.000 mm
0.9449
in
20.000 mm
0.7874
in
25.250 mm
0.9941
in
72400 N
16300
lbf
72400 N
16300
lbf
CAD Icon (for items table)
33205 33205 25 mm
0.9843
in
52 mm
2.0472
in
22.000 mm
0.8661
in
18.000 mm
0.7087
in
22.000 mm
0.8661
in
65400 N
14700
lbf
63600 N
14300
lbf
CAD Icon (for items table)
XAA32005X - YAA32005X 32005X 25 mm
0.9843
in
47 mm
1.8504
in
15.000 mm
0.5906
in
11.500 mm
0.4528
in
15.000 mm
0.5906
in
36500 N
8200
lbf
35400 N
7960
lbf
CAD Icon (for items table)
JLM67042 - JLM67020P LM67000 27.000 mm
1.0630
in
58.513 mm
2.3037
in
16.764 mm
0.6600
in
11.561 mm
0.4552
in
15.875 mm
0.6250
in
46700 N
10500
lbf
44600 N
10000
lbf
CAD Icon (for items table)
XFA30206CM - Y30206CM 30206C 27.000 mm
1.0630
in
62 mm
2.4409
in
16 mm
0.6299
in
14 mm
0.5512
in
17.25 mm
0.6791
in
49300 N
11100
lbf
51800 N
11600
lbf
CAD Icon (for items table)
JHM88540 - JHM88513 HM88500 30 mm
1.1811
in
72 mm
2.8346
in
27.783 mm
1.0938
in
23.020 mm
0.9063
in
29.370 mm
1.1563
in
103000 N
23200
lbf
111000 N
24900
lbf
CAD Icon (for items table)
X30206CM - Y30206CM 30206C 30 mm
1.1811
in
62 mm
2.4409
in
16 mm
0.6299
in
14 mm
0.5512
in
17.25 mm
0.6693
in
49300 N
11100
lbf
51800 N
11600
lbf
CAD Icon (for items table)
30306 30306M 30 mm
1.1811
in
72 mm
2.8346
in
19.000 mm
0.7480
in
16 mm
0.6299
in
20.750 mm
0.8169
in
67700 N
15200
lbf
65300 N
14700
lbf
CAD Icon (for items table)
32006X 32006X 30 mm
1.1811
in
55 mm
2.1654
in
17.000 mm
0.6693
in
13.000 mm
0.5118
in
17.000 mm
0.6693
in
46500 N
10400
lbf
45300 N
10200
lbf
CAD Icon (for items table)
  Results 1 - 25 of 424  1 2 3 4 5 »