All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 301 - 325 of 424
«
11
12
13
14
15
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X33024P - Y33024P
33024
120
mm
4.7244
in
180
mm
7.0866
in
48
mm
1.8898
in
38
mm
1.4961
in
48.000
mm
1.8898
in
418000
N
93900
lbf
603000
N
135000
lbf
JL725346 - JL725316
L725300
125
mm
4.9213
in
175
mm
6.8898
in
25.400
mm
1.0000
in
18.288
mm
0.7200
in
25.400
mm
1.0000
in
150000
N
33700
lbf
246000
N
55300
lbf
31326X
31326M
130
mm
5.1181
in
280
mm
11.0236
in
66.000
mm
2.5984
in
44.000
mm
1.7323
in
72.000
mm
2.8346
in
691000
N
155000
lbf
966000
N
217000
lbf
32026X
32026XM
130
mm
5.1181
in
200
mm
7.874
in
45
mm
1.7717
in
34
mm
1.3386
in
45
mm
1.7717
in
386000
N
86900
lbf
617000
N
139000
lbf
32226
32226M
130
mm
5.1181
in
230
mm
9.0551
in
64.000
mm
2.5197
in
54
mm
2.126
in
67.500
mm
2.6575
in
809000
N
182000
lbf
982000
N
221000
lbf
32926
32926M
130
mm
5.1181
in
180
mm
7.0866
in
32.000
mm
1.2598
in
25.000
mm
0.9843
in
32.000
mm
1.2598
in
210000
N
47200
lbf
356000
N
80000
lbf
30228
30228M
140
mm
5.5118
in
250
mm
9.8425
in
42.000
mm
1.6535
in
36
mm
1.4173
in
45.750
mm
1.8012
in
502000
N
113000
lbf
649000
N
146000
lbf
XAA32028X - Y32028X
32028XM
140
mm
5.5118
in
210
mm
8.2677
in
45
mm
1.7717
in
34
mm
1.3386
in
45
mm
1.7717
in
393000
N
88400
lbf
644000
N
145000
lbf
32028X
32028XM
140
mm
5.5118
in
210
mm
8.2677
in
45
mm
1.7717
in
34
mm
1.3386
in
45
mm
1.7717
in
393000
N
88400
lbf
644000
N
145000
lbf
32928
32928M
140
mm
5.5118
in
190
mm
7.4803
in
32.000
mm
1.2598
in
25.000
mm
0.9843
in
32.000
mm
1.2598
in
226000
N
50900
lbf
404000
N
90700
lbf
J450590 - J451161
450000
150
mm
5.9055
in
295
mm
11.6142
in
80
mm
3.1496
in
61.912
mm
2.4375
in
80.000
mm
3.1496
in
994000
N
224000
lbf
1480000
N
333000
lbf
JL730646 - JL730612
L730600
150
mm
5.9055
in
205
mm
8.0709
in
28.575
mm
1.1250
in
21.438
mm
0.8440
in
28.575
mm
1.1250
in
194000
N
43500
lbf
339000
N
76100
lbf
30230
30230M
150
mm
5.9055
in
270
mm
10.6299
in
45
mm
1.7717
in
38
mm
1.4961
in
49.000
mm
1.9291
in
565000
N
127000
lbf
735000
N
165000
lbf
31330X
31330M
150
mm
5.9055
in
320
mm
12.5984
in
75.000
mm
2.9528
in
50.000
mm
1.9685
in
82.000
mm
3.2283
in
862000
N
194000
lbf
1200000
N
270000
lbf
32030X
32030XM
150
mm
5.9055
in
225
mm
8.8583
in
48
mm
1.8898
in
36
mm
1.4173
in
48.000
mm
1.8898
in
443000
N
99500
lbf
730000
N
164000
lbf
32230
32230M
150
mm
5.9055
in
270
mm
10.6299
in
73.000
mm
2.8740
in
60.000
mm
2.3622
in
77
mm
3.0315
in
851000
N
191000
lbf
1230000
N
276000
lbf
32930
32930M
150
mm
5.9055
in
210
mm
8.2677
in
38.000
mm
1.4961
in
30.000
mm
1.1811
in
38.000
mm
1.4961
in
324000
N
72800
lbf
573000
N
129000
lbf
JHM133449 - JHM133417
HM133400
160
mm
6.2992
in
255
mm
10.0394
in
69.850
mm
2.7500
in
52.388
mm
2.0625
in
63.500
mm
2.5000
in
635000
N
143000
lbf
1040000
N
233000
lbf
JM734445 - JM734410
M734400
160
mm
6.2992
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
401000
N
90200
lbf
759000
N
171000
lbf
JM734445 - JM734410V
M734400
160
mm
6.2992
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
401000
N
90200
lbf
759000
N
171000
lbf
X32032 - Y32032
32032
160
mm
6.2992
in
240
mm
9.4488
in
51
mm
2.0079
in
38
mm
1.4961
in
51
mm
2.0079
in
516000
N
116000
lbf
801000
N
180000
lbf
32032X
32032XM
160
mm
6.2992
in
240
mm
9.4488
in
51
mm
2.0079
in
38
mm
1.4961
in
51
mm
2.0079
in
611000
N
137000
lbf
867000
N
195000
lbf
32232
32232
160
mm
6.2992
in
290
mm
11.4173
in
80
mm
3.1496
in
67.000
mm
2.6378
in
84.000
mm
3.3071
in
1020000
N
229000
lbf
1630000
N
366000
lbf
JHM534149 - JHM534110
HM534100
170
mm
6.6929
in
230
mm
9.0551
in
38.000
mm
1.4961
in
31.000
mm
1.2205
in
39.000
mm
1.5354
in
335000
N
75300
lbf
590000
N
133000
lbf
JM734449V - JM734410
M734400
170
mm
6.6929
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
460000
N
103000
lbf
759000
N
171000
lbf
Results 301 - 325 of 424
«
11
12
13
14
15
»