All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 326 - 350 of 424
«
11
12
13
14
15
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
JM734449A - JM734410
M734400
170
mm
6.6929
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
383000
N
86100
lbf
710000
N
160000
lbf
JM734449 - JM734410
M734400
170
mm
6.6929
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
401000
N
90200
lbf
759000
N
171000
lbf
JM734449V - JM734410V
M734400
170
mm
6.6929
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
460000
N
103000
lbf
759000
N
171000
lbf
JM734449A - JM734410V
M734400
170
mm
6.6929
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
383000
N
86100
lbf
710000
N
160000
lbf
JM734449 - JM734410V
M734400
170
mm
6.6929
in
240
mm
9.4488
in
44.500
mm
1.7520
in
37.000
mm
1.4567
in
46.000
mm
1.8110
in
401000
N
90200
lbf
759000
N
171000
lbf
JM734449 - JM734411
M734400
170
mm
6.6929
in
241.000
mm
9.4882
in
44.500
mm
1.7520
in
42
mm
1.6535
in
51
mm
2.0079
in
401000
N
90200
lbf
759000
N
171000
lbf
32034X
32034XM
170
mm
6.6929
in
260
mm
10.2362
in
57.000
mm
2.2441
in
43
mm
1.6929
in
57.000
mm
2.2441
in
610000
N
137000
lbf
1020000
N
229000
lbf
32934
32934M
170
mm
6.6929
in
230
mm
9.0551
in
38.000
mm
1.4961
in
30.000
mm
1.1811
in
38.000
mm
1.4961
in
348000
N
78300
lbf
637000
N
143000
lbf
JM736149AA - JM736110
M736100
180
mm
7.0866
in
250
mm
9.8425
in
45
mm
1.7717
in
37.000
mm
1.4567
in
47.000
mm
1.8504
in
409000
N
92000
lbf
786000
N
177000
lbf
JM736149A - JM736110
M736100
180
mm
7.0866
in
250
mm
9.8425
in
45
mm
1.7717
in
37.000
mm
1.4567
in
47.000
mm
1.8504
in
409000
N
92000
lbf
786000
N
177000
lbf
JM736149 - JM736110
M736100
180
mm
7.0866
in
250
mm
9.8425
in
45
mm
1.7717
in
37.000
mm
1.4567
in
47.000
mm
1.8504
in
409000
N
92000
lbf
786000
N
177000
lbf
JP18049 - JP18010
JP18000
180
mm
7.0866
in
240
mm
9.4488
in
30.000
mm
1.1811
in
23.000
mm
0.9055
in
32.000
mm
1.2598
in
239000
N
53600
lbf
409000
N
92000
lbf
32036X
32036XM
180
mm
7.0866
in
280
mm
11.0236
in
64.000
mm
2.5197
in
48
mm
1.8898
in
64.000
mm
2.5197
in
707000
N
159000
lbf
1240000
N
280000
lbf
32936
32936M
180
mm
7.0866
in
250
mm
9.8425
in
45
mm
1.7717
in
34
mm
1.3386
in
45
mm
1.7717
in
403000
N
90600
lbf
795000
N
179000
lbf
JM738249A - JM738210
M738200
190
mm
7.4803
in
260
mm
10.2362
in
44.000
mm
1.7323
in
36.500
mm
1.4370
in
46.000
mm
1.8110
in
407000
N
91500
lbf
807000
N
181000
lbf
JM738249 - JM738210
M738200
190
mm
7.4803
in
260
mm
10.2362
in
44.000
mm
1.7323
in
36.500
mm
1.4370
in
46.000
mm
1.8110
in
407000
N
91500
lbf
807000
N
181000
lbf
32038X
32038XM
190
mm
7.4803
in
290
mm
11.4173
in
64.000
mm
2.5197
in
48
mm
1.8898
in
64.000
mm
2.5197
in
719000
N
162000
lbf
1290000
N
290000
lbf
JHM840449 - JHM840410
HM840400
200
mm
7.874
in
300
mm
11.811
in
62
mm
2.4409
in
51.000
mm
2.0079
in
65.000
mm
2.5591
in
695000
N
156000
lbf
1280000
N
287000
lbf
JHM840449A - JHM840410
HM840400
200
mm
7.874
in
300
mm
11.811
in
62
mm
2.4409
in
51.000
mm
2.0079
in
65.000
mm
2.5591
in
695000
N
156000
lbf
1280000
N
287000
lbf
30240
30240
200
mm
7.874
in
360
mm
14.1732
in
58.000
mm
2.2835
in
48
mm
1.8898
in
64.000
mm
2.5197
in
891000
N
200000
lbf
1330000
N
299000
lbf
32040X
32040XM
200
mm
7.874
in
310
mm
12.2047
in
70
mm
2.7559
in
53.000
mm
2.0866
in
70.000
mm
2.7559
in
847000
N
191000
lbf
1520000
N
342000
lbf
32940
32940M
200
mm
7.874
in
280
mm
11.0236
in
51
mm
2.0079
in
39
mm
1.5354
in
51
mm
2.0079
in
561000
N
126000
lbf
1050000
N
235000
lbf
32044X
32044XM
220
mm
8.6614
in
340
mm
13.3858
in
76
mm
2.9921
in
57
mm
2.2441
in
76.000
mm
2.9921
in
994000
N
223000
lbf
1800000
N
405000
lbf
32944
32944M
220
mm
8.6614
in
300
mm
11.811
in
51
mm
2.0079
in
39
mm
1.5354
in
51
mm
2.0079
in
561000
N
126000
lbf
1090000
N
245000
lbf
JP24049 - JP24010
JP24000
240
mm
9.4488
in
320
mm
12.5984
in
39
mm
1.5354
in
30.000
mm
1.1811
in
42.000
mm
1.6535
in
440000
N
99000
lbf
808000
N
182000
lbf
Results 326 - 350 of 424
«
11
12
13
14
15
»