Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TS (Tapered Single) Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TS (Tapered Single) Metric

For CAD models and more information, click Directly on the part number below.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.




Add To Cart Request Quote
   
  Results 351 - 375 of 424 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

32048X 32048X 240 mm
9.4488
in
360 mm
14.1732
in
76 mm
2.9921
in
57 mm
2.2441
in
76.000 mm
2.9921
in
1180000 N
266000
lbf
1940000 N
435000
lbf
X32048XRA - Y32048XR M249700 241.000 mm
9.4882
in
360 mm
14.1732
in
76 mm
2.9921
in
57 mm
2.2441
in
76.000 mm
2.9921
in
835000 N
188000
lbf
1630000 N
366000
lbf
32956 32956M 280 mm
11.0236
in
380 mm
14.9606
in
63.5 mm
2.5
in
48 mm
1.8898
in
63.500 mm
2.5000
in
850000 N
191000
lbf
1780000 N
401000
lbf
32064X 32064XM 320.000 mm
12.5984
in
480 mm
18.8976
in
100 mm
3.937
in
74 mm
2.9134
in
100.000 mm
3.9370
in
1800000 N
406000
lbf
3420000 N
768000
lbf
32968 32968M 340.000 mm
13.3858
in
460 mm
18.1102
in
76 mm
2.9921
in
57 mm
2.2441
in
76.000 mm
2.9921
in
1220000 N
274000
lbf
2640000 N
594000
lbf
32972 32972M 360.000 mm
14.1732
in
480 mm
18.8976
in
76 mm
2.9921
in
57 mm
2.2441
in
76.000 mm
2.9921
in
1250000 N
281000
lbf
2780000 N
624000
lbf
JL286948 - JL286910 L286900 928.000 mm
36.5354
in
1060.000 mm
41.7323
in
90.000 mm
3.5433
in
76.000 mm
2.9921
in
92.000 mm
3.6220
in
2850000 N
641000
lbf
9330000 N
2100000
lbf
JL286948H - JL286910 L286900 928.000 mm
36.5354
in
1060.000 mm
41.7323
in
90.000 mm
3.5433
in
76.000 mm
2.9921
in
92.000 mm
3.6220
in
2660000 N
599000
lbf
8460000 N
1900000
lbf
JL286949 - JL286910 L286900 930.000 mm
36.6142
in
1060.000 mm
41.7323
in
90.000 mm
3.5433
in
76.000 mm
2.9921
in
92.000 mm
3.6220
in
2850000 N
641000
lbf
9330000 N
2100000
lbf
JL286949H - JL286910 L286900 930.000 mm
36.6142
in
1060.000 mm
41.7323
in
90.000 mm
3.5433
in
76.000 mm
2.9921
in
92.000 mm
3.6220
in
2660000 N
599000
lbf
8460000 N
1900000
lbf
30208 30208 40 mm
1.5748
in
80 mm
3.1496
in
18 mm
0.7087
in
16 mm
0.6299
in
19.75 mm
0.7776
in
70900 N
15900
lbf
74700 N
16800
lbf
30232 30232 160 mm
6.2992
in
290 mm
11.4173
in
48 mm
1.8898
in
40 mm
1.5748
in
52 mm
2.0472
in
657000 N
148000
lbf
868000 N
195000
lbf
30234 30234 170 mm
6.6929
in
310 mm
12.2047
in
52 mm
2.0472
in
43 mm
1.6929
in
57.000 mm
2.2441
in
780000 N
175000
lbf
1000000 N
225000
lbf
30236 30236 180 mm
7.0866
in
320 mm
12.5984
in
52 mm
2.0472
in
43 mm
1.6929
in
57.000 mm
2.2441
in
690000 N
155000
lbf
1050000 N
235000
lbf
30238 30238 190 mm
7.4803
in
340 mm
13.3858
in
55 mm
2.1654
in
46 mm
1.811
in
60.000 mm
2.3622
in
1050000 N
237000
lbf
1390000 N
312000
lbf
30244 30244 220 mm
8.6614
in
400 mm
15.748
in
65 mm
2.5591
in
54 mm
2.126
in
72.000 mm
2.8346
in
1260000 N
283000
lbf
1560000 N
350000
lbf
30318 30318 90 mm
3.5433
in
190 mm
7.4803
in
43 mm
1.6929
in
36 mm
1.4173
in
46.5 mm
1.8307
in
406000 N
91300
lbf
429000 N
96500
lbf
30319 30319 95 mm
3.7402
in
200 mm
7.8740
in
45 mm
1.7717
in
38 mm
1.4961
in
49.5 mm
1.9488
in
404000 N
90800
lbf
492000 N
111000
lbf
30320 30320 100 mm
3.937
in
215 mm
8.4646
in
47 mm
1.8504
in
39 mm
1.5354
in
51.5 mm
2.0276
in
486000 N
109000
lbf
579000 N
130000
lbf
30322 30322 110 mm
4.3307
in
240 mm
9.4488
in
50 mm
1.9685
in
42 mm
1.6535
in
54.5 mm
2.1457
in
576000 N
130000
lbf
732000 N
165000
lbf
31316 31316 80 mm
3.1496
in
170 mm
6.6929
in
39 mm
1.5354
in
27 mm
1.063
in
42.5 mm
1.6732
in
321000 N
72100
lbf
312000 N
70100
lbf
31317 31317 85 mm
3.3465
in
180 mm
7.0866
in
41 mm
1.6142
in
28 mm
1.1024
in
44.5 mm
1.752
in
308000 N
69300
lbf
366000 N
82300
lbf
31320X 31320X 100 mm
3.937
in
215 mm
8.4646
in
51 mm
2.0079
in
35 mm
1.378
in
56.5 mm
2.2244
in
441000 N
99100
lbf
526000 N
118000
lbf
31324X 31324X 120 mm
4.7244
in
260 mm
10.2362
in
62 mm
2.4409
in
42 mm
1.6535
in
68 mm
2.6772
in
642000 N
144000
lbf
777000 N
175000
lbf
31328X 31328X 140 mm
5.5118
in
300 mm
11.811
in
70 mm
2.7559
in
47 mm
1.8504
in
77 mm
3.0315
in
900000 N
202000
lbf
1020000 N
230000
lbf
  Results 351 - 375 of 424 « 11 12 13 14 15 »  
<