All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 376 - 400 of 424
«
16
17
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
32052X
32052X
260
mm
10.2362
in
400
mm
15.748
in
87
mm
3.4252
in
65
mm
2.5591
in
87.000
mm
3.4252
in
1520000
N
341000
lbf
2440000
N
548000
lbf
32056X
32056X
280
mm
11.0236
in
420
mm
16.5354
in
87
mm
3.4252
in
65
mm
2.5591
in
87.000
mm
3.4252
in
1380000
N
309000
lbf
2620000
N
590000
lbf
32060X
32060X
300
mm
11.811
in
460
mm
18.1102
in
100
mm
3.937
in
74
mm
2.9134
in
100.000
mm
3.9370
in
1730000
N
389000
lbf
3170000
N
712000
lbf
32228
32228
140
mm
5.5118
in
250
mm
9.8425
in
68
mm
2.6772
in
58
mm
2.2835
in
71.75
mm
2.8248
in
748000
N
168000
lbf
1070000
N
241000
lbf
32234
32234
170
mm
6.6929
in
310
mm
12.2047
in
86
mm
3.3858
in
71
mm
2.7953
in
91.000
mm
3.5827
in
1110000
N
250000
lbf
1750000
N
394000
lbf
32236
32236
180
mm
7.0866
in
320
mm
12.5984
in
86
mm
3.3858
in
71
mm
2.7953
in
91.000
mm
3.5827
in
1140000
N
255000
lbf
1900000
N
427000
lbf
32238
32238
190
mm
7.4803
in
340
mm
13.3858
in
92
mm
3.622
in
75
mm
2.9528
in
97.000
mm
3.8189
in
1700000
N
383000
lbf
2210000
N
496000
lbf
32240
32240
200
mm
7.874
in
360
mm
14.1732
in
98
mm
3.8583
in
82
mm
3.2283
in
104.000
mm
4.0945
in
1390000
N
312000
lbf
2250000
N
506000
lbf
32244
32244
220
mm
8.6614
in
400
mm
15.748
in
108
mm
4.252
in
90
mm
3.5433
in
114.000
mm
4.4882
in
2120000
N
476000
lbf
3010000
N
677000
lbf
32248
32248
240
mm
9.4488
in
440
mm
17.3228
in
120
mm
4.7244
in
100
mm
3.937
in
127
mm
5.0000
in
2180000
N
491000
lbf
3680000
N
828000
lbf
32252
32252
260
mm
10.2362
in
480
mm
18.8976
in
130
mm
5.1181
in
106
mm
4.1732
in
137
mm
5.3937
in
2860000
N
642000
lbf
4140000
N
930000
lbf
32260
32260
300
mm
11.811
in
540
mm
21.2598
in
140
mm
5.5118
in
115
mm
4.5276
in
149
mm
5.8661
in
3090000
N
695000
lbf
5310000
N
1190000
lbf
32314
32314
70
mm
2.7559
in
150
mm
5.9055
in
51
mm
2.0079
in
42
mm
1.6535
in
54
mm
2.126
in
434000
N
97500
lbf
448000
N
101000
lbf
32319
32319
95
mm
3.7402
in
200
mm
7.874
in
67
mm
2.6378
in
55
mm
2.1654
in
71.5
mm
2.815
in
626000
N
141000
lbf
714000
N
161000
lbf
32322
32322
110
mm
4.3307
in
240
mm
9.4488
in
80
mm
3.1496
in
65
mm
2.5591
in
84.5
mm
3.3268
in
760000
N
171000
lbf
1020000
N
229000
lbf
32326
32326
130
mm
5.1181
in
280
mm
11.0236
in
93
mm
3.6614
in
78
mm
3.0709
in
98.75
mm
3.8878
in
1120000
N
252000
lbf
1460000
N
329000
lbf
32938
32938
190
mm
7.4803
in
260
mm
10.2362
in
45
mm
1.7717
in
34
mm
1.3386
in
45
mm
1.7717
in
398000
N
89500
lbf
833000
N
187000
lbf
32948
32948
240
mm
9.4488
in
320
mm
12.5984
in
51
mm
2.0079
in
39
mm
1.5354
in
51
mm
2.0079
in
571000
N
128000
lbf
1150000
N
258000
lbf
32952
32952
260
mm
10.2362
in
360
mm
14.1732
in
63.5
mm
2.5
in
48
mm
1.8898
in
63.500
mm
2.5000
in
829000
N
186000
lbf
1690000
N
379000
lbf
32960
32960
300
mm
11.811
in
420
mm
16.5354
in
76
mm
2.9921
in
57
mm
2.2441
in
76.000
mm
2.9921
in
1180000
N
265000
lbf
2430000
N
547000
lbf
33016
33016
80
mm
3.1496
in
125
mm
4.9213
in
36
mm
1.4173
in
29.5
mm
1.1614
in
36
mm
1.4173
in
210000
N
47100
lbf
315000
N
70900
lbf
33030
33030
150
mm
5.9055
in
225
mm
8.8583
in
59
mm
2.3228
in
46
mm
1.811
in
59
mm
2.3228
in
561000
N
126000
lbf
949000
N
213000
lbf
33122
33122
110
mm
4.3307
in
180
mm
7.0866
in
56
mm
2.2047
in
43
mm
1.6929
in
56
mm
2.2047
in
412000
N
92700
lbf
635000
N
143000
lbf
33220
33220
100
mm
3.937
in
180
mm
7.0866
in
63
mm
2.4803
in
48
mm
1.8898
in
63
mm
2.4803
in
488000
N
110000
lbf
679000
N
153000
lbf
LM377449H - LM377410
N/A
558.8
mm
22
in
736.600
mm
29.0000
in
93
mm
3.6614
in
80.963
mm
3.1875
in
104.775
mm
4.125
in
N/A
N/A
Results 376 - 400 of 424
«
16
17