Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TS (Tapered Single) Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - TS (Tapered Single) Metric

For CAD models and more information, click Directly on the part number below.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.




Add To Cart Request Quote
   
  Results 401 - 424 of 424 Unit of Measure: Imperial Metric Both « 16 17 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X30203 - Y30203 30203 17 mm
0.6693
in
40 mm
1.5748
in
12.000 mm
0.4724
in
11.000 mm
0.4331
in
13.250 mm
0.5217
in
21300 N
4800
lbf
19900 N
4460
lbf
X30234 - Y30234 30234 170 mm
6.6929
in
310 mm
12.2047
in
52 mm
2.0472
in
43 mm
1.6929
in
57.000 mm
2.2441
in
780000 N
175000
lbf
1000000 N
225000
lbf
X30238 - Y30238 30238 190 mm
7.4803
in
340 mm
13.3858
in
55 mm
2.1654
in
46 mm
1.811
in
60.000 mm
2.3622
in
1050000 N
237000
lbf
1390000 N
312000
lbf
X30240 - Y30240 30240 200 mm
7.874
in
360 mm
14.1732
in
58.000 mm
2.2835
in
48 mm
1.8898
in
64.000 mm
2.5197
in
891000 N
200000
lbf
1330000 N
299000
lbf
X30244M - Y30244M 30244 220 mm
8.6614
in
400 mm
15.748
in
65 mm
2.5591
in
54 mm
2.126
in
72.000 mm
2.8346
in
1260000 N
283000
lbf
1560000 N
350000
lbf
X31310M - Y31310M 31310 50 mm
1.9685
in
110 mm
4.3307
in
27.000 mm
1.0630
in
19.000 mm
0.7480
in
29.250 mm
1.1516
in
147000 N
33100
lbf
132000 N
29700
lbf
X32006X - YGA32006X 32006X 30 mm
1.1811
in
62 mm
2.4409
in
17.000 mm
0.6693
in
13.000 mm
0.5118
in
17.000 mm
0.6693
in
46500 N
10400
lbf
45300 N
10200
lbf
X32008XM - Y32008XM 32008X 40 mm
1.5748
in
68 mm
2.6772
in
19.000 mm
0.7480
in
14.500 mm
0.5709
in
19.000 mm
0.7480
in
55500 N
12500
lbf
71600 N
16100
lbf
X32009XM - Y32009XM 32009X 45 mm
1.7717
in
75 mm
2.9528
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
66400 N
14900
lbf
84300 N
19000
lbf
X32010XM - Y32010XM 32010X 50 mm
1.9685
in
80 mm
3.1496
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
69800 N
15700
lbf
92700 N
20800
lbf
X32044XM - Y32044XM 32044X 220 mm
8.6614
in
340 mm
13.3858
in
76 mm
2.9921
in
57 mm
2.2441
in
76.000 mm
2.9921
in
994000 N
223000
lbf
1800000 N
405000
lbf
X32052X - Y32052X 32052X 260 mm
10.2362
in
400 mm
15.748
in
87 mm
3.4252
in
65 mm
2.5591
in
87.000 mm
3.4252
in
1520000 N
341000
lbf
2440000 N
548000
lbf
X32060X - Y32060X 32060X 300 mm
11.811
in
460 mm
18.1102
in
100 mm
3.937
in
74 mm
2.9134
in
100.000 mm
3.9370
in
1730000 N
389000
lbf
3170000 N
712000
lbf
X32208M - Y32208M 32208 40 mm
1.5748
in
80 mm
3.1496
in
23.000 mm
0.9055
in
19.000 mm
0.7480
in
24.750 mm
0.9744
in
105000 N
23500
lbf
98000 N
22000
lbf
X32210M - Y32210M 32210 50 mm
1.9685
in
90 mm
3.5433
in
23.000 mm
0.9055
in
19.000 mm
0.7480
in
24.750 mm
0.9744
in
99800 N
22400
lbf
118000 N
26500
lbf
X32234M - Y32234M 32234 170 mm
6.6929
in
310 mm
12.2047
in
86 mm
3.3858
in
71 mm
2.7953
in
91.000 mm
3.5827
in
1110000 N
250000
lbf
1750000 N
394000
lbf
X32236 - Y32236 32236 180 mm
7.0866
in
320 mm
12.5984
in
86 mm
3.3858
in
71 mm
2.7953
in
91.000 mm
3.5827
in
1140000 N
255000
lbf
1900000 N
427000
lbf
X32238 - Y32238 32238 190 mm
7.4803
in
340 mm
13.3858
in
92 mm
3.622
in
75 mm
2.9528
in
97.000 mm
3.8189
in
1700000 N
383000
lbf
2210000 N
496000
lbf
X32240 - Y32240 32240 200 mm
7.874
in
360 mm
14.1732
in
98 mm
3.8583
in
82 mm
3.2283
in
104.000 mm
4.0945
in
1390000 N
312000
lbf
2250000 N
506000
lbf
X32244M - Y32244M 32244 220 mm
8.6614
in
400 mm
15.748
in
108 mm
4.252
in
90 mm
3.5433
in
114.000 mm
4.4882
in
2120000 N
476000
lbf
3010000 N
677000
lbf
X32952M - Y32952M 32952 260 mm
10.2362
in
360 mm
14.1732
in
63.5 mm
2.5
in
48 mm
1.8898
in
63.500 mm
2.5000
in
829000 N
186000
lbf
1690000 N
379000
lbf
X33108 - Y33108 33108 40 mm
1.5748
in
75 mm
2.9528
in
26.000 mm
1.0236
in
20.500 mm
0.8071
in
26.000 mm
1.0236
in
104000 N
23400
lbf
105000 N
23600
lbf
XAA32219M - Y32219M 32219 95 mm
3.7402
in
170 mm
6.6929
in
43 mm
1.6929
in
37.000 mm
1.4567
in
45.500 mm
1.7913
in
375000 N
84300
lbf
401000 N
90100
lbf
XAB-32010X - YKA32010X 32010X 50 mm
1.9685
in
82.000 mm
3.2283
in
20.000 mm
0.7874
in
21.500 mm
0.8465
in
26.000 mm
1.0236
in
82700 N
18600
lbf
92700 N
20800
lbf
  Results 401 - 424 of 424 « 16 17 
<