All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 401 - 424 of 424
«
16
17
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
X30203 - Y30203
30203
17
mm
0.6693
in
40
mm
1.5748
in
12.000
mm
0.4724
in
11.000
mm
0.4331
in
13.250
mm
0.5217
in
21300
N
4800
lbf
19900
N
4460
lbf
X30234 - Y30234
30234
170
mm
6.6929
in
310
mm
12.2047
in
52
mm
2.0472
in
43
mm
1.6929
in
57.000
mm
2.2441
in
780000
N
175000
lbf
1000000
N
225000
lbf
X30238 - Y30238
30238
190
mm
7.4803
in
340
mm
13.3858
in
55
mm
2.1654
in
46
mm
1.811
in
60.000
mm
2.3622
in
1050000
N
237000
lbf
1390000
N
312000
lbf
X30240 - Y30240
30240
200
mm
7.874
in
360
mm
14.1732
in
58.000
mm
2.2835
in
48
mm
1.8898
in
64.000
mm
2.5197
in
891000
N
200000
lbf
1330000
N
299000
lbf
X30244M - Y30244M
30244
220
mm
8.6614
in
400
mm
15.748
in
65
mm
2.5591
in
54
mm
2.126
in
72.000
mm
2.8346
in
1260000
N
283000
lbf
1560000
N
350000
lbf
X31310M - Y31310M
31310
50
mm
1.9685
in
110
mm
4.3307
in
27.000
mm
1.0630
in
19.000
mm
0.7480
in
29.250
mm
1.1516
in
147000
N
33100
lbf
132000
N
29700
lbf
X32006X - YGA32006X
32006X
30
mm
1.1811
in
62
mm
2.4409
in
17.000
mm
0.6693
in
13.000
mm
0.5118
in
17.000
mm
0.6693
in
46500
N
10400
lbf
45300
N
10200
lbf
X32008XM - Y32008XM
32008X
40
mm
1.5748
in
68
mm
2.6772
in
19.000
mm
0.7480
in
14.500
mm
0.5709
in
19.000
mm
0.7480
in
55500
N
12500
lbf
71600
N
16100
lbf
X32009XM - Y32009XM
32009X
45
mm
1.7717
in
75
mm
2.9528
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
66400
N
14900
lbf
84300
N
19000
lbf
X32010XM - Y32010XM
32010X
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
69800
N
15700
lbf
92700
N
20800
lbf
X32044XM - Y32044XM
32044X
220
mm
8.6614
in
340
mm
13.3858
in
76
mm
2.9921
in
57
mm
2.2441
in
76.000
mm
2.9921
in
994000
N
223000
lbf
1800000
N
405000
lbf
X32052X - Y32052X
32052X
260
mm
10.2362
in
400
mm
15.748
in
87
mm
3.4252
in
65
mm
2.5591
in
87.000
mm
3.4252
in
1520000
N
341000
lbf
2440000
N
548000
lbf
X32060X - Y32060X
32060X
300
mm
11.811
in
460
mm
18.1102
in
100
mm
3.937
in
74
mm
2.9134
in
100.000
mm
3.9370
in
1730000
N
389000
lbf
3170000
N
712000
lbf
X32208M - Y32208M
32208
40
mm
1.5748
in
80
mm
3.1496
in
23.000
mm
0.9055
in
19.000
mm
0.7480
in
24.750
mm
0.9744
in
105000
N
23500
lbf
98000
N
22000
lbf
X32210M - Y32210M
32210
50
mm
1.9685
in
90
mm
3.5433
in
23.000
mm
0.9055
in
19.000
mm
0.7480
in
24.750
mm
0.9744
in
99800
N
22400
lbf
118000
N
26500
lbf
X32234M - Y32234M
32234
170
mm
6.6929
in
310
mm
12.2047
in
86
mm
3.3858
in
71
mm
2.7953
in
91.000
mm
3.5827
in
1110000
N
250000
lbf
1750000
N
394000
lbf
X32236 - Y32236
32236
180
mm
7.0866
in
320
mm
12.5984
in
86
mm
3.3858
in
71
mm
2.7953
in
91.000
mm
3.5827
in
1140000
N
255000
lbf
1900000
N
427000
lbf
X32238 - Y32238
32238
190
mm
7.4803
in
340
mm
13.3858
in
92
mm
3.622
in
75
mm
2.9528
in
97.000
mm
3.8189
in
1700000
N
383000
lbf
2210000
N
496000
lbf
X32240 - Y32240
32240
200
mm
7.874
in
360
mm
14.1732
in
98
mm
3.8583
in
82
mm
3.2283
in
104.000
mm
4.0945
in
1390000
N
312000
lbf
2250000
N
506000
lbf
X32244M - Y32244M
32244
220
mm
8.6614
in
400
mm
15.748
in
108
mm
4.252
in
90
mm
3.5433
in
114.000
mm
4.4882
in
2120000
N
476000
lbf
3010000
N
677000
lbf
X32952M - Y32952M
32952
260
mm
10.2362
in
360
mm
14.1732
in
63.5
mm
2.5
in
48
mm
1.8898
in
63.500
mm
2.5000
in
829000
N
186000
lbf
1690000
N
379000
lbf
X33108 - Y33108
33108
40
mm
1.5748
in
75
mm
2.9528
in
26.000
mm
1.0236
in
20.500
mm
0.8071
in
26.000
mm
1.0236
in
104000
N
23400
lbf
105000
N
23600
lbf
XAA32219M - Y32219M
32219
95
mm
3.7402
in
170
mm
6.6929
in
43
mm
1.6929
in
37.000
mm
1.4567
in
45.500
mm
1.7913
in
375000
N
84300
lbf
401000
N
90100
lbf
XAB-32010X - YKA32010X
32010X
50
mm
1.9685
in
82.000
mm
3.2283
in
20.000
mm
0.7874
in
21.500
mm
0.8465
in
26.000
mm
1.0236
in
82700
N
18600
lbf
92700
N
20800
lbf
Results 401 - 424 of 424
«
16
17