All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 424
1
2
3
4
5
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
32206
32206M
30
mm
1.1811
in
62
mm
2.4409
in
20.000
mm
0.7874
in
17.000
mm
0.6693
in
21.250
mm
0.8366
in
64100
N
14400
lbf
71900
N
16200
lbf
X32306 - Y32306
32306
30
mm
1.1811
in
72
mm
2.8346
in
27.000
mm
1.0630
in
23.000
mm
0.9055
in
28.750
mm
1.1319
in
104000
N
23300
lbf
89800
N
20200
lbf
X33206 - Y33206
33206
30
mm
1.1811
in
62
mm
2.4409
in
25.000
mm
0.9843
in
19.500
mm
0.7677
in
25.000
mm
0.9843
in
87600
N
19700
lbf
82200
N
18500
lbf
X30207 - Y30207
30207
35
mm
1.3780
in
72
mm
2.8346
in
17.000
mm
0.6693
in
15.000
mm
0.5906
in
18.255
mm
0.7187
in
60600
N
13600
lbf
63600
N
14300
lbf
30307
30307M
35
mm
1.3780
in
80
mm
3.1496
in
21.000
mm
0.8268
in
18.000
mm
0.7087
in
22.750
mm
0.8957
in
87200
N
19600
lbf
86100
N
19300
lbf
31307
31307
35
mm
1.3780
in
80
mm
3.1496
in
21.000
mm
0.8268
in
15.000
mm
0.5906
in
22.750
mm
0.8957
in
86300
N
19400
lbf
74800
N
16800
lbf
32007X
32007X
35
mm
1.3780
in
62
mm
2.4409
in
18
mm
0.7087
in
14
mm
0.5512
in
18.000
mm
0.7087
in
56500
N
12700
lbf
57600
N
12900
lbf
32207
32207
35
mm
1.3780
in
72
mm
2.8346
in
23.000
mm
0.9055
in
19.000
mm
0.7480
in
24.250
mm
0.9547
in
74900
N
16800
lbf
82300
N
18500
lbf
32307
32307
35
mm
1.3780
in
80
mm
3.1496
in
31.000
mm
1.2205
in
25.000
mm
0.9843
in
32.750
mm
1.2894
in
116000
N
26000
lbf
123000
N
27700
lbf
33207
33207
35
mm
1.3780
in
72
mm
2.8346
in
28.000
mm
1.1024
in
22.000
mm
0.8661
in
28.000
mm
1.1024
in
118000
N
26600
lbf
116000
N
26200
lbf
JL69349 - JL69310
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349H - JL69310
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349A - JL69310
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349AX - JL69310
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69348 - JL69310
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349P - JL69310
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349 - JL69310P
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349P - JL69310P
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349H - JL69310P
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349A - JL69310P
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69348 - JL69310P
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
JL69349AX - JL69310P
L69300
38.000
mm
1.4961
in
63.000
mm
2.4803
in
17.000
mm
0.6693
in
13.500
mm
0.5315
in
17.000
mm
0.6693
in
51000
N
11500
lbf
55000
N
12400
lbf
J16154 - J16285
16000
39.000
mm
1.5354
in
72.014
mm
2.8352
in
20.638
mm
0.8125
in
16.637
mm
0.6550
in
21.400
mm
0.8425
in
56600
N
12700
lbf
65800
N
14800
lbf
JF4049 - JF4010
JF4000
40
mm
1.5748
in
85
mm
3.3465
in
32.500
mm
1.2795
in
28
mm
1.1024
in
33.000
mm
1.2992
in
162000
N
36500
lbf
160000
N
35900
lbf
X30308 - Y30308
30308
40
mm
1.5748
in
90
mm
3.5433
in
23.000
mm
0.9055
in
20.000
mm
0.7874
in
25.250
mm
0.9941
in
117000
N
26300
lbf
102000
N
23000
lbf
Results 26 - 50 of 424
1
2
3
4
5
»