All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  

Tapered Roller Bearings - TS (Tapered Single) Metric

Check up to five results to perform an action.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 424  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

X31308 - Y31308 31308 40 mm
1.5748
in
90 mm
3.5433
in
23.000 mm
0.9055
in
17.000 mm
0.6693
in
25.250 mm
0.9941
in
101000 N
22700
lbf
88100 N
19800
lbf
CAD Icon (for items table)
XAA32008X - Y32008X 32008X 40 mm
1.5748
in
68 mm
2.6772
in
19.000 mm
0.7480
in
14.500 mm
0.5709
in
19.000 mm
0.7480
in
55500 N
12500
lbf
71600 N
16100
lbf
CAD Icon (for items table)
32008X 32008XM 40 mm
1.5748
in
68 mm
2.6772
in
19.000 mm
0.7480
in
14.500 mm
0.5709
in
19.000 mm
0.7480
in
55500 N
12500
lbf
71600 N
16100
lbf
CAD Icon (for items table)
XAA32008X - Y32008XZ 32008X 40 mm
1.5748
in
68 mm
2.6772
in
19.000 mm
0.7480
in
14.500 mm
0.5709
in
19.000 mm
0.7480
in
65800 N
14800
lbf
71600 N
16100
lbf
CAD Icon (for items table)
32208 32208M 40 mm
1.5748
in
80 mm
3.1496
in
23.000 mm
0.9055
in
19.000 mm
0.7480
in
24.750 mm
0.9744
in
105000 N
23500
lbf
98000 N
22000
lbf
CAD Icon (for items table)
X32308 - Y32308 32308 40 mm
1.5748
in
90 mm
3.5433
in
33.000 mm
1.2992
in
27 mm
1.063
in
35.250 mm
1.3878
in
133000 N
30000
lbf
150000 N
33700
lbf
CAD Icon (for items table)
XBA32308-B - Y32308-B 32308-B 40 mm
1.5748
in
90 mm
3.5433
in
33.500 mm
1.3189
in
27 mm
1.063
in
35.250 mm
1.3878
in
157000 N
35300
lbf
160000 N
36100
lbf
CAD Icon (for items table)
33108 33108 40 mm
1.5748
in
75 mm
2.9528
in
26.000 mm
1.0236
in
20.500 mm
0.8071
in
26.000 mm
1.0236
in
104000 N
23400
lbf
105000 N
23600
lbf
CAD Icon (for items table)
XAA33108 - Y33108 33108 40 mm
1.5748
in
75 mm
2.9528
in
26.000 mm
1.0236
in
20.500 mm
0.8071
in
26.000 mm
1.0236
in
104000 N
23400
lbf
105000 N
23600
lbf
CAD Icon (for items table)
33208 33208 40 mm
1.5748
in
80 mm
3.1496
in
32.000 mm
1.2598
in
25.000 mm
0.9843
in
32.000 mm
1.2598
in
143000 N
32200
lbf
144000 N
32400
lbf
CAD Icon (for items table)
XGA33210 - Y33210 33210 40 mm
1.5748
in
90 mm
3.5433
in
32.000 mm
1.2598
in
24.500 mm
0.9646
in
32.000 mm
1.2598
in
154000 N
34600
lbf
166000 N
37300
lbf
CAD Icon (for items table)
JW4549 - JW4510 JW4500 45 mm
1.7717
in
95 mm
3.7402
in
26.500 mm
1.0433
in
20.000 mm
0.7874
in
29.000 mm
1.1417
in
118000 N
26600
lbf
114000 N
25600
lbf
CAD Icon (for items table)
30209 30209M 45 mm
1.7717
in
85 mm
3.3465
in
19.000 mm
0.7480
in
16 mm
0.6299
in
20.750 mm
0.8169
in
94800 N
21300
lbf
89000 N
20000
lbf
CAD Icon (for items table)
30309 30309M 45 mm
1.7717
in
100 mm
3.937
in
25.000 mm
0.9843
in
22.000 mm
0.8661
in
27.250 mm
1.0728
in
129000 N
29000
lbf
139000 N
31300
lbf
CAD Icon (for items table)
31309 31309M 45 mm
1.7717
in
100 mm
3.937
in
25.000 mm
0.9843
in
18.000 mm
0.7087
in
27.250 mm
1.0728
in
125000 N
28200
lbf
113000 N
25400
lbf
CAD Icon (for items table)
XAB-32009X - Y32009X 32009X 45 mm
1.7717
in
75 mm
2.9528
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
78700 N
17700
lbf
84300 N
19000
lbf
CAD Icon (for items table)
XAA32009X - Y32009X 32009X 45 mm
1.7717
in
75 mm
2.9528
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
78700 N
17700
lbf
84300 N
19000
lbf
CAD Icon (for items table)
32009X 32009XM 45 mm
1.7717
in
75 mm
2.9528
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
66400 N
14900
lbf
84300 N
19000
lbf
CAD Icon (for items table)
32209 32209M 45 mm
1.7717
in
85 mm
3.3465
in
23.000 mm
0.9055
in
19.000 mm
0.7480
in
24.750 mm
0.9744
in
104000 N
23300
lbf
98700 N
22200
lbf
CAD Icon (for items table)
32309 32309M 45 mm
1.7717
in
100 mm
3.937
in
36 mm
1.4173
in
30.000 mm
1.1811
in
38.250 mm
1.5059
in
183000 N
41000
lbf
171000 N
38600
lbf
CAD Icon (for items table)
33109 33109 45 mm
1.7717
in
80 mm
3.1496
in
26.000 mm
1.0236
in
20.500 mm
0.8071
in
26.000 mm
1.0236
in
113000 N
25300
lbf
119000 N
26800
lbf
CAD Icon (for items table)
33209 33209 45 mm
1.7717
in
85 mm
3.3465
in
32.000 mm
1.2598
in
25.000 mm
0.9843
in
32.000 mm
1.2598
in
149000 N
33400
lbf
155000 N
34800
lbf
CAD Icon (for items table)
XFA30309M - Y30309M 30309M 47.500 mm
1.8701
in
100 mm
3.937
in
25.000 mm
0.9843
in
22.000 mm
0.8661
in
27.250 mm
1.0728
in
129000 N
29000
lbf
139000 N
31300
lbf
CAD Icon (for items table)
JLM104942A - JLM104910 LM104900 48.600 mm
1.9134
in
82.000 mm
3.2283
in
21.500 mm
0.8465
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM104942A - JLM104914 LM104900 48.600 mm
1.9134
in
88.000 mm
3.4646
in
21.500 mm
0.8465
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
  Results 51 - 75 of 424  1 2 3 4 5 »