Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
101 - 150 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JLM104948-99414 N/A 50 mm1.9685 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM704649 / JLM704610 N/A 50 mm1.9685 in N/A 84.000 mm3.3071 in N/A 22.000 mm0.8661 in N/A 17.5 mm0.6890 in N/A 22.000 mm0.8661 in N/A 96500 N21700 lbf N/A 104000 N23500 lbf N/A CAD Icon (for items table)
33110 N/A 50 mm1.9685 in N/A 85 mm3.3465 in N/A 26.000 mm1.0236 in N/A 20 mm0.7874 in N/A 26.000 mm1.0236 in N/A 115000 N25800 lbf N/A 125000 N28100 lbf N/A CAD Icon (for items table)
JLM104948 / JLM104914 N/A 50 mm1.9685 in N/A 88.000 mm3.4646 in N/A 21.500 mm0.8465 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104945 / JLM104914 N/A 50 mm1.9685 in N/A 88.000 mm3.4646 in N/A 27.700 mm1.0906 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JLM104946 / JLM104914 N/A 50 mm1.9685 in N/A 88.000 mm3.4646 in N/A 23.993 mm0.9446 in N/A 17 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A 104000 N23400 lbf N/A CAD Icon (for items table)
JM205149A / JM205110 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149-90B01 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149AS / JM205110 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149 / JM205110A N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
30210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 20.000 mm0.7874 in N/A 17 mm0.6693 in N/A 21.75 mm0.8563 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
XA32210 / Y32210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 118000 N26600 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
33210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 32.000 mm1.2598 in N/A 24.500 mm0.9646 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 166000 N37300 lbf N/A CAD Icon (for items table)
32210 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
JM205149-99304 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
JM205149 / JM205110 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 28.000 mm1.1024 in N/A 23.000 mm0.9055 in N/A 28.000 mm1.1024 in N/A 147000 N33000 lbf N/A 154000 N34600 lbf N/A CAD Icon (for items table)
32210M-99E60 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
32210M-99KA1 N/A 50 mm1.9685 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.75 mm0.9744 in N/A 99800 N22400 lbf N/A 118000 N26500 lbf N/A CAD Icon (for items table)
XLA33211 / Y33211 N/A 50 mm1.9685 in N/A 100 mm3.937 in N/A 33.500 mm1.3189 in N/A 27 mm1.063 in N/A 33.500 mm1.3189 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
JHM807045 / JHM807012 N/A 50 mm1.9685 in N/A 105 mm4.1339 in N/A 36 mm1.4173 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 203000 N45700 lbf N/A 223000 N50200 lbf N/A CAD Icon (for items table)
JW5049 / JW5010 N/A 50 mm1.9685 in N/A 105 mm4.1339 in N/A 29.000 mm1.1417 in N/A 22 mm0.8661 in N/A 32.000 mm1.2598 in N/A 142000 N31800 lbf N/A 138000 N31000 lbf N/A CAD Icon (for items table)
X30310 / Y30310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 29.250 mm1.1516 in N/A 142000 N31900 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
30310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 29.250 mm1.1516 in N/A 168000 N37800 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
32310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 40.000 mm1.5748 in N/A 33.000 mm1.2992 in N/A 42.250 mm1.6634 in N/A 187000 N42000 lbf N/A 211000 N47500 lbf N/A CAD Icon (for items table)
31310 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 19 mm0.7480 in N/A 29.250 mm1.1516 in N/A 147000 N33100 lbf N/A 132000 N29700 lbf N/A CAD Icon (for items table)
30310-99E60 N/A 50 mm1.9685 in N/A 110 mm4.3307 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 29.250 mm1.1516 in N/A 142000 N31900 lbf N/A 150000 N33800 lbf N/A CAD Icon (for items table)
XGA33211-90KA1 N/A 50.815 mm2.0006 in N/A 100 mm3.937 in N/A 35.000 mm1.3780 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
XGA30210-90KA1.ET35 N/A 52.000 mm2.0472 in N/A 90 mm3.5433 in N/A 20.000 mm0.7874 in N/A 17 mm0.6693 in N/A 21.75 mm0.8563 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
XGA30210-90KA1 N/A 52.000 mm2.0472 in N/A 90 mm3.5433 in N/A 20.000 mm0.7874 in N/A 17 mm0.6693 in N/A 21.75 mm0.8563 in N/A 79500 N17900 lbf N/A 87400 N19700 lbf N/A CAD Icon (for items table)
JLM506849A / JLM506810 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849-99C01 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849 / JLM506811 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 20.500 mm0.8071 in N/A 25 mm0.9843 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
XAA32011X / Y32011X N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 17.5 mm0.6890 in N/A 23 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
32011X N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 17.5 mm0.6890 in N/A 23 mm0.9055 in N/A 112000 N25300 lbf N/A 126000 N28300 lbf N/A CAD Icon (for items table)
33011 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 27.000 mm1.0630 in N/A 118000 N26500 lbf N/A 141000 N31700 lbf N/A CAD Icon (for items table)
JLM506849A-99404 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849 / JLM506810 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849-90B01 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849-90B03 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849-99302 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
KIT200198 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JLM506849-99402 N/A 55 mm2.1654 in N/A 90 mm3.5433 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 23 mm0.9055 in N/A 109000 N24500 lbf N/A 123000 N27600 lbf N/A CAD Icon (for items table)
JM207049A / JM207010 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 23.500 mm0.9252 in N/A 29 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JM207049 / JM207010 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 23.500 mm0.9252 in N/A 29 mm1.1417 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JM207049A / JM207010A N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 24.500 mm0.9646 in N/A 30.000 mm1.1811 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
JM207049 / JM207010A N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 29.000 mm1.1417 in N/A 24.500 mm0.9646 in N/A 30.000 mm1.1811 in N/A 131000 N29300 lbf N/A 168000 N37700 lbf N/A CAD Icon (for items table)
33111 N/A 55 mm2.1654 in N/A 95 mm3.7402 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 30.000 mm1.1811 in N/A 158000 N35500 lbf N/A 166000 N37200 lbf N/A CAD Icon (for items table)
30211 N/A 55 mm2.1654 in N/A 100 mm3.937 in N/A 21.000 mm0.8268 in N/A 18 mm0.7087 in N/A 22.75 mm0.8957 in N/A 107000 N24000 lbf N/A 122000 N27400 lbf N/A CAD Icon (for items table)
32211 N/A 55 mm2.1654 in N/A 100 mm3.937 in N/A 25.000 mm0.9843 in N/A 21 mm0.8268 in N/A 26.750 mm1.0531 in N/A 143000 N32200 lbf N/A 141000 N31600 lbf N/A CAD Icon (for items table)
33211 N/A 55 mm2.1654 in N/A 100 mm3.937 in N/A 35.000 mm1.3780 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 192000 N43200 lbf N/A 202000 N45300 lbf N/A CAD Icon (for items table)
101 - 150 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »