Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
1 - 50 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

30302 N/A 15 mm0.5906 in N/A 42 mm1.6535 in N/A 13.000 mm0.5118 in N/A 11.000 mm0.4331 in N/A 14.250 mm0.5610 in N/A 26000 N5850 lbf N/A 22200 N4980 lbf N/A CAD Icon (for items table)
30203 N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 19900 N4460 lbf N/A CAD Icon (for items table)
30203-99E60 N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 19900 N4460 lbf N/A CAD Icon (for items table)
30203-99KA1 N/A 17 mm0.6693 in N/A 40 mm1.5748 in N/A 12.000 mm0.4724 in N/A 11.000 mm0.4331 in N/A 13.250 mm0.5217 in N/A 21300 N4800 lbf N/A 19900 N4460 lbf N/A CAD Icon (for items table)
30303 N/A 17 mm0.6693 in N/A 47 mm1.8504 in N/A 14.000 mm0.5512 in N/A 12 mm0.4724 in N/A 15.250 mm0.6004 in N/A 32700 N7360 lbf N/A 28400 N6390 lbf N/A CAD Icon (for items table)
32004X N/A 20 mm0.7874 in N/A 42 mm1.6535 in N/A 15.000 mm0.5906 in N/A 12 mm0.4724 in N/A 15 mm0.5906 in N/A 32900 N7390 lbf N/A 29400 N6600 lbf N/A CAD Icon (for items table)
XAA32004X / YAA32004X N/A 20 mm0.7874 in N/A 42 mm1.6535 in N/A 15.000 mm0.5906 in N/A 12 mm0.4724 in N/A 15 mm0.5906 in N/A 32900 N7390 lbf N/A 29400 N6600 lbf N/A CAD Icon (for items table)
X32004X / YAA32004X N/A 20 mm0.7874 in N/A 42 mm1.6535 in N/A 15.000 mm0.5906 in N/A 12 mm0.4724 in N/A 15 mm0.5906 in N/A 32900 N7390 lbf N/A 29400 N6600 lbf N/A CAD Icon (for items table)
30204 N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 14.000 mm0.5512 in N/A 12 mm0.4724 in N/A 15.250 mm0.6004 in N/A 33200 N7470 lbf N/A 33000 N7420 lbf N/A CAD Icon (for items table)
32204 N/A 20 mm0.7874 in N/A 47 mm1.8504 in N/A 18 mm0.7087 in N/A 15 mm0.5906 in N/A 19.250 mm0.7579 in N/A 49500 N11100 lbf N/A 43000 N9660 lbf N/A CAD Icon (for items table)
30304 N/A 20 mm0.7874 in N/A 52 mm2.0472 in N/A 15.000 mm0.5906 in N/A 13 mm0.5118 in N/A 16.250 mm0.6398 in N/A 38500 N8660 lbf N/A 34500 N7760 lbf N/A CAD Icon (for items table)
32304 N/A 20 mm0.7874 in N/A 52 mm2.0472 in N/A 21.000 mm0.8268 in N/A 18 mm0.7087 in N/A 22.250 mm0.8760 in N/A 55200 N12400 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JHM33449 / JHM33410 N/A 24.000 mm0.9449 in N/A 55 mm2.1654 in N/A 25.000 mm0.9843 in N/A 21 mm0.8268 in N/A 25 mm0.9843 in N/A 79500 N17900 lbf N/A 71000 N16000 lbf N/A CAD Icon (for items table)
XAA32005X / YAA32005X N/A 25 mm0.9843 in N/A 47 mm1.8504 in N/A 15.000 mm0.5906 in N/A 11.5 mm0.4528 in N/A 15 mm0.5906 in N/A 36500 N8200 lbf N/A 35400 N7960 lbf N/A CAD Icon (for items table)
JL44642A / JL44615 N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 14.732 mm0.5800 in N/A 10.668 mm0.4200 in N/A 14.224 mm0.56 in N/A 35600 N8010 lbf N/A 32900 N7400 lbf N/A CAD Icon (for items table)
30205 N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 15.000 mm0.5906 in N/A 13 mm0.5118 in N/A 16.250 mm0.6398 in N/A 36900 N8300 lbf N/A 38300 N8620 lbf N/A CAD Icon (for items table)
32205 N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 16 mm0.6299 in N/A 19.250 mm0.7579 in N/A 49800 N11200 lbf N/A 42100 N9470 lbf N/A CAD Icon (for items table)
33205 N/A 25 mm0.9843 in N/A 52 mm2.0472 in N/A 22.000 mm0.8661 in N/A 18 mm0.7087 in N/A 22.000 mm0.8661 in N/A 65400 N14700 lbf N/A 63600 N14300 lbf N/A CAD Icon (for items table)
30305 N/A 25 mm0.9843 in N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 15 mm0.5906 in N/A 18.25 mm0.7185 in N/A 53800 N12100 lbf N/A 49600 N11200 lbf N/A CAD Icon (for items table)
32305 N/A 25 mm0.9843 in N/A 62 mm2.4409 in N/A 24.000 mm0.9449 in N/A 20 mm0.7874 in N/A 25.250 mm0.9941 in N/A 72400 N16300 lbf N/A 72400 N16300 lbf N/A CAD Icon (for items table)
JLM67041P / JLM67020P N/A 25.413 mm1.0005 in N/A 58.513 mm2.3037 in N/A 16.231 mm0.6390 in N/A 11.561 mm0.4552 in N/A 15.392 mm0.6060 in N/A 46700 N10500 lbf N/A 44600 N10000 lbf N/A CAD Icon (for items table)
JLM67042 / JLM67020P N/A 27.000 mm1.0630 in N/A 58.513 mm2.3037 in N/A 16.764 mm0.6600 in N/A 11.561 mm0.4552 in N/A 15.875 mm0.625 in N/A 46700 N10500 lbf N/A 44600 N10000 lbf N/A CAD Icon (for items table)
XFA30206 / Y30206 N/A 27.000 mm1.0630 in N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 14 mm0.5512 in N/A 17.25 mm0.6791 in N/A 49300 N11100 lbf N/A 51800 N11600 lbf N/A CAD Icon (for items table)
32006X N/A 30 mm1.1811 in N/A 55 mm2.1654 in N/A 17 mm0.6693 in N/A 13 mm0.5118 in N/A 17 mm0.6693 in N/A 46500 N10400 lbf N/A 45300 N10200 lbf N/A CAD Icon (for items table)
30206 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 14 mm0.5512 in N/A 17.25 mm0.6693 in N/A 49300 N11100 lbf N/A 51800 N11600 lbf N/A CAD Icon (for items table)
32206 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 20.000 mm0.7874 in N/A 17 mm0.6693 in N/A 21.250 mm0.8366 in N/A 64100 N14400 lbf N/A 71900 N16200 lbf N/A CAD Icon (for items table)
33206 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 25 mm0.9843 in N/A 87600 N19700 lbf N/A 82200 N18500 lbf N/A CAD Icon (for items table)
32006X / YGA32006X N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 13 mm0.5118 in N/A 17 mm0.6693 in N/A 46500 N10400 lbf N/A 45300 N10200 lbf N/A CAD Icon (for items table)
30206M-99E60 N/A 30 mm1.1811 in N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 14 mm0.5512 in N/A 17.25 mm0.6693 in N/A 49300 N11100 lbf N/A 51800 N11600 lbf N/A CAD Icon (for items table)
JHM88540 / JHM88513 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 27.783 mm1.0938 in N/A 23.020 mm0.9063 in N/A 29.370 mm1.1563 in N/A 103000 N23200 lbf N/A 111000 N24900 lbf N/A CAD Icon (for items table)
30306 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 19.000 mm0.7480 in N/A 16 mm0.6299 in N/A 20.75 mm0.8169 in N/A 67700 N15200 lbf N/A 65300 N14700 lbf N/A CAD Icon (for items table)
32306 N/A 30 mm1.1811 in N/A 72 mm2.8346 in N/A 27.000 mm1.0630 in N/A 23.000 mm0.9055 in N/A 28.750 mm1.1319 in N/A 104000 N23300 lbf N/A 89800 N20200 lbf N/A CAD Icon (for items table)
32007X N/A 35 mm1.378 in N/A 62 mm2.4409 in N/A 18 mm0.7087 in N/A 14 mm0.5512 in N/A 18 mm0.7087 in N/A 56500 N12700 lbf N/A 57600 N12900 lbf N/A CAD Icon (for items table)
30207 N/A 35 mm1.378 in N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 15 mm0.5906 in N/A 18.255 mm0.7187 in N/A 60600 N13600 lbf N/A 63600 N14300 lbf N/A CAD Icon (for items table)
32207 N/A 35 mm1.378 in N/A 72 mm2.8346 in N/A 23.000 mm0.9055 in N/A 19 mm0.7480 in N/A 24.250 mm0.9547 in N/A 74900 N16800 lbf N/A 82300 N18500 lbf N/A CAD Icon (for items table)
33207 N/A 35 mm1.378 in N/A 72 mm2.8346 in N/A 28.000 mm1.1024 in N/A 22 mm0.8661 in N/A 28.000 mm1.1024 in N/A 118000 N26600 lbf N/A 116000 N26200 lbf N/A CAD Icon (for items table)
30307 N/A 35 mm1.378 in N/A 80 mm3.1496 in N/A 21.000 mm0.8268 in N/A 18 mm0.7087 in N/A 22.75 mm0.8957 in N/A 87200 N19600 lbf N/A 86100 N19300 lbf N/A CAD Icon (for items table)
31307 N/A 35 mm1.378 in N/A 80 mm3.1496 in N/A 21.000 mm0.8268 in N/A 15 mm0.5906 in N/A 22.75 mm0.8957 in N/A 86300 N19400 lbf N/A 74800 N16800 lbf N/A CAD Icon (for items table)
32307 N/A 35 mm1.378 in N/A 80 mm3.1496 in N/A 31.000 mm1.2205 in N/A 25.000 mm0.9843 in N/A 32.750 mm1.2894 in N/A 116000 N26000 lbf N/A 123000 N27700 lbf N/A CAD Icon (for items table)
JL69349 / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349H / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349A / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349AX / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69348 / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349P / JL69310 N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349 / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349P / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349H / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69349A / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
JL69348 / JL69310P N/A 38.000 mm1.4961 in N/A 63.000 mm2.4803 in N/A 17 mm0.6693 in N/A 13.500 mm0.5315 in N/A 17 mm0.6693 in N/A 51000 N11500 lbf N/A 55000 N12400 lbf N/A CAD Icon (for items table)
1 - 50 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »