Tapered Roller Bearings - TS (Tapered Single) Metric
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Roller Bearings - TS (Tapered Single) Metric
For CAD models and more information, click Directly on the part number below.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 424
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
JHM807045 - JHM807012
HM807000
50
mm
1.9685
in
105
mm
4.1339
in
36
mm
1.4173
in
29.000
mm
1.1417
in
37.000
mm
1.4567
in
203000
N
45700
lbf
223000
N
50200
lbf
JLM104948 - JLM104910
LM104900
50
mm
1.9685
in
82.000
mm
3.2283
in
21.500
mm
0.8465
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104946 - JLM104910
LM104900
50
mm
1.9685
in
82.000
mm
3.2283
in
23.993
mm
0.9446
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104945 - JLM104910
LM104900
50
mm
1.9685
in
82.000
mm
3.2283
in
27.700
mm
1.0906
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104948 - JLM104914
LM104900
50
mm
1.9685
in
88.000
mm
3.4646
in
21.500
mm
0.8465
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104945 - JLM104914
LM104900
50
mm
1.9685
in
88.000
mm
3.4646
in
27.700
mm
1.0906
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM104946 - JLM104914
LM104900
50
mm
1.9685
in
88.000
mm
3.4646
in
23.993
mm
0.9446
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
96300
N
21700
lbf
104000
N
23400
lbf
JLM704649 - JLM704610
LM704600
50
mm
1.9685
in
84.000
mm
3.3071
in
22.000
mm
0.8661
in
17.500
mm
0.6890
in
22.000
mm
0.8661
in
96500
N
21700
lbf
104000
N
23500
lbf
JM205149A - JM205110
M205100
50
mm
1.9685
in
90
mm
3.5433
in
28.000
mm
1.1024
in
23.000
mm
0.9055
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JM205149 - JM205110
M205100
50
mm
1.9685
in
90
mm
3.5433
in
28.000
mm
1.1024
in
23.000
mm
0.9055
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JM205149AS - JM205110
M205100
50
mm
1.9685
in
90
mm
3.5433
in
28.000
mm
1.1024
in
23.000
mm
0.9055
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JM205149 - JM205110A
M205100
50
mm
1.9685
in
90
mm
3.5433
in
28.000
mm
1.1024
in
23.000
mm
0.9055
in
28.000
mm
1.1024
in
147000
N
33000
lbf
154000
N
34600
lbf
JW5049 - JW5010
JW5000
50
mm
1.9685
in
105
mm
4.1339
in
29.000
mm
1.1417
in
22.000
mm
0.8661
in
32.000
mm
1.2598
in
142000
N
31800
lbf
138000
N
31000
lbf
30210
30210
50
mm
1.9685
in
90
mm
3.5433
in
20.000
mm
0.7874
in
17.000
mm
0.6693
in
21.750
mm
0.8563
in
79500
N
17900
lbf
87400
N
19700
lbf
X30310 - Y30310
30310
50
mm
1.9685
in
110
mm
4.3307
in
27.000
mm
1.0630
in
23.000
mm
0.9055
in
29.250
mm
1.1516
in
142000
N
31900
lbf
150000
N
33800
lbf
30310
30310M
50
mm
1.9685
in
110
mm
4.3307
in
27.000
mm
1.0630
in
23.000
mm
0.9055
in
29.250
mm
1.1516
in
168000
N
37800
lbf
150000
N
33800
lbf
31310
31310M
50
mm
1.9685
in
110
mm
4.3307
in
27.000
mm
1.0630
in
19.000
mm
0.7480
in
29.250
mm
1.1516
in
147000
N
33100
lbf
132000
N
29700
lbf
XAA32010X - Y32010X
32010X
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
82700
N
18600
lbf
92700
N
20800
lbf
XAE32010X - Y32010X
32010X
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
82700
N
18600
lbf
92700
N
20800
lbf
XAD32010X - Y32010X
32010X
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
82700
N
18600
lbf
92700
N
20800
lbf
XAB-32010X - Y32010X
32010X
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
82700
N
18600
lbf
92700
N
20800
lbf
32010X
32010XM
50
mm
1.9685
in
80
mm
3.1496
in
20.000
mm
0.7874
in
15.500
mm
0.6102
in
20.000
mm
0.7874
in
69800
N
15700
lbf
92700
N
20800
lbf
XA32210 - Y32210
32210M
50
mm
1.9685
in
90
mm
3.5433
in
23.000
mm
0.9055
in
19.000
mm
0.7480
in
24.750
mm
0.9744
in
118000
N
26600
lbf
118000
N
26500
lbf
32210
32210M
50
mm
1.9685
in
90
mm
3.5433
in
23.000
mm
0.9055
in
19.000
mm
0.7480
in
24.750
mm
0.9744
in
99800
N
22400
lbf
118000
N
26500
lbf
X32310 - Y32310
32310
50
mm
1.9685
in
110
mm
4.3307
in
40.000
mm
1.5748
in
33.000
mm
1.2992
in
42.250
mm
1.6634
in
187000
N
42000
lbf
211000
N
47500
lbf
Results 76 - 100 of 424
1
2
3
4
5
»
<