All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TS (Tapered Single) > Tapered Roller Bearings - TS (Tapered Single) Metric > View Items  

Tapered Roller Bearings - TS (Tapered Single) Metric

Check up to five results to perform an action.


This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 424  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

JHM807045 - JHM807012 HM807000 50 mm
1.9685
in
105 mm
4.1339
in
36 mm
1.4173
in
29.000 mm
1.1417
in
37.000 mm
1.4567
in
203000 N
45700
lbf
223000 N
50200
lbf
CAD Icon (for items table)
JLM104948 - JLM104910 LM104900 50 mm
1.9685
in
82.000 mm
3.2283
in
21.500 mm
0.8465
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM104946 - JLM104910 LM104900 50 mm
1.9685
in
82.000 mm
3.2283
in
23.993 mm
0.9446
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM104945 - JLM104910 LM104900 50 mm
1.9685
in
82.000 mm
3.2283
in
27.700 mm
1.0906
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM104948 - JLM104914 LM104900 50 mm
1.9685
in
88.000 mm
3.4646
in
21.500 mm
0.8465
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM104945 - JLM104914 LM104900 50 mm
1.9685
in
88.000 mm
3.4646
in
27.700 mm
1.0906
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM104946 - JLM104914 LM104900 50 mm
1.9685
in
88.000 mm
3.4646
in
23.993 mm
0.9446
in
17.000 mm
0.6693
in
21.500 mm
0.8465
in
96300 N
21700
lbf
104000 N
23400
lbf
CAD Icon (for items table)
JLM704649 - JLM704610 LM704600 50 mm
1.9685
in
84.000 mm
3.3071
in
22.000 mm
0.8661
in
17.500 mm
0.6890
in
22.000 mm
0.8661
in
96500 N
21700
lbf
104000 N
23500
lbf
CAD Icon (for items table)
JM205149A - JM205110 M205100 50 mm
1.9685
in
90 mm
3.5433
in
28.000 mm
1.1024
in
23.000 mm
0.9055
in
28.000 mm
1.1024
in
147000 N
33000
lbf
154000 N
34600
lbf
CAD Icon (for items table)
JM205149 - JM205110 M205100 50 mm
1.9685
in
90 mm
3.5433
in
28.000 mm
1.1024
in
23.000 mm
0.9055
in
28.000 mm
1.1024
in
147000 N
33000
lbf
154000 N
34600
lbf
CAD Icon (for items table)
JM205149AS - JM205110 M205100 50 mm
1.9685
in
90 mm
3.5433
in
28.000 mm
1.1024
in
23.000 mm
0.9055
in
28.000 mm
1.1024
in
147000 N
33000
lbf
154000 N
34600
lbf
CAD Icon (for items table)
JM205149 - JM205110A M205100 50 mm
1.9685
in
90 mm
3.5433
in
28.000 mm
1.1024
in
23.000 mm
0.9055
in
28.000 mm
1.1024
in
147000 N
33000
lbf
154000 N
34600
lbf
CAD Icon (for items table)
JW5049 - JW5010 JW5000 50 mm
1.9685
in
105 mm
4.1339
in
29.000 mm
1.1417
in
22.000 mm
0.8661
in
32.000 mm
1.2598
in
142000 N
31800
lbf
138000 N
31000
lbf
CAD Icon (for items table)
30210 30210 50 mm
1.9685
in
90 mm
3.5433
in
20.000 mm
0.7874
in
17.000 mm
0.6693
in
21.750 mm
0.8563
in
79500 N
17900
lbf
87400 N
19700
lbf
CAD Icon (for items table)
X30310 - Y30310 30310 50 mm
1.9685
in
110 mm
4.3307
in
27.000 mm
1.0630
in
23.000 mm
0.9055
in
29.250 mm
1.1516
in
142000 N
31900
lbf
150000 N
33800
lbf
CAD Icon (for items table)
30310 30310M 50 mm
1.9685
in
110 mm
4.3307
in
27.000 mm
1.0630
in
23.000 mm
0.9055
in
29.250 mm
1.1516
in
168000 N
37800
lbf
150000 N
33800
lbf
CAD Icon (for items table)
31310 31310M 50 mm
1.9685
in
110 mm
4.3307
in
27.000 mm
1.0630
in
19.000 mm
0.7480
in
29.250 mm
1.1516
in
147000 N
33100
lbf
132000 N
29700
lbf
CAD Icon (for items table)
XAA32010X - Y32010X 32010X 50 mm
1.9685
in
80 mm
3.1496
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XAE32010X - Y32010X 32010X 50 mm
1.9685
in
80 mm
3.1496
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XAD32010X - Y32010X 32010X 50 mm
1.9685
in
80 mm
3.1496
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XAB-32010X - Y32010X 32010X 50 mm
1.9685
in
80 mm
3.1496
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
82700 N
18600
lbf
92700 N
20800
lbf
CAD Icon (for items table)
32010X 32010XM 50 mm
1.9685
in
80 mm
3.1496
in
20.000 mm
0.7874
in
15.500 mm
0.6102
in
20.000 mm
0.7874
in
69800 N
15700
lbf
92700 N
20800
lbf
CAD Icon (for items table)
XA32210 - Y32210 32210M 50 mm
1.9685
in
90 mm
3.5433
in
23.000 mm
0.9055
in
19.000 mm
0.7480
in
24.750 mm
0.9744
in
118000 N
26600
lbf
118000 N
26500
lbf
CAD Icon (for items table)
32210 32210M 50 mm
1.9685
in
90 mm
3.5433
in
23.000 mm
0.9055
in
19.000 mm
0.7480
in
24.750 mm
0.9744
in
99800 N
22400
lbf
118000 N
26500
lbf
CAD Icon (for items table)
X32310 - Y32310 32310 50 mm
1.9685
in
110 mm
4.3307
in
40.000 mm
1.5748
in
33.000 mm
1.2992
in
42.250 mm
1.6634
in
187000 N
42000
lbf
211000 N
47500
lbf
CAD Icon (for items table)
  Results 76 - 100 of 424  1 2 3 4 5 »