Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
151 - 200 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JH307749 / JH307710 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 39 mm1.5354 in N/A 32.000 mm1.2598 in N/A 39.000 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table)
JH307749H / JH307710 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 39 mm1.5354 in N/A 32.000 mm1.2598 in N/A 39.000 mm1.5354 in N/A 249000 N56000 lbf N/A 251000 N56500 lbf N/A CAD Icon (for items table)
JW5549 / JW5510 N/A 55 mm2.1654 in N/A 115 mm4.5276 in N/A 31.000 mm1.2205 in N/A 23.500 mm0.9252 in N/A 34.000 mm1.3386 in N/A 172000 N38700 lbf N/A 175000 N39200 lbf N/A CAD Icon (for items table)
30311 N/A 55 mm2.1654 in N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 25.000 mm0.9843 in N/A 31.500 mm1.2402 in N/A 174000 N39100 lbf N/A 190000 N42700 lbf N/A CAD Icon (for items table)
31311 N/A 55 mm2.1654 in N/A 120 mm4.7244 in N/A 29.000 mm1.1417 in N/A 21 mm0.8268 in N/A 31.500 mm1.2402 in N/A 172000 N38700 lbf N/A 157000 N35300 lbf N/A CAD Icon (for items table)
X32311 / Y32311 N/A 55 mm2.1654 in N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 32.000 mm1.2598 in N/A 45.500 mm1.7913 in N/A 228000 N51200 lbf N/A 265000 N59700 lbf N/A CAD Icon (for items table)
JLM508748-90BA2 N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 24.000 mm0.9449 in N/A 19 mm0.7480 in N/A 24.000 mm0.9449 in N/A 97600 N21900 lbf N/A 135000 N30400 lbf N/A CAD Icon (for items table)
32012X N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 23.000 mm0.9055 in N/A 17.5 mm0.6890 in N/A 23 mm0.9055 in N/A 115000 N25800 lbf N/A 132000 N29600 lbf N/A CAD Icon (for items table)
33012 N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 27.000 mm1.0630 in N/A 122000 N27400 lbf N/A 150000 N33600 lbf N/A CAD Icon (for items table)
JLM508748 / JLM508710 N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 24.000 mm0.9449 in N/A 19 mm0.7480 in N/A 24.000 mm0.9449 in N/A 97600 N21900 lbf N/A 135000 N30400 lbf N/A CAD Icon (for items table)
JLM508748-99404 N/A 60 mm2.3622 in N/A 95 mm3.7402 in N/A 24.000 mm0.9449 in N/A 19 mm0.7480 in N/A 24.000 mm0.9449 in N/A 97600 N21900 lbf N/A 135000 N30400 lbf N/A CAD Icon (for items table)
JP6049-90BA5 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 21.000 mm0.8268 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
33112 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 30.000 mm1.1811 in N/A 162000 N36400 lbf N/A 180000 N40500 lbf N/A CAD Icon (for items table)
JP6049-90B01 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 21.000 mm0.8268 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
JP6049-99302 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 21.000 mm0.8268 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table)
X30212 / Y30212 N/A 60 mm2.3622 in N/A 110 mm4.3307 in N/A 22.000 mm0.8661 in N/A 19 mm0.7480 in N/A 23.75 mm0.9350 in N/A 107000 N24100 lbf N/A 117000 N26200 lbf N/A CAD Icon (for items table)
XA32212 / Y32212 N/A 60 mm2.3622 in N/A 110 mm4.3307 in N/A 28.000 mm1.1024 in N/A 24 mm0.9449 in N/A 29.750 mm1.1713 in N/A 163000 N36600 lbf N/A 160000 N35900 lbf N/A CAD Icon (for items table)
32212 N/A 60 mm2.3622 in N/A 110 mm4.3307 in N/A 28.000 mm1.1024 in N/A 24 mm0.9449 in N/A 29.750 mm1.1713 in N/A 149000 N33400 lbf N/A 178000 N40100 lbf N/A CAD Icon (for items table)
XAA33212 / Y33212 N/A 60 mm2.3622 in N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table)
33212 N/A 60 mm2.3622 in N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table)
XAB33212 / Y33212 N/A 60 mm2.3622 in N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table)
JF6049 / JF6010 N/A 60 mm2.3622 in N/A 115 mm4.5276 in N/A 39 mm1.5354 in N/A 33.000 mm1.2992 in N/A 40.000 mm1.5748 in N/A 274000 N61500 lbf N/A 279000 N62800 lbf N/A CAD Icon (for items table)
JW6049 / JW6010 N/A 60 mm2.3622 in N/A 125 mm4.9213 in N/A 33.500 mm1.3189 in N/A 26 mm1.0236 in N/A 37 mm1.4567 in N/A 204000 N45800 lbf N/A 210000 N47100 lbf N/A CAD Icon (for items table)
30312 N/A 60 mm2.3622 in N/A 130 mm5.1181 in N/A 31.000 mm1.2205 in N/A 26 mm1.0236 in N/A 33.500 mm1.3189 in N/A 218000 N49000 lbf N/A 221000 N49800 lbf N/A CAD Icon (for items table)
31312 N/A 60 mm2.3622 in N/A 130 mm5.1181 in N/A 31.000 mm1.2205 in N/A 22 mm0.8661 in N/A 33.500 mm1.3189 in N/A 186000 N41700 lbf N/A 188000 N42200 lbf N/A CAD Icon (for items table)
32312 N/A 60 mm2.3622 in N/A 130 mm5.1181 in N/A 46.000 mm1.8110 in N/A 37.000 mm1.4567 in N/A 48.500 mm1.9094 in N/A 264000 N59400 lbf N/A 310000 N69800 lbf N/A CAD Icon (for items table)
32312-99E60 N/A 60 mm2.3622 in N/A 130 mm5.1181 in N/A 46.000 mm1.8110 in N/A 37.000 mm1.4567 in N/A 48.500 mm1.9094 in N/A 264000 N59400 lbf N/A 310000 N69800 lbf N/A CAD Icon (for items table)
32013X N/A 65 mm2.5591 in N/A 100 mm3.937 in N/A 23.000 mm0.9055 in N/A 17.5 mm0.6890 in N/A 23 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Icon (for items table)
XAA32013X / Y32013X N/A 65 mm2.5591 in N/A 100 mm3.937 in N/A 23.000 mm0.9055 in N/A 17.5 mm0.6890 in N/A 23 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Icon (for items table)
33013 N/A 65 mm2.5591 in N/A 100 mm3.937 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 27.000 mm1.0630 in N/A 127000 N28500 lbf N/A 162000 N36400 lbf N/A CAD Icon (for items table)
32013X-99E60 N/A 65 mm2.5591 in N/A 100 mm3.937 in N/A 23.000 mm0.9055 in N/A 17.5 mm0.6890 in N/A 23 mm0.9055 in N/A 116000 N26100 lbf N/A 137000 N30900 lbf N/A CAD Icon (for items table)
JLM710949C / JLM710910 N/A 65 mm2.5591 in N/A 105 mm4.1339 in N/A 23.000 mm0.9055 in N/A 18.500 mm0.7283 in N/A 24.000 mm0.9449 in N/A 128000 N28800 lbf N/A 139000 N31300 lbf N/A CAD Icon (for items table)
JD6549 / JD6510 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 31.000 mm1.2205 in N/A 25.000 mm0.9843 in N/A 31.000 mm1.2205 in N/A 193000 N43400 lbf N/A 212000 N47700 lbf N/A CAD Icon (for items table)
JM511946 / JM511910 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 28.000 mm1.1024 in N/A 22.500 mm0.8858 in N/A 28.000 mm1.1024 in N/A 167000 N37600 lbf N/A 195000 N43900 lbf N/A CAD Icon (for items table)
33113 N/A 65 mm2.5591 in N/A 110 mm4.3307 in N/A 34.000 mm1.3386 in N/A 26.500 mm1.0433 in N/A 34.000 mm1.3386 in N/A 167000 N37500 lbf N/A 225000 N50600 lbf N/A CAD Icon (for items table)
JH211749 / JH211710 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 38.500 mm1.5157 in N/A 32.000 mm1.2598 in N/A 39.000 mm1.5354 in N/A 223000 N50100 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
JH211749A / JH211710 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 38.500 mm1.5157 in N/A 32.000 mm1.2598 in N/A 39.000 mm1.5354 in N/A 223000 N50100 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table)
30213 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 23.000 mm0.9055 in N/A 20 mm0.7874 in N/A 24.75 mm0.9744 in N/A 164000 N36900 lbf N/A 158000 N35500 lbf N/A CAD Icon (for items table)
32213 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 32.750 mm1.2894 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD Icon (for items table)
X33213 / Y33213 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 262000 N58900 lbf N/A 280000 N62900 lbf N/A CAD Icon (for items table)
X32213 / YAA32213 N/A 65 mm2.5591 in N/A 120 mm4.7244 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 32.750 mm1.2894 in N/A 174000 N39100 lbf N/A 209000 N46900 lbf N/A CAD Icon (for items table)
JW6549-99401 N/A 65 mm2.5591 in N/A 130 mm5.1181 in N/A 33.500 mm1.3189 in N/A 26 mm1.0236 in N/A 37 mm1.4567 in N/A 208000 N46700 lbf N/A 220000 N49400 lbf N/A CAD Icon (for items table)
JW6549 / JW6510 N/A 65 mm2.5591 in N/A 130 mm5.1181 in N/A 33.500 mm1.3189 in N/A 26 mm1.0236 in N/A 37 mm1.4567 in N/A 208000 N46700 lbf N/A 220000 N49400 lbf N/A CAD Icon (for items table)
J6392 / J6327 N/A 65 mm2.5591 in N/A 140 mm5.5118 in N/A 56 mm2.2050 in N/A 44.450 mm1.7500 in N/A 53.975 mm2.1250 in N/A 321000 N72300 lbf N/A 404000 N90900 lbf N/A CAD Icon (for items table)
30313 N/A 65 mm2.5591 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 28.000 mm1.1024 in N/A 36.000 mm1.4173 in N/A 222000 N50000 lbf N/A 242000 N54400 lbf N/A CAD Icon (for items table)
31313 N/A 65 mm2.5591 in N/A 140 mm5.5118 in N/A 33.000 mm1.2992 in N/A 23.000 mm0.9055 in N/A 36.000 mm1.4173 in N/A 212000 N47800 lbf N/A 217000 N48700 lbf N/A CAD Icon (for items table)
32313 N/A 65 mm2.5591 in N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 39.000 mm1.5354 in N/A 51 mm2.0079 in N/A 320000 N72000 lbf N/A 388000 N87200 lbf N/A CAD Icon (for items table)
JLM813049 / JLM813010 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 25.000 mm0.9843 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 115000 N25700 lbf N/A 168000 N37800 lbf N/A CAD Icon (for items table)
JP7049-90BA1 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 21.000 mm0.8268 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A CAD Icon (for items table)
32014X N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 25.000 mm0.9843 in N/A 19 mm0.7480 in N/A 25 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A CAD Icon (for items table)
151 - 200 of 485 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »