All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TS (Tapered Single)
>
Tapered Roller Bearings - TS (Tapered Single) Metric
>
View Items
Tapered Roller Bearings - TS (Tapered Single) Metric
Check up to five results to perform an action.
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 424
1
2
3
4
5
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T - Bearing Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
33010
33010
50
mm
1.9685
in
80
mm
3.1496
in
24.000
mm
0.9449
in
19.000
mm
0.7480
in
24.000
mm
0.9449
in
95500
N
21500
lbf
112000
N
25300
lbf
33110
33110
50
mm
1.9685
in
85
mm
3.3465
in
26.000
mm
1.0236
in
20.000
mm
0.7874
in
26.000
mm
1.0236
in
115000
N
25800
lbf
125000
N
28100
lbf
X33210 - Y33210
33210
50
mm
1.9685
in
90
mm
3.5433
in
32.000
mm
1.2598
in
24.500
mm
0.9646
in
32.000
mm
1.2598
in
154000
N
34600
lbf
166000
N
37300
lbf
XLA33211 - Y33211
33211
50
mm
1.9685
in
100
mm
3.937
in
33.500
mm
1.3189
in
27
mm
1.063
in
33.500
mm
1.3189
in
192000
N
43200
lbf
202000
N
45300
lbf
XAB-32010X - YKB-32010X
32010X
50
mm
1.9685
in
82.000
mm
3.2283
in
20.000
mm
0.7874
in
17.000
mm
0.6693
in
21.500
mm
0.8465
in
82700
N
18600
lbf
92700
N
20800
lbf
XGA33211 - Y33211
33211
50.815
mm
2.0006
in
100
mm
3.937
in
35.000
mm
1.3780
in
27
mm
1.063
in
35.000
mm
1.3780
in
192000
N
43200
lbf
202000
N
45300
lbf
XGA30210 - Y30210
30210
52.000
mm
2.0472
in
90
mm
3.5433
in
20.000
mm
0.7874
in
17.000
mm
0.6693
in
21.750
mm
0.8563
in
79500
N
17900
lbf
87400
N
19700
lbf
JH307749 - JH307710
H307700
55
mm
2.1654
in
110
mm
4.3307
in
39
mm
1.5354
in
32.000
mm
1.2598
in
39.000
mm
1.5354
in
249000
N
56000
lbf
251000
N
56500
lbf
JH307749H - JH307710
H307700
55
mm
2.1654
in
110
mm
4.3307
in
39
mm
1.5354
in
32.000
mm
1.2598
in
39.000
mm
1.5354
in
249000
N
56000
lbf
251000
N
56500
lbf
JLM506849A - JLM506810
LM506800
55
mm
2.1654
in
90
mm
3.5433
in
23.000
mm
0.9055
in
18.500
mm
0.7283
in
23.000
mm
0.9055
in
109000
N
24500
lbf
123000
N
27600
lbf
JLM506849 - JLM506810
LM506800
55
mm
2.1654
in
90
mm
3.5433
in
23.000
mm
0.9055
in
18.500
mm
0.7283
in
23.000
mm
0.9055
in
109000
N
24500
lbf
123000
N
27600
lbf
JLM506849 - JLM506811
LM506800
55
mm
2.1654
in
90
mm
3.5433
in
23.000
mm
0.9055
in
20.500
mm
0.8071
in
25.000
mm
0.9843
in
109000
N
24500
lbf
123000
N
27600
lbf
JM207049A - JM207010
M207000
55
mm
2.1654
in
95
mm
3.7402
in
29.000
mm
1.1417
in
23.500
mm
0.9252
in
29.000
mm
1.1417
in
131000
N
29300
lbf
168000
N
37700
lbf
JM207049 - JM207010
M207000
55
mm
2.1654
in
95
mm
3.7402
in
29.000
mm
1.1417
in
23.500
mm
0.9252
in
29.000
mm
1.1417
in
131000
N
29300
lbf
168000
N
37700
lbf
JM207049A - JM207010A
M207000
55
mm
2.1654
in
95
mm
3.7402
in
29.000
mm
1.1417
in
24.500
mm
0.9646
in
30.000
mm
1.1811
in
131000
N
29300
lbf
168000
N
37700
lbf
JM207049 - JM207010A
M207000
55
mm
2.1654
in
95
mm
3.7402
in
29.000
mm
1.1417
in
24.500
mm
0.9646
in
30.000
mm
1.1811
in
131000
N
29300
lbf
168000
N
37700
lbf
JW5549 - JW5510
JW5500
55
mm
2.1654
in
115
mm
4.5276
in
31.000
mm
1.2205
in
23.500
mm
0.9252
in
34.000
mm
1.3386
in
172000
N
38700
lbf
175000
N
39200
lbf
30211
30211M
55
mm
2.1654
in
100
mm
3.937
in
21.000
mm
0.8268
in
18.000
mm
0.7087
in
22.750
mm
0.8957
in
107000
N
24000
lbf
122000
N
27400
lbf
30311
30311M
55
mm
2.1654
in
120
mm
4.7244
in
29.000
mm
1.1417
in
25.000
mm
0.9843
in
31.500
mm
1.2402
in
174000
N
39100
lbf
190000
N
42700
lbf
31311
31311M
55
mm
2.1654
in
120
mm
4.7244
in
29.000
mm
1.1417
in
21.000
mm
0.8268
in
31.500
mm
1.2402
in
172000
N
38700
lbf
157000
N
35300
lbf
XAA32011X - Y32011X
32011X
55
mm
2.1654
in
90
mm
3.5433
in
23.000
mm
0.9055
in
17.500
mm
0.6890
in
23.000
mm
0.9055
in
112000
N
25300
lbf
126000
N
28300
lbf
X32011X - Y32011X
32011X
55
mm
2.1654
in
90
mm
3.5433
in
23.000
mm
0.9055
in
17.500
mm
0.6890
in
23.000
mm
0.9055
in
112000
N
25300
lbf
126000
N
28300
lbf
32211
32211M
55
mm
2.1654
in
100
mm
3.937
in
25.000
mm
0.9843
in
21.000
mm
0.8268
in
26.750
mm
1.0531
in
143000
N
32200
lbf
141000
N
31600
lbf
33011
33011
55
mm
2.1654
in
90
mm
3.5433
in
27.000
mm
1.0630
in
21.000
mm
0.8268
in
27.000
mm
1.0630
in
118000
N
26500
lbf
141000
N
31700
lbf
33111
33111
55
mm
2.1654
in
95
mm
3.7402
in
30.000
mm
1.1811
in
23.000
mm
0.9055
in
30.000
mm
1.1811
in
158000
N
35500
lbf
166000
N
37200
lbf
Results 101 - 125 of 424
1
2
3
4
5
»